COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

66225 - 66462D N/A 66000 N/A 2.25 in N/A 4.625 in N/A 1.2500 in N/A 2.1250 in N/A 2.8750 in N/A 10300 lbf45800 N N/A 69100 lbf307000 N N/A CAD Icon (for items table)
66187 - 66462D N/A 66000 N/A 1.875 in N/A 4.625 in N/A 1.2500 in N/A 2.1250 in N/A 2.8750 in N/A 10300 lbf45800 N N/A 69100 lbf307000 N N/A CAD Icon (for items table)
66200 - 66462D N/A 66000 N/A 2 in N/A 4.625 in N/A 1.2500 in N/A 2.1250 in N/A 2.8750 in N/A 10300 lbf45800 N N/A 69100 lbf307000 N N/A CAD Icon (for items table)
66212 - 66462D N/A 66000 N/A 2.125 in N/A 4.625 in N/A 1.2500 in N/A 2.1250 in N/A 2.8750 in N/A 10300 lbf45800 N N/A 69100 lbf307000 N N/A CAD Icon (for items table)
66585 - 66522D N/A 66500 N/A 2.3622 in N/A 5.1174 in N/A 1.2500 in N/A 1.8750 in N/A 2.7499 in N/A 10700 lbf47500 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
66583 - 66522D N/A 66500 N/A 2.1950 in N/A 5.1174 in N/A 1.2500 in N/A 1.8750 in N/A 2.7499 in N/A 9010 lbf40100 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
66584 - 66522D N/A 66500 N/A 2.125 in N/A 5.1174 in N/A 1.2500 in N/A 1.8750 in N/A 2.7499 in N/A 10700 lbf47500 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
66589 - 66522D N/A 66500 N/A 2.3611 in N/A 5.1174 in N/A 1.2500 in N/A 1.8750 in N/A 2.7499 in N/A 10700 lbf47500 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
66588 - 66522D N/A 66500 N/A 2.3622 in N/A 5.1174 in N/A 1.2500 in N/A 1.8750 in N/A 2.7499 in N/A 10700 lbf47500 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
66587 - 66522D N/A 66500 N/A 2.25 in N/A 5.1174 in N/A 1.2500 in N/A 1.8750 in N/A 2.7499 in N/A 9010 lbf40100 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
66586 - 66522D N/A 66500 N/A 2.3613 in N/A 5.1174 in N/A 1.2500 in N/A 1.8750 in N/A 2.7499 in N/A 9010 lbf40100 N N/A 60500 lbf269000 N N/A CAD Icon (for items table)
EE671801 - 672875D N/A 670000 N/A 18.0000 in N/A 28.7460 in N/A 4.5000 in N/A 7.0000 in N/A 9.9999 in N/A 165000 lbf733000 N N/A 1110000 lbf4920000 N N/A CAD Icon (for items table)
683XA - 672D N/A 675 N/A 3 3/4 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
682 - 672D N/A 675 N/A 3.7392 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
679 - 672D N/A 675 N/A 3 1/2 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
683 - 672D N/A 675 N/A 3 3/4 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
681A - 672D N/A 675 N/A 3.6250 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
687P - 672D N/A 675 N/A 4 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 18300 lbf81300 N N/A 123000 lbf546000 N N/A CAD Icon (for items table)
689 - 672D N/A 675 N/A 4.0625 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
685 - 672D N/A 675 N/A 3.8750 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
677 - 672D N/A 675 N/A 3.3750 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
687 - 672D N/A 675 N/A 4 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
686 - 672D N/A 675 N/A 3.7392 in N/A 6.625 in N/A 1.5940 in N/A 2.75 in N/A 3.5630 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
681 - 672D N/A 675 N/A 3.6250 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
683XA - 672DC N/A 675 N/A 3 3/4 in N/A 6.625 in N/A 1.625 in N/A 2.75 in N/A 3.6250 in N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »