COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

67782W - 67720DW N/A 67700 N/A 6.6250 in N/A 9 3/4 in N/A 1.875 in N/A 3.6875 in N/A 4.0624 in N/A 22300 lbf99200 N N/A 150000 lbf666000 N N/A CAD Icon (for items table)
67787 - 67721D N/A 67700 N/A 6 7/8 in N/A 9 3/4 in N/A 1.875 in N/A 3.4375 in N/A 4.1874 in N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table)
67780 - 67721D N/A 67700 N/A 6 1/2 in N/A 9 3/4 in N/A 1.875 in N/A 3.4375 in N/A 4.1874 in N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table)
67780V - 67721D N/A 67700 N/A 6 1/2 in N/A 9 3/4 in N/A 1.875 in N/A 3.4375 in N/A 4.1874 in N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD Icon (for items table)
67782 - 67721D N/A 67700 N/A 6.6250 in N/A 9 3/4 in N/A 1.875 in N/A 3.4375 in N/A 4.1874 in N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table)
67782W - 67721D N/A 67700 N/A 6.6250 in N/A 9 3/4 in N/A 1.875 in N/A 3.4375 in N/A 4.1874 in N/A 22300 lbf99200 N N/A 150000 lbf666000 N N/A CAD Icon (for items table)
67786 - 67721D N/A 67700 N/A 6 7/8 in N/A 9 3/4 in N/A 1.875 in N/A 3.4375 in N/A 4.1874 in N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table)
67791 - 67721D N/A 67700 N/A 7 in N/A 9 3/4 in N/A 1.875 in N/A 3.4375 in N/A 4.1874 in N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table)
67787V - 67721D N/A 67700 N/A 6 7/8 in N/A 9 3/4 in N/A 1.875 in N/A 3.4375 in N/A 4.1874 in N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD Icon (for items table)
67790 - 67721D N/A 67700 N/A 7 in N/A 9 3/4 in N/A 1.875 in N/A 3.4375 in N/A 4.1874 in N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table)
67790V - 67721D N/A 67700 N/A 7 in N/A 9 3/4 in N/A 1.875 in N/A 3.4375 in N/A 4.1874 in N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD Icon (for items table)
67890H - 67820CD N/A 67800 N/A 7.5 in N/A 10.5 in N/A 1.9685 in N/A 3.3125 in N/A 4.0625 in N/A 22500 lbf100000 N N/A 151000 lbf672000 N N/A CAD Icon (for items table)
67875 - 67820CD N/A 67800 N/A 7.0866 in N/A 10.5 in N/A 1.8110 in N/A 3.3125 in N/A 4.0211 in N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table)
67883 - 67820CD N/A 67800 N/A 7 1/4 in N/A 10.5 in N/A 1.8438 in N/A 3.3125 in N/A 4.0625 in N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table)
67884 - 67820CD N/A 67800 N/A 7.3750 in N/A 10.5 in N/A 1.8438 in N/A 3.3125 in N/A 4.0625 in N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table)
67885 - 67820CD N/A 67800 N/A 7.5 in N/A 10.5 in N/A 1.8438 in N/A 3.3125 in N/A 4.0625 in N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table)
67886 - 67820CD N/A 67800 N/A 7.4834 in N/A 10.5 in N/A 1.8110 in N/A 3.3125 in N/A 4.0211 in N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table)
67887 - 67820CD N/A 67800 N/A 7.5625 in N/A 10.5 in N/A 1.8438 in N/A 3.3125 in N/A 4.0625 in N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table)
67891H - 67820CD N/A 67800 N/A 7.5625 in N/A 10.5 in N/A 1.9685 in N/A 3.3125 in N/A 4.0625 in N/A 22500 lbf100000 N N/A 151000 lbf672000 N N/A CAD Icon (for items table)
67989H - 67920CD N/A 67900 N/A 8.2500 in N/A 11.1250 in N/A 1.9375 in N/A 3.25 in N/A 4.0000 in N/A 27300 lbf121000 N N/A 183000 lbf814000 N N/A CAD Icon (for items table)
67982 - 67920CD N/A 67900 N/A 7.8720 in N/A 11.1250 in N/A 1.9375 in N/A 3.25 in N/A 4.0000 in N/A 27300 lbf121000 N N/A 183000 lbf814000 N N/A CAD Icon (for items table)
67985 - 67920CD N/A 67900 N/A 8.1250 in N/A 11.1250 in N/A 1.8125 in N/A 3.25 in N/A 4.0000 in N/A 29300 lbf130000 N N/A 197000 lbf875000 N N/A CAD Icon (for items table)
67989 - 67920CD N/A 67900 N/A 8.2500 in N/A 11.1250 in N/A 1.8125 in N/A 3.25 in N/A 4.0000 in N/A 29300 lbf130000 N N/A 197000 lbf875000 N N/A CAD Icon (for items table)
67983 - 67920CD N/A 67900 N/A 8 in N/A 11.1250 in N/A 1.8125 in N/A 3.25 in N/A 4.0000 in N/A 29300 lbf130000 N N/A 197000 lbf875000 N N/A CAD Icon (for items table)
67985 - 67921D N/A 67900 N/A 8.1250 in N/A 11.1250 in N/A 1.8125 in N/A 3.5000 in N/A 4.2500 in N/A 29300 lbf130000 N N/A 197000 lbf875000 N N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »