COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

14119A - 14276D N/A 14000 N/A 1.19 in30.226 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14136A - 14276D N/A 14000 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.0520 in26.721 mm N/A 1.5000 in38.100 mm N/A 2.3746 in60.315 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14123AA - 14276D N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.7170 in69.012 mm N/A 1.0520 in26.721 mm N/A 1.5000 in38.100 mm N/A 2.3746 in60.315 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14120 - 14276D N/A 14000 N/A 1.19 in30.226 mm N/A 2.7170 in69.012 mm N/A 1.0520 in26.721 mm N/A 1.5000 in38.100 mm N/A 2.3746 in60.315 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14118AS - 14276D N/A 14000 N/A 1.1806 in29.987 mm N/A 2.7170 in69.012 mm N/A 0.7560 in19.202 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3770 lbf16800 N N/A 25300 lbf113000 N N/A CAD Icon (for items table)
14118A - 14276D N/A 14000 N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14118 - 14276D N/A 14000 N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 0.7560 in19.202 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14117A - 14276D N/A 14000 N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14116W - 14276D N/A 14000 N/A 1.19 in30.226 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14116 - 14276D N/A 14000 N/A 1.19 in30.226 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14136AA - 14276D N/A 14000 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 1.0520 in26.721 mm N/A 1.5000 in38.100 mm N/A 2.3746 in60.315 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14123A - 14276D N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.7170 in69.012 mm N/A 1.0520 in26.721 mm N/A 1.5000 in38.100 mm N/A 2.3746 in60.315 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14121 - 14276D N/A 14000 N/A 1.19 in30.226 mm N/A 2.7170 in69.012 mm N/A 1.0210 in25.933 mm N/A 1.5000 in38.100 mm N/A 2.3126 in58.740 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14137AS - 14276D N/A 14000 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14138A - 14276D N/A 14000 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14139 - 14276D N/A 14000 N/A 1.3770 in34.976 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14139X - 14276D N/A 14000 N/A 1.3780 in35.001 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14137A - 14276D N/A 14000 N/A 1 3/8 in34.925 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
14120A - 14276D N/A 14000 N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 1.0520 in26.721 mm N/A 1.5000 in38.100 mm N/A 2.3746 in60.315 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table)
EE147112 - 147198D N/A 147000 N/A 11.2500 in285.750 mm N/A 19.7500 in501.650 mm N/A 3.5000 in88.900 mm N/A 4.7500 in120.650 mm N/A 8.0000 in203.200 mm N/A 79400 lbf353000 N N/A 533000 lbf2370000 N N/A CAD Icon (for items table)
EE147112 - 147198DC N/A 147000 N/A 11.2500 in285.750 mm N/A 19.7500 in501.650 mm N/A 3.5000 in88.900 mm N/A 4.7500 in120.650 mm N/A 8.0000 in203.200 mm N/A 79400 lbf353000 N N/A 533000 lbf2370000 N N/A CAD Icon (for items table)
15120 - 15251D N/A 15000 N/A 1.1895 in30.213 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
15118 - 15251D N/A 15000 N/A 1.1895 in30.213 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
15112 - 15251D N/A 15000 N/A 1 1/8 in28.575 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
15117 - 15251D N/A 15000 N/A 1.1806 in29.987 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »