Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 740 - 742D | N/A 745 | N/A 3.1875 in80.963 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 744 - 742D | N/A 745 | N/A 2.875 in73.025 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 750W - 742D | N/A 745 | N/A 3.1250 in79.375 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 18500 lbf82400 N | N/A 124000 lbf553000 N |
N/A
|
| 745 - 742D | N/A 745 | N/A 2.3595 in59.931 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 18500 lbf82400 N | N/A 124000 lbf553000 N |
N/A
|
| 750A - 742D | N/A 745 | N/A 3 1/4 in82.550 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 744AH - 742D | N/A 745 | N/A 2.875 in73.025 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21100 lbf93800 N | N/A 142000 lbf630000 N |
N/A
|
| 750 - 742D | N/A 745 | N/A 3.1250 in79.375 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 750 - 742DC | N/A 745 | N/A 3.1250 in79.375 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 749A - 742DC | N/A 745 | N/A 3 1/4 in82.550 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 749 - 742DC | N/A 745 | N/A 3.3475 in85.027 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 750W - 742DC | N/A 745 | N/A 3.1250 in79.375 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 18500 lbf82400 N | N/A 124000 lbf553000 N |
N/A
|
| 748-S - 742DC | N/A 745 | N/A 3 in76.2 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 750A - 742DC | N/A 745 | N/A 3 1/4 in82.550 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 745 - 742DC | N/A 745 | N/A 2.3595 in59.931 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 18500 lbf82400 N | N/A 124000 lbf553000 N |
N/A
|
| 745A - 742DC | N/A 745 | N/A 2.75 in69.850 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 744AH - 742DC | N/A 745 | N/A 2.875 in73.025 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21100 lbf93800 N | N/A 142000 lbf630000 N |
N/A
|
| 744A - 742DC | N/A 745 | N/A 2.75 in69.850 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 18500 lbf82400 N | N/A 124000 lbf553000 N |
N/A
|
| 744 - 742DC | N/A 745 | N/A 2.875 in73.025 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 740 - 742DC | N/A 745 | N/A 3.1875 in80.963 mm | N/A 6-1/8 in155.575 mm | N/A 1.8375 in46.673 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21900 lbf97600 N | N/A 147000 lbf656000 N |
N/A
|
| 74536W - 74849XD | N/A 74000 | N/A 5 3/8 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74472 - 74849XD | N/A 74000 | N/A 4.7230 in119.964 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74473X - 74849XD | N/A 74000 | N/A 4.7244 in120 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74500 - 74849XD | N/A 74000 | N/A 5 in127 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74511X - 74849XD | N/A 74000 | N/A 5.1181 in130 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|
| 74525 - 74849XD | N/A 74000 | N/A 5 1/4 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A
|