COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

74537 - 74849XD N/A 74000 N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74550 - 74849XD N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74550A - 74849XD N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74550P - 74849XD N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 26400 lbf117000 N N/A 177000 lbf788000 N N/A CAD Icon (for items table)
74550P - 74851CD N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 26400 lbf117000 N N/A 177000 lbf788000 N N/A CAD Icon (for items table)
74537 - 74851CD N/A 74000 N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74525 - 74851CD N/A 74000 N/A 5 1/4 in133.350 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74550 - 74851CD N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74550A - 74851CD N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74511X - 74851CD N/A 74000 N/A 5.1181 in130 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74536W - 74851CD N/A 74000 N/A 5 3/8 in136.525 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74500 - 74851CD N/A 74000 N/A 5 in127 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74473X - 74851CD N/A 74000 N/A 4.7244 in120 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
74472 - 74851CD N/A 74000 N/A 4.7230 in119.964 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A CAD Icon (for items table)
EE750558W - 751204D N/A 750000 N/A 5 1/2 in139.700 mm N/A 12 in304.8 mm N/A 2.4375 in61.913 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD Icon (for items table)
EE750576 - 751204D N/A 750000 N/A 5.7500 in146.050 mm N/A 12 in304.8 mm N/A 2.4375 in61.913 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD Icon (for items table)
EE750562 - 751204D N/A 750000 N/A 5 1/2 in139.700 mm N/A 12 in304.8 mm N/A 2.4375 in61.913 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD Icon (for items table)
EE750558 - 751204D N/A 750000 N/A 5 1/2 in139.700 mm N/A 12 in304.8 mm N/A 2.4375 in61.913 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD Icon (for items table)
EE750502 - 751204D N/A 750000 N/A 5 in127 mm N/A 12 in304.8 mm N/A 2.4375 in61.913 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD Icon (for items table)
759 - 752D N/A 755 N/A 3 1/2 in88.900 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Icon (for items table)
755 - 752D N/A 755 N/A 3 in76.2 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Icon (for items table)
760 - 752D N/A 755 N/A 3.5625 in90.488 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Icon (for items table)
762 - 752D N/A 755 N/A 2.875 in73.025 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Icon (for items table)
758 - 752D N/A 755 N/A 3.3750 in85.725 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Icon (for items table)
756 - 752D N/A 755 N/A 3 1/4 in82.550 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »