COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

766 - 752D N/A 755 N/A 3 1/2 in N/A 6-3/8 in N/A 1.9000 in N/A 3.3750 in N/A 4.1249 in N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Icon (for items table)
757 - 752D N/A 755 N/A 3 1/4 in N/A 6-3/8 in N/A 1.9000 in N/A 3.3750 in N/A 4.1249 in N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Icon (for items table)
756A - 752D N/A 755 N/A 3.1250 in N/A 6-3/8 in N/A 1.9000 in N/A 3.3750 in N/A 4.1249 in N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Icon (for items table)
756A - 752DC N/A 755 N/A 3.1250 in N/A 6-3/8 in N/A 1.9000 in N/A 3.3750 in N/A 4.1249 in N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Icon (for items table)
EE755280 - 755361CD N/A 755000 N/A 28.0000 in N/A 36.0000 in N/A 3.2500 in N/A 5.5000 in N/A 7.4999 in N/A 139000 lbf619000 N N/A 934000 lbf4150000 N N/A CAD Icon (for items table)
EE755285 - 755361CD N/A 755000 N/A 28.5000 in N/A 36.0000 in N/A 3.1875 in N/A 5.5000 in N/A 7.3749 in N/A 139000 lbf619000 N N/A 934000 lbf4150000 N N/A CAD Icon (for items table)
EE755285 - 755365CD N/A 755000 N/A 28.5000 in N/A 38.5000 in N/A 3.1875 in N/A 5.5000 in N/A 7.3749 in N/A 139000 lbf619000 N N/A 934000 lbf4150000 N N/A CAD Icon (for items table)
EE755285 - 755367CD N/A 755000 N/A 28.5000 in N/A 39.5000 in N/A 3.1875 in N/A 5.5000 in N/A 7.3749 in N/A 139000 lbf619000 N N/A 934000 lbf4150000 N N/A CAD Icon (for items table)
783 - 773D N/A 775 N/A 3.937 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
780W - 773D N/A 775 N/A 4 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
780 - 773D N/A 775 N/A 4 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
786 - 773D N/A 775 N/A 4.1250 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
779 - 773D N/A 775 N/A 3.8750 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
778 - 773D N/A 775 N/A 3.6250 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
782 - 773D N/A 775 N/A 4.1250 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
776 - 773D N/A 775 N/A 3 3/4 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
775 - 773D N/A 775 N/A 3 1/2 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
776W - 773D N/A 775 N/A 3 3/4 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
777 - 773D N/A 775 N/A 3 3/4 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
780 - 773DC N/A 775 N/A 4 in N/A 7.0866 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
783 - 774CD N/A 775 N/A 3.937 in N/A 7-1/8 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
786 - 774CD N/A 775 N/A 4.1250 in N/A 7-1/8 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
776W - 774CD N/A 775 N/A 3 3/4 in N/A 7-1/8 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
776 - 774CD N/A 775 N/A 3 3/4 in N/A 7-1/8 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
777 - 774CD N/A 775 N/A 3 3/4 in N/A 7-1/8 in N/A 1.8900 in N/A 3.3750 in N/A 4.125 in N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »