Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 783 - 774DC | N/A 775 | N/A 3.937 in | N/A 7-1/8 in | N/A 1.8900 in | N/A 3.3750 in | N/A 4.125 in | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 786 - 774DC | N/A 775 | N/A 4.1250 in | N/A 7-1/8 in | N/A 1.8900 in | N/A 3.3750 in | N/A 4.125 in | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 780 - 774DC | N/A 775 | N/A 4 in | N/A 7-1/8 in | N/A 1.8900 in | N/A 3.3750 in | N/A 4.125 in | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| EE780705 - 781376D | N/A 780000 | N/A 7 in | N/A 13.75 in | N/A 2.375 in | N/A 3.8750 in | N/A 5.4997 in | N/A 51100 lbf227000 N | N/A 343000 lbf1530000 N |
N/A
|
| EE780655 - 781376D | N/A 780000 | N/A 6 1/2 in | N/A 13.75 in | N/A 2.375 in | N/A 3.8750 in | N/A 5.4997 in | N/A 51100 lbf227000 N | N/A 343000 lbf1530000 N |
N/A
|
| EE780688 - 781376D | N/A 780000 | N/A 6 7/8 in | N/A 13.75 in | N/A 2.375 in | N/A 3.8750 in | N/A 5.4997 in | N/A 51100 lbf227000 N | N/A 343000 lbf1530000 N |
N/A
|
| 78214C - 78549D | N/A 78000C | N/A 2.125 in | N/A 5.5 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 13800 lbf61300 N | N/A 92600 lbf412000 N |
N/A
|
| 78214 - 78549D | N/A 78000 | N/A 2.125 in | N/A 5.5 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 11800 lbf52600 N | N/A 79300 lbf353000 N |
N/A
|
| 78250AC - 78549D | N/A 78000C | N/A 2.5 in | N/A 5.5 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 13800 lbf61300 N | N/A 92600 lbf412000 N |
N/A
|
| 78248C - 78549D | N/A 78000C | N/A 2.5 in | N/A 5.5 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 13800 lbf61300 N | N/A 92600 lbf412000 N |
N/A
|
| 78238C - 78549D | N/A 78000C | N/A 2.375 in | N/A 5.5 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 13800 lbf61300 N | N/A 92600 lbf412000 N |
N/A
|
| 78225C - 78549D | N/A 78000C | N/A 2.25 in | N/A 5.5 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 13800 lbf61300 N | N/A 92600 lbf412000 N |
N/A
|
| 78238 - 78549D | N/A 78000 | N/A 2.375 in | N/A 5.5 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 11800 lbf52600 N | N/A 79300 lbf353000 N |
N/A
|
| 78255X - 78549D | N/A 78000 | N/A 2.5586 in | N/A 5.5 in | N/A 1.2962 in | N/A 2.0395 in | N/A 3.0625 in | N/A 11800 lbf52600 N | N/A 79300 lbf353000 N |
N/A
|
| 78225 - 78549D | N/A 78000 | N/A 2.25 in | N/A 5.5 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 11800 lbf52600 N | N/A 79300 lbf353000 N |
N/A
|
| 78250 - 78549D | N/A 78000 | N/A 2.5 in | N/A 5.5 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 11800 lbf52600 N | N/A 79300 lbf353000 N |
N/A
|
| 78215C - 78549D | N/A 78000C | N/A 2.125 in | N/A 5.5 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 13800 lbf61300 N | N/A 92600 lbf412000 N |
N/A
|
| 78255X - 78551DF | N/A 78000 | N/A 2.5586 in | N/A 5.5100 in | N/A 1.2962 in | N/A 2.0395 in | N/A 3.0625 in | N/A 11800 lbf52600 N | N/A 79300 lbf353000 N |
N/A
|
| 78225 - 78551DF | N/A 78000 | N/A 2.25 in | N/A 5.5100 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 11800 lbf52600 N | N/A 79300 lbf353000 N |
N/A
|
| 78238 - 78551DF | N/A 78000 | N/A 2.375 in | N/A 5.5100 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 11800 lbf52600 N | N/A 79300 lbf353000 N |
N/A
|
| 78250 - 78551DF | N/A 78000 | N/A 2.5 in | N/A 5.5100 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 11800 lbf52600 N | N/A 79300 lbf353000 N |
N/A
|
| 78214 - 78551DF | N/A 78000 | N/A 2.125 in | N/A 5.5100 in | N/A 1.3085 in | N/A 2.0395 in | N/A 3.0625 in | N/A 11800 lbf52600 N | N/A 79300 lbf353000 N |
N/A
|
| EE790114 - 790223D | N/A 790000 | N/A 11 1/2 in | N/A 22.0000 in | N/A 5.3750 in | N/A 8.7500 in | N/A 11.7500 in | N/A 180000 lbf802000 N | N/A 1210000 lbf5390000 N |
N/A
|
| EE790116 - 790223D | N/A 790000 | N/A 11 1/2 in | N/A 22.0000 in | N/A 5.3750 in | N/A 8.7500 in | N/A 11.7500 in | N/A 180000 lbf802000 N | N/A 1210000 lbf5390000 N |
N/A
|
| EE790120 - 790223D | N/A 790000 | N/A 12 in | N/A 22.0000 in | N/A 5.3750 in | N/A 8.7500 in | N/A 11.7500 in | N/A 180000 lbf802000 N | N/A 1210000 lbf5390000 N |
N/A
|