Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 82550 - 82932DC | N/A 82000 | N/A 5 1/2 in | N/A 9.3125 in | N/A 2.2300 in | N/A 4.1875 in | N/A 5.1875 in | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82587 - 82932DC | N/A 82000 | N/A 5 7/8 in | N/A 9.3125 in | N/A 2.2300 in | N/A 4.1875 in | N/A 5.1875 in | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82587 - 82951CD | N/A 82000 | N/A 5 7/8 in | N/A 9.5 in | N/A 2.2300 in | N/A 4.1875 in | N/A 5.1875 in | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82562A - 82951CD | N/A 82000 | N/A 5.625 in | N/A 9.5 in | N/A 2.2300 in | N/A 4.1875 in | N/A 5.1875 in | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82576 - 82951CD | N/A 82000 | N/A 5.7500 in | N/A 9.5 in | N/A 2.2300 in | N/A 4.1875 in | N/A 5.1875 in | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82562 - 82951CD | N/A 82000 | N/A 5.625 in | N/A 9.5 in | N/A 2.2300 in | N/A 4.1875 in | N/A 5.1875 in | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82550 - 82951CD | N/A 82000 | N/A 5 1/2 in | N/A 9.5 in | N/A 2.2300 in | N/A 4.1875 in | N/A 5.1875 in | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 839 - 834D | N/A 835 | N/A 3 1/4 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 23800 lbf106000 N | N/A 160000 lbf712000 N |
N/A
|
| 850 - 834D | N/A 835 | N/A 3 1/2 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|
| 837 - 834D | N/A 835 | N/A 3 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|
| 843V - 834D | N/A 835 | N/A 3 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|
| 843 - 834D | N/A 835 | N/A 3 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|
| 842 - 834D | N/A 835 | N/A 3 1/4 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|
| 850A - 834D | N/A 835 | N/A 3.5390 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 23800 lbf106000 N | N/A 160000 lbf712000 N |
N/A
|
| 850W - 834D | N/A 835 | N/A 3 1/2 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 23800 lbf106000 N | N/A 160000 lbf712000 N |
N/A
|
| 838 - 834D | N/A 835 | N/A 3.1875 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 23800 lbf106000 N | N/A 160000 lbf712000 N |
N/A
|
| 835 - 834D | N/A 835 | N/A 2.75 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|
| 841 - 834D | N/A 835 | N/A 3.3750 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|
| 850V - 834D | N/A 835 | N/A 3 1/2 in | N/A 6.75 in | N/A 2.2190 in | N/A 3.9375 in | N/A 4.9375 in | N/A 28300 lbf126000 N | N/A 190000 lbf844000 N |
N/A
|
| 8578 - 8520CD | N/A 8500 | N/A 9 1/2 in | N/A 12.875 in | N/A 2.0625 in | N/A 3.25 in | N/A 4.5000 in | N/A 30700 lbf137000 N | N/A 206000 lbf918000 N |
N/A
|
| 8575X - 8520CD | N/A 8500 | N/A 9.25 in | N/A 12.875 in | N/A 2.0625 in | N/A 3.25 in | N/A 4.5000 in | N/A 30700 lbf137000 N | N/A 206000 lbf918000 N |
N/A
|
| 8575 - 8520CD | N/A 8500 | N/A 9.25 in | N/A 12.875 in | N/A 2.0625 in | N/A 3.25 in | N/A 4.5000 in | N/A 32500 lbf145000 N | N/A 219000 lbf972000 N |
N/A
|
| 8574 - 8520CD | N/A 8500 | N/A 9.25 in | N/A 12.875 in | N/A 2.0625 in | N/A 3.25 in | N/A 4.5000 in | N/A 31300 lbf139000 N | N/A 210000 lbf935000 N |
N/A
|
| 8573 - 8520CD | N/A 8500 | N/A 9 in | N/A 12.875 in | N/A 2.0625 in | N/A 3.25 in | N/A 4.5000 in | N/A 32500 lbf145000 N | N/A 219000 lbf972000 N |
N/A
|
| 8578 - 8522D | N/A 8500 | N/A 9 1/2 in | N/A 12.9380 in | N/A 2.0625 in | N/A 3.25 in | N/A 4.5000 in | N/A 30700 lbf137000 N | N/A 206000 lbf918000 N |
N/A
|