Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 8575X - 8522D | N/A 8500 | N/A 9.25 in234.95 mm | N/A 12.9380 in328.625 mm | N/A 2.0625 in52.388 mm | N/A 3.25 in82.55 mm | N/A 4.5000 in114.300 mm | N/A 30700 lbf137000 N | N/A 206000 lbf918000 N |
N/A
|
| 8575 - 8522D | N/A 8500 | N/A 9.25 in234.95 mm | N/A 12.9380 in328.625 mm | N/A 2.0625 in52.388 mm | N/A 3.25 in82.55 mm | N/A 4.5000 in114.300 mm | N/A 32500 lbf145000 N | N/A 219000 lbf972000 N |
N/A
|
| 8573 - 8522D | N/A 8500 | N/A 9 in228.600 mm | N/A 12.9380 in328.625 mm | N/A 2.0625 in52.388 mm | N/A 3.25 in82.55 mm | N/A 4.5000 in114.300 mm | N/A 32500 lbf145000 N | N/A 219000 lbf972000 N |
N/A
|
| 8574 - 8522D | N/A 8500 | N/A 9.25 in234.95 mm | N/A 12.9380 in328.625 mm | N/A 2.0625 in52.388 mm | N/A 3.25 in82.55 mm | N/A 4.5000 in114.300 mm | N/A 31300 lbf139000 N | N/A 210000 lbf935000 N |
N/A
|
| 863X - 854D | N/A 855 | N/A 3.937 in100 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 866 - 854D | N/A 855 | N/A 3.8750 in98.425 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 867A - 854D | N/A 855 | N/A 3.7392 in94.976 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 869 - 854D | N/A 855 | N/A 3 7/16 in87.313 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 855 - 854D | N/A 855 | N/A 3 1/2 in88.900 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 857 - 854D | N/A 855 | N/A 3.6250 in92.075 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 864 - 854D | N/A 855 | N/A 3 3/4 in95.250 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 862 - 854D | N/A 855 | N/A 3.7402 in95.001 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 861 - 854D | N/A 855 | N/A 4 in101.600 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 867A - 854DC | N/A 855 | N/A 3.7392 in94.976 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 864 - 854DC | N/A 855 | N/A 3 3/4 in95.250 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 857 - 854DC | N/A 855 | N/A 3.6250 in92.075 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 861 - 854DC | N/A 855 | N/A 4 in101.600 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 869 - 854DC | N/A 855 | N/A 3 7/16 in87.313 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 863X - 854DC | N/A 855 | N/A 3.937 in100 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 862 - 854DC | N/A 855 | N/A 3.7402 in95.001 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 855 - 854DC | N/A 855 | N/A 3 1/2 in88.900 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 866 - 854DC | N/A 855 | N/A 3.8750 in98.425 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.0000 in101.600 mm | N/A 4.9999 in126.997 mm | N/A 26700 lbf119000 N | N/A 179000 lbf797000 N |
N/A
|
| 87750C - 87112D | N/A 87000 | N/A 7.5 in190.5 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 23600 lbf105000 N | N/A 159000 lbf706000 N |
N/A
|
| 87737 - 87112D | N/A 87000 | N/A 7.3750 in187.325 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 29700 lbf132000 N | N/A 199000 lbf886000 N |
N/A
|
| 87750 - 87112D | N/A 87000 | N/A 7.5 in190.5 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 29700 lbf132000 N | N/A 199000 lbf886000 N |
N/A
|