COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

8575X - 8522D N/A 8500 N/A 9.25 in N/A 12.9380 in N/A 2.0625 in N/A 3.25 in N/A 4.5000 in N/A 30700 lbf137000 N N/A 206000 lbf918000 N N/A CAD Icon (for items table)
8575 - 8522D N/A 8500 N/A 9.25 in N/A 12.9380 in N/A 2.0625 in N/A 3.25 in N/A 4.5000 in N/A 32500 lbf145000 N N/A 219000 lbf972000 N N/A CAD Icon (for items table)
8573 - 8522D N/A 8500 N/A 9 in N/A 12.9380 in N/A 2.0625 in N/A 3.25 in N/A 4.5000 in N/A 32500 lbf145000 N N/A 219000 lbf972000 N N/A CAD Icon (for items table)
8574 - 8522D N/A 8500 N/A 9.25 in N/A 12.9380 in N/A 2.0625 in N/A 3.25 in N/A 4.5000 in N/A 31300 lbf139000 N N/A 210000 lbf935000 N N/A CAD Icon (for items table)
863X - 854D N/A 855 N/A 3.937 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
866 - 854D N/A 855 N/A 3.8750 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
867A - 854D N/A 855 N/A 3.7392 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
869 - 854D N/A 855 N/A 3 7/16 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
855 - 854D N/A 855 N/A 3 1/2 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
857 - 854D N/A 855 N/A 3.6250 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
864 - 854D N/A 855 N/A 3 3/4 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
862 - 854D N/A 855 N/A 3.7402 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
861 - 854D N/A 855 N/A 4 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
867A - 854DC N/A 855 N/A 3.7392 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
864 - 854DC N/A 855 N/A 3 3/4 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
857 - 854DC N/A 855 N/A 3.6250 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
861 - 854DC N/A 855 N/A 4 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
869 - 854DC N/A 855 N/A 3 7/16 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
863X - 854DC N/A 855 N/A 3.937 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
862 - 854DC N/A 855 N/A 3.7402 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
855 - 854DC N/A 855 N/A 3 1/2 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
866 - 854DC N/A 855 N/A 3.8750 in N/A 7.5 in N/A 2.2650 in N/A 4.0000 in N/A 4.9999 in N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Icon (for items table)
87750C - 87112D N/A 87000 N/A 7.5 in N/A 11.1250 in N/A 1.875 in N/A 3.1250 in N/A 4.2500 in N/A 23600 lbf105000 N N/A 159000 lbf706000 N N/A CAD Icon (for items table)
87737 - 87112D N/A 87000 N/A 7.3750 in N/A 11.1250 in N/A 1.875 in N/A 3.1250 in N/A 4.2500 in N/A 29700 lbf132000 N N/A 199000 lbf886000 N N/A CAD Icon (for items table)
87750 - 87112D N/A 87000 N/A 7.5 in N/A 11.1250 in N/A 1.875 in N/A 3.1250 in N/A 4.2500 in N/A 29700 lbf132000 N N/A 199000 lbf886000 N N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »