Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 87762 - 87112D | N/A 87000 | N/A 7.6250 in | N/A 11.1250 in | N/A 1.875 in | N/A 3.1250 in | N/A 4.2500 in | N/A 29700 lbf132000 N | N/A 199000 lbf886000 N |
N/A
|
| 87737 - 87112DC | N/A 87000 | N/A 7.3750 in | N/A 11.1250 in | N/A 1.875 in | N/A 3.1250 in | N/A 4.2500 in | N/A 29700 lbf132000 N | N/A 199000 lbf886000 N |
N/A
|
| 87750C - 87112DC | N/A 87000 | N/A 7.5 in | N/A 11.1250 in | N/A 1.875 in | N/A 3.1250 in | N/A 4.2500 in | N/A 23600 lbf105000 N | N/A 159000 lbf706000 N |
N/A
|
| 87762 - 87112DC | N/A 87000 | N/A 7.6250 in | N/A 11.1250 in | N/A 1.875 in | N/A 3.1250 in | N/A 4.2500 in | N/A 29700 lbf132000 N | N/A 199000 lbf886000 N |
N/A
|
| 87750 - 87112DC | N/A 87000 | N/A 7.5 in | N/A 11.1250 in | N/A 1.875 in | N/A 3.1250 in | N/A 4.2500 in | N/A 29700 lbf132000 N | N/A 199000 lbf886000 N |
N/A
|
| 899 - 892CD | N/A 895 | N/A 5 1/2 in | N/A 9 in | N/A 2.3125 in | N/A 3.8750 in | N/A 4.8749 in | N/A 26100 lbf116000 N | N/A 175000 lbf779000 N |
N/A
|
| 896 - 892CD | N/A 895 | N/A 5 3/8 in | N/A 9 in | N/A 2.2500 in | N/A 3.8750 in | N/A 4.8749 in | N/A 30300 lbf135000 N | N/A 204000 lbf906000 N |
N/A
|
| 898A - 892CD | N/A 895 | N/A 5 1/2 in | N/A 9 in | N/A 2.2500 in | N/A 3.8750 in | N/A 4.8749 in | N/A 30300 lbf135000 N | N/A 204000 lbf906000 N |
N/A
|
| 898 - 892CD | N/A 895 | N/A 5 1/2 in | N/A 9 in | N/A 2.2500 in | N/A 3.8750 in | N/A 4.8749 in | N/A 30300 lbf135000 N | N/A 204000 lbf906000 N |
N/A
|
| EE921124 - 921851D | N/A 920000 | N/A 11.2500 in | N/A 18.5000 in | N/A 3.1720 in | N/A 5.0000 in | N/A 6.9994 in | N/A 88000 lbf391000 N | N/A 591000 lbf2630000 N |
N/A
|
| EE921124 - 921876D | N/A 920000 | N/A 11.2500 in | N/A 18.7500 in | N/A 3.1720 in | N/A 5.0000 in | N/A 6.9994 in | N/A 88000 lbf391000 N | N/A 591000 lbf2630000 N |
N/A
|
| 9285XX - 9220D | N/A 9200 | N/A 3 in | N/A 6-3/8 in | N/A 1.8125 in | N/A 2.7810 in | N/A 4.1560 in | N/A 17300 lbf77100 N | N/A 116000 lbf518000 N |
N/A
|
| 9275 - 9220D | N/A 9200 | N/A 2.375 in | N/A 6-3/8 in | N/A 1.8125 in | N/A 2.7810 in | N/A 4.0310 in | N/A 17300 lbf77100 N | N/A 116000 lbf518000 N |
N/A
|
| 9278 - 9220D | N/A 9200 | N/A 2.6875 in | N/A 6-3/8 in | N/A 1.8125 in | N/A 2.7810 in | N/A 4.1560 in | N/A 20600 lbf91400 N | N/A 138000 lbf614000 N |
N/A
|
| 9285 - 9220D | N/A 9200 | N/A 3 in | N/A 6-3/8 in | N/A 1.8125 in | N/A 2.7810 in | N/A 4.1560 in | N/A 20600 lbf91400 N | N/A 138000 lbf614000 N |
N/A
|
| EE923095 - 923176D | N/A 923000 | N/A 9 1/2 in | N/A 17.5 in | N/A 3.9375 in | N/A 6.2500 in | N/A 8.2499 in | N/A 106000 lbf472000 N | N/A 713000 lbf3170000 N |
N/A
|
| 93750 - 93127CD | N/A 93000 | N/A 7.5 in | N/A 12.5000 in | N/A 2.5 in | N/A 4.375 in | N/A 5.7499 in | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93787 - 93127CD | N/A 93000 | N/A 7 7/8 in | N/A 12.5000 in | N/A 2.5 in | N/A 4.375 in | N/A 5.7499 in | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93825 - 93127CD | N/A 93000 | N/A 8.2500 in | N/A 12.5000 in | N/A 2.5 in | N/A 4.375 in | N/A 5.7499 in | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93787A - 93127CD | N/A 93000 | N/A 7.8720 in | N/A 12.5000 in | N/A 3.0460 in | N/A 4.375 in | N/A 6.8419 in | N/A 40200 lbf179000 N | N/A 270000 lbf1200000 N |
N/A
|
| 93800 - 93127CD | N/A 93000 | N/A 8 in | N/A 12.5000 in | N/A 2.5 in | N/A 4.375 in | N/A 5.7499 in | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93825A - 93127CD | N/A 93000 | N/A 8.2500 in | N/A 12.5000 in | N/A 2.5 in | N/A 4.375 in | N/A 5.7499 in | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93800A - 93127CD | N/A 93000 | N/A 8 in | N/A 12.5000 in | N/A 2.5 in | N/A 4.375 in | N/A 5.7499 in | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93800W - 93127CD | N/A 93000 | N/A 8 in | N/A 12.5000 in | N/A 2.5 in | N/A 4.375 in | N/A 5.7499 in | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93775 - 93127CD | N/A 93000 | N/A 7.7500 in | N/A 12.5000 in | N/A 2.5 in | N/A 4.375 in | N/A 5.7499 in | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|