COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

93806A - 93127CD N/A 93000 N/A 8.0625 in N/A 12.5000 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93812 - 93127CD N/A 93000 N/A 8.1250 in N/A 12.5000 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93787 - 93127DW N/A 93000 N/A 7 7/8 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93750 - 93127DW N/A 93000 N/A 7.5 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93775 - 93127DW N/A 93000 N/A 7.7500 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93708 - 93127DW N/A 93000 N/A 7.0856 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93825A - 93127DW N/A 93000 N/A 8.2500 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93812 - 93127DW N/A 93000 N/A 8.1250 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800 - 93127DW N/A 93000 N/A 8 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93825 - 93127DW N/A 93000 N/A 8.2500 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800A - 93127DW N/A 93000 N/A 8 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800W - 93127DW N/A 93000 N/A 8 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93806A - 93127DW N/A 93000 N/A 8.0625 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93825V - 93127DW N/A 93000 N/A 8.2500 in N/A 12.5000 in N/A 2.5 in N/A 5.1250 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93708 - 93128XD N/A 93000 N/A 7.0856 in N/A 12.5975 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93825V - 93128XD N/A 93000 N/A 8.2500 in N/A 12.5975 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93825 - 93128XD N/A 93000 N/A 8.2500 in N/A 12.5975 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93750 - 93128XD N/A 93000 N/A 7.5 in N/A 12.5975 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93812 - 93128XD N/A 93000 N/A 8.1250 in N/A 12.5975 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93806A - 93128XD N/A 93000 N/A 8.0625 in N/A 12.5975 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800W - 93128XD N/A 93000 N/A 8 in N/A 12.5975 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800A - 93128XD N/A 93000 N/A 8 in N/A 12.5975 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93800 - 93128XD N/A 93000 N/A 8 in N/A 12.5975 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
93787A - 93128XD N/A 93000 N/A 7.8720 in N/A 12.5975 in N/A 3.0460 in N/A 4.375 in N/A 6.8419 in N/A 40200 lbf179000 N N/A 270000 lbf1200000 N N/A CAD Icon (for items table)
93787 - 93128XD N/A 93000 N/A 7 7/8 in N/A 12.5975 in N/A 2.5 in N/A 4.375 in N/A 5.7499 in N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »