Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 26100 - 26282D | N/A 26000 | N/A 1 in25.40 mm | N/A 2.8125 in71.438 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 3420 lbf15200 N | N/A 23000 lbf102000 N |
N/A
|
| 26093 - 26282D | N/A 26000 | N/A 15/16 in23.813 mm | N/A 2.8125 in71.438 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 3420 lbf15200 N | N/A 23000 lbf102000 N |
N/A
|
| 26126X - 26282D | N/A 26000 | N/A 1.2598 in31.999 mm | N/A 2.8125 in71.438 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 3420 lbf15200 N | N/A 23000 lbf102000 N |
N/A
|
| 26118 - 26282D | N/A 26000 | N/A 1.1806 in29.987 mm | N/A 2.8125 in71.438 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 4060 lbf18100 N | N/A 27300 lbf121000 N |
N/A
|
| 26112 - 26282D | N/A 26000 | N/A 1 1/8 in28.575 mm | N/A 2.8125 in71.438 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 4060 lbf18100 N | N/A 27300 lbf121000 N |
N/A
|
| 26112 - 26284D | N/A 26000 | N/A 1 1/8 in28.575 mm | N/A 2.8336 in71.973 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6835 in42.761 mm | N/A 4060 lbf18100 N | N/A 27300 lbf121000 N |
N/A
|
| 26093 - 26284D | N/A 26000 | N/A 15/16 in23.813 mm | N/A 2.8336 in71.973 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6835 in42.761 mm | N/A 3420 lbf15200 N | N/A 23000 lbf102000 N |
N/A
|
| 26118 - 26284D | N/A 26000 | N/A 1.1806 in29.987 mm | N/A 2.8336 in71.973 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6835 in42.761 mm | N/A 4060 lbf18100 N | N/A 27300 lbf121000 N |
N/A
|
| 26100 - 26284D | N/A 26000 | N/A 1 in25.40 mm | N/A 2.8336 in71.973 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6835 in42.761 mm | N/A 3420 lbf15200 N | N/A 23000 lbf102000 N |
N/A
|
| 26126 - 26284D | N/A 26000 | N/A 1.2600 in32.004 mm | N/A 2.8336 in71.973 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6835 in42.761 mm | N/A 3420 lbf15200 N | N/A 23000 lbf102000 N |
N/A
|
| 26132 - 26284D | N/A 26000 | N/A 1 5/16 in33.338 mm | N/A 2.8336 in71.973 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6835 in42.761 mm | N/A 4060 lbf18100 N | N/A 27300 lbf121000 N |
N/A
|
| 26126X - 26284D | N/A 26000 | N/A 1.2598 in31.999 mm | N/A 2.8336 in71.973 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6835 in42.761 mm | N/A 3420 lbf15200 N | N/A 23000 lbf102000 N |
N/A
|
| 26131 - 26284D | N/A 26000 | N/A 1 5/16 in33.338 mm | N/A 2.8336 in71.973 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6835 in42.761 mm | N/A 4060 lbf18100 N | N/A 27300 lbf121000 N |
N/A
|
| EE275095 - 275156CD | N/A 275000 | N/A 9 1/2 in241.300 mm | N/A 15.5 in393.7 mm | N/A 2.7500 in69.850 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.160 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| EE275100 - 275156CD | N/A 275000 | N/A 10 in254 mm | N/A 15.5 in393.7 mm | N/A 2.7500 in69.850 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.160 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| EE275105 - 275156CD | N/A 275000 | N/A 10 1/2 in266.7 mm | N/A 15.5 in393.7 mm | N/A 2.7500 in69.850 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.160 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| EE275108 - 275156CD | N/A 275000 | N/A 10.7500 in273.050 mm | N/A 15.5 in393.7 mm | N/A 2.7500 in69.850 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.160 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| EE275095 - 275161D | N/A 275000 | N/A 9 1/2 in241.300 mm | N/A 16.0000 in406.400 mm | N/A 2.7500 in69.850 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| EE275108 - 275161D | N/A 275000 | N/A 10.7500 in273.050 mm | N/A 16.0000 in406.400 mm | N/A 2.7500 in69.850 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| EE275100 - 275161D | N/A 275000 | N/A 10 in254 mm | N/A 16.0000 in406.400 mm | N/A 2.7500 in69.850 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| EE275105 - 275161D | N/A 275000 | N/A 10 1/2 in266.7 mm | N/A 16.0000 in406.400 mm | N/A 2.7500 in69.850 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| EE275105 - 275161DC | N/A 275000 | N/A 10 1/2 in266.7 mm | N/A 16.0000 in406.400 mm | N/A 2.7500 in69.850 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| EE275100 - 275161DC | N/A 275000 | N/A 10 in254 mm | N/A 16.0000 in406.400 mm | N/A 2.7500 in69.850 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| EE275095 - 275161DC | N/A 275000 | N/A 9 1/2 in241.300 mm | N/A 16.0000 in406.400 mm | N/A 2.7500 in69.850 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| EE275108 - 275161DC | N/A 275000 | N/A 10.7500 in273.050 mm | N/A 16.0000 in406.400 mm | N/A 2.7500 in69.850 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 59000 lbf262000 N | N/A 396000 lbf1760000 N |
N/A
|
| 27687 - 27620DA | N/A 27600 | N/A 3 1/4 in82.550 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27684A - 27620DA | N/A 27600 | N/A 3 in76.2 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6450 lbf28700 N | N/A 43300 lbf193000 N |
N/A
|
| 27684 - 27620DA | N/A 27600 | N/A 3 in76.2 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27689 - 27620DA | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27689H - 27620DA | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6450 lbf28700 N | N/A 43300 lbf193000 N |
N/A
|
| 27680 - 27620DA | N/A 27600 | N/A 2.8750 in73.025 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27691 - 27620DA | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27695 - 27620DA | N/A 27600 | N/A 3.3455 in84.976 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27690 - 27620DA | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27875 - 27820D | N/A 27800 | N/A 1 3/8 in34.925 mm | N/A 3.1510 in80.035 mm | N/A 0.9330 in23.698 mm | N/A 1.7700 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 4550 lbf20200 N | N/A 30500 lbf136000 N |
N/A
|
| 27881 - 27820D | N/A 27800 | N/A 1 1/2 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 0.9330 in23.698 mm | N/A 1.7700 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 4550 lbf20200 N | N/A 30500 lbf136000 N |
N/A
|
| 27880 - 27820D | N/A 27800 | N/A 1 1/2 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 0.9330 in23.698 mm | N/A 1.7700 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 4550 lbf20200 N | N/A 30500 lbf136000 N |
N/A
|
| EE280702 - 281201D | N/A 280000 | N/A 7 in177.800 mm | N/A 12 in304.8 mm | N/A 2.7207 in69.106 mm | N/A 3.8750 in98.425 mm | N/A 5.8203 in147.836 mm | N/A 35100 lbf156000 N | N/A 236000 lbf1050000 N |
N/A
|
| EE280626 - 281201D | N/A 280000 | N/A 6.25 in158.750 mm | N/A 12 in304.8 mm | N/A 2.7207 in69.106 mm | N/A 3.8750 in98.425 mm | N/A 5.8203 in147.836 mm | N/A 35100 lbf156000 N | N/A 236000 lbf1050000 N |
N/A
|
| 28138 - 28314XD | N/A 28000 | N/A 1.3770 in34.976 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28137 - 28314XD | N/A 28000 | N/A 1 3/8 in34.925 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28159 - 28314XD | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28118 - 28314XD | N/A 28000 | N/A 1 3/16 in30.163 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28158 - 28314XD | N/A 28000 | N/A 1.5748 in40 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28150 - 28314XD | N/A 28000 | N/A 1 1/2 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28156 - 28314XD | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 3.1510 in80.035 mm | N/A 0.7736 in19.649 mm | N/A 1.3750 in34.925 mm | N/A 1.7110 in43.459 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28151 - 28314XD | N/A 28000 | N/A 1 1/2 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28137 - 28318D | N/A 28000 | N/A 1 3/8 in34.925 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28159 - 28318D | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28118 - 28318D | N/A 28000 | N/A 1 3/16 in30.163 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|