Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 93775 - 93128XD | N/A 93000 | N/A 7.7500 in | N/A 12.5975 in | N/A 2.5 in | N/A 4.375 in | N/A 5.7499 in | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93825A - 93128XD | N/A 93000 | N/A 8.2500 in | N/A 12.5975 in | N/A 2.5 in | N/A 4.375 in | N/A 5.7499 in | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 9380 - 9320D | N/A 9300 | N/A 3 in | N/A 7 in | N/A 1.8125 in | N/A 2.9375 in | N/A 4.3124 in | N/A 21200 lbf94100 N | N/A 142000 lbf632000 N |
N/A
|
| 9382 - 9320D | N/A 9300 | N/A 2.7525 in | N/A 7 in | N/A 1.8125 in | N/A 2.9375 in | N/A 4.3124 in | N/A 21200 lbf94100 N | N/A 142000 lbf632000 N |
N/A
|
| 9378 - 9320D | N/A 9300 | N/A 3 in | N/A 7 in | N/A 2 in | N/A 2.9375 in | N/A 4.5624 in | N/A 21200 lbf94100 N | N/A 142000 lbf632000 N |
N/A
|
| 942 - 932CD | N/A 935 | N/A 4.3307 in | N/A 8.3750 in | N/A 2.6250 in | N/A 4.6250 in | N/A 5.6249 in | N/A 33300 lbf148000 N | N/A 224000 lbf996000 N |
N/A
|
| 941 - 932CD | N/A 935 | N/A 4 in | N/A 8.3750 in | N/A 2.6250 in | N/A 4.6250 in | N/A 5.6249 in | N/A 33300 lbf148000 N | N/A 224000 lbf996000 N |
N/A
|
| 943 - 932CD | N/A 935 | N/A 3.8750 in | N/A 8.3750 in | N/A 2.6250 in | N/A 4.6250 in | N/A 5.6249 in | N/A 33300 lbf148000 N | N/A 224000 lbf996000 N |
N/A
|
| 938 - 932CD | N/A 935 | N/A 4 1/2 in | N/A 8.3750 in | N/A 2.6250 in | N/A 4.6250 in | N/A 5.6249 in | N/A 33300 lbf148000 N | N/A 224000 lbf996000 N |
N/A
|
| 94669 - 94112XD | N/A 94000 | N/A 6.6923 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.5000 in | N/A 5.7500 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94649 - 94112XD | N/A 94000 | N/A 6 1/2 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.5000 in | N/A 5.7500 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94650 - 94112XD | N/A 94000 | N/A 6 1/2 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.5000 in | N/A 5.7500 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94675 - 94112XD | N/A 94000 | N/A 6.7500 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.5000 in | N/A 5.7500 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94687 - 94112XD | N/A 94000 | N/A 6 7/8 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.5000 in | N/A 5.7500 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94700 - 94112XD | N/A 94000 | N/A 7 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.5000 in | N/A 5.7500 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94700W - 94112XD | N/A 94000 | N/A 7 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.5000 in | N/A 5.7500 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94703W - 94112XD | N/A 94000 | N/A 7 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.5000 in | N/A 5.7500 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94649 - 94114CD | N/A 94000 | N/A 6 1/2 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.375 in | N/A 5.6250 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94669 - 94114CD | N/A 94000 | N/A 6.6923 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.375 in | N/A 5.6250 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94675 - 94114CD | N/A 94000 | N/A 6.7500 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.375 in | N/A 5.6250 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94687 - 94114CD | N/A 94000 | N/A 6 7/8 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.375 in | N/A 5.6250 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94700 - 94114CD | N/A 94000 | N/A 7 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.375 in | N/A 5.6250 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94700W - 94114CD | N/A 94000 | N/A 7 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.375 in | N/A 5.6250 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94703W - 94114CD | N/A 94000 | N/A 7 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.375 in | N/A 5.6250 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94650 - 94114CD | N/A 94000 | N/A 6 1/2 in | N/A 11.3750 in | N/A 2.5 in | N/A 4.375 in | N/A 5.6250 in | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|