Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 95528 - 95927CD | N/A 95000 | N/A 5 1/4 in | N/A 9.25 in | N/A 2.5 in | N/A 4.5000 in | N/A 5.6249 in | N/A 36700 lbf163000 N | N/A 246000 lbf1090000 N |
N/A
|
| 95475 - 95927CD | N/A 95000 | N/A 4.7500 in | N/A 9.25 in | N/A 2.5 in | N/A 4.5000 in | N/A 5.6249 in | N/A 36700 lbf163000 N | N/A 246000 lbf1090000 N |
N/A
|
| 96825 - 96140CD | N/A 96000 | N/A 8.2500 in | N/A 14 in | N/A 2.6250 in | N/A 4.375 in | N/A 5.9999 in | N/A 44200 lbf197000 N | N/A 297000 lbf1320000 N |
N/A
|
| 96900 - 96140CD | N/A 96000 | N/A 9 in | N/A 14 in | N/A 2.6250 in | N/A 4.375 in | N/A 5.9999 in | N/A 44200 lbf197000 N | N/A 297000 lbf1320000 N |
N/A
|
| 96925 - 96140CD | N/A 96000 | N/A 9.25 in | N/A 14 in | N/A 2.6250 in | N/A 4.375 in | N/A 5.9999 in | N/A 44200 lbf197000 N | N/A 297000 lbf1320000 N |
N/A
|
| EE971298 - 972102CD | N/A 970000 | N/A 12.9870 in | N/A 21.0 in | N/A 3.0000 in | N/A 4.5000 in | N/A 6.5000 in | N/A 101000 lbf448000 N | N/A 676000 lbf3010000 N |
N/A
|
| EE971354 - 972102CD | N/A 970000 | N/A 13 1/2 in | N/A 21.0 in | N/A 3.0000 in | N/A 4.5000 in | N/A 6.5000 in | N/A 101000 lbf448000 N | N/A 676000 lbf3010000 N |
N/A
|
| EE971298 - 972151D | N/A 970000 | N/A 12.9870 in | N/A 21.5000 in | N/A 3.0000 in | N/A 6.0000 in | N/A 7.0000 in | N/A 101000 lbf448000 N | N/A 676000 lbf3010000 N |
N/A
|
| EE971354 - 972151D | N/A 970000 | N/A 13 1/2 in | N/A 21.5000 in | N/A 3.0000 in | N/A 6.0000 in | N/A 7.0000 in | N/A 101000 lbf448000 N | N/A 676000 lbf3010000 N |
N/A
|
| 97450 - 97901D | N/A 97000 | N/A 4 1/2 in | N/A 9 in | N/A 1.9460 in | N/A 3.3125 in | N/A 4.5625 in | N/A 21900 lbf97500 N | N/A 147000 lbf655000 N |
N/A
|
| 97472X - 97901D | N/A 97000 | N/A 4.7244 in | N/A 9 in | N/A 1.9460 in | N/A 3.3125 in | N/A 4.5625 in | N/A 21900 lbf97500 N | N/A 147000 lbf655000 N |
N/A
|
| 97500 - 97901D | N/A 97000 | N/A 5 in | N/A 9 in | N/A 1.9460 in | N/A 3.3125 in | N/A 4.5625 in | N/A 26000 lbf116000 N | N/A 174000 lbf776000 N |
N/A
|
| 97493 - 97901D | N/A 97000 | N/A 4.9330 in | N/A 9 in | N/A 1.9460 in | N/A 3.3125 in | N/A 4.5625 in | N/A 21900 lbf97500 N | N/A 147000 lbf655000 N |
N/A
|
| 98335 - 98789D | N/A 98000 | N/A 3.3465 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|
| 98394X - 98789D | N/A 98000 | N/A 3.937 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|
| 98350 - 98789D | N/A 98000 | N/A 3 1/2 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|
| 98316 - 98789D | N/A 98000 | N/A 3.1496 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|
| 98393 - 98789D | N/A 98000 | N/A 3.9330 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|
| 98354 - 98789D | N/A 98000 | N/A 3.5423 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|
| 98400 - 98789D | N/A 98000 | N/A 4 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|
| 98335 - 98789DC | N/A 98000 | N/A 3.3465 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|
| 98350 - 98789DC | N/A 98000 | N/A 3 1/2 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|
| 98400 - 98789DC | N/A 98000 | N/A 4 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|
| 98316 - 98789DC | N/A 98000 | N/A 3.1496 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|
| 98393 - 98789DC | N/A 98000 | N/A 3.9330 in | N/A 7.875 in | N/A 1.9375 in | N/A 3.1581 in | N/A 4.5625 in | N/A 28100 lbf125000 N | N/A 189000 lbf839000 N |
N/A
|