COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

98394X - 98789DC N/A 98000 N/A 3.937 in N/A 7.875 in N/A 1.9375 in N/A 3.1581 in N/A 4.5625 in N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Icon (for items table)
98354 - 98789DC N/A 98000 N/A 3.5423 in N/A 7.875 in N/A 1.9375 in N/A 3.1581 in N/A 4.5625 in N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Icon (for items table)
99600P - 99100YD N/A 99000 N/A 6 in N/A 10.00 in N/A 2.6250 in N/A 5.2500 in N/A 6.7500 in N/A 45600 lbf203000 N N/A 306000 lbf1360000 N N/A CAD Icon (for items table)
99500 - 99100YD N/A 99000 N/A 5 in N/A 10.00 in N/A 2.6250 in N/A 5.2500 in N/A 6.7500 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99603 - 99100YD N/A 99000 N/A 6 in N/A 10.00 in N/A 2.8125 in N/A 5.2500 in N/A 6.7500 in N/A 34100 lbf152000 N N/A 229000 lbf1020000 N N/A CAD Icon (for items table)
99587 - 99100YD N/A 99000 N/A 5 7/8 in N/A 10.00 in N/A 2.6250 in N/A 5.2500 in N/A 6.7500 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99590X - 99100YD N/A 99000 N/A 5.9055 in N/A 10.00 in N/A 2.6250 in N/A 5.2500 in N/A 6.7500 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99600 - 99100YD N/A 99000 N/A 6 in N/A 10.00 in N/A 2.6250 in N/A 5.2500 in N/A 6.7500 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99603AS - 99100YD N/A 99000 N/A 6 in N/A 10.00 in N/A 2.8125 in N/A 5.2500 in N/A 6.7500 in N/A 36100 lbf161000 N N/A 242000 lbf1080000 N N/A CAD Icon (for items table)
99550 - 99100YD N/A 99000 N/A 5 1/2 in N/A 10.00 in N/A 2.6250 in N/A 5.2500 in N/A 6.7500 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99575 - 99100YD N/A 99000 N/A 5.7500 in N/A 10.00 in N/A 2.6250 in N/A 5.2500 in N/A 6.7500 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99537 - 99100YD N/A 99000 N/A 5 3/8 in N/A 10.00 in N/A 2.6250 in N/A 5.2500 in N/A 6.7500 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99550 - 99101D N/A 99000 N/A 5 1/2 in N/A 10.00 in N/A 2.6250 in N/A 4.5000 in N/A 6.0000 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99600P - 99101D N/A 99000 N/A 6 in N/A 10.00 in N/A 2.6250 in N/A 4.5000 in N/A 6.0000 in N/A 45600 lbf203000 N N/A 306000 lbf1360000 N N/A CAD Icon (for items table)
99603 - 99101D N/A 99000 N/A 6 in N/A 10.00 in N/A 2.8125 in N/A 4.5000 in N/A 6.0000 in N/A 34100 lbf152000 N N/A 229000 lbf1020000 N N/A CAD Icon (for items table)
99587 - 99101D N/A 99000 N/A 5 7/8 in N/A 10.00 in N/A 2.6250 in N/A 4.5000 in N/A 6.0000 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99600 - 99101D N/A 99000 N/A 6 in N/A 10.00 in N/A 2.6250 in N/A 4.5000 in N/A 6.0000 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99575 - 99101D N/A 99000 N/A 5.7500 in N/A 10.00 in N/A 2.6250 in N/A 4.5000 in N/A 6.0000 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99537 - 99101D N/A 99000 N/A 5 3/8 in N/A 10.00 in N/A 2.6250 in N/A 4.5000 in N/A 6.0000 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99603AS - 99101D N/A 99000 N/A 6 in N/A 10.00 in N/A 2.8125 in N/A 4.5000 in N/A 6.0000 in N/A 36100 lbf161000 N N/A 242000 lbf1080000 N N/A CAD Icon (for items table)
99500 - 99101D N/A 99000 N/A 5 in N/A 10.00 in N/A 2.6250 in N/A 4.5000 in N/A 6.0000 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99590X - 99101D N/A 99000 N/A 5.9055 in N/A 10.00 in N/A 2.6250 in N/A 4.5000 in N/A 6.0000 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99600 - 99101DC N/A 99000 N/A 6 in N/A 10.00 in N/A 2.6250 in N/A 4.5000 in N/A 6.0000 in N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99600P - 99101DC N/A 99000 N/A 6 in N/A 10.00 in N/A 2.6250 in N/A 4.5000 in N/A 6.0000 in N/A 45600 lbf203000 N N/A 306000 lbf1360000 N N/A CAD Icon (for items table)
99603AS - 99101DC N/A 99000 N/A 6 in N/A 10.00 in N/A 2.8125 in N/A 4.5000 in N/A 6.0000 in N/A 36100 lbf161000 N N/A 242000 lbf1080000 N N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65 »