Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 99603 - 99101DC | N/A 99000 | N/A 6 in152.400 mm | N/A 10.00 in254.000 mm | N/A 2.8125 in71.438 mm | N/A 4.5000 in114.300 mm | N/A 6.0000 in152.400 mm | N/A 34100 lbf152000 N | N/A 229000 lbf1020000 N |
N/A
|
| 99590X - 99101DC | N/A 99000 | N/A 5.9055 in150 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.5000 in114.300 mm | N/A 6.0000 in152.400 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99587 - 99101DC | N/A 99000 | N/A 5 7/8 in149.225 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.5000 in114.300 mm | N/A 6.0000 in152.400 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99500 - 99101DC | N/A 99000 | N/A 5 in127 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.5000 in114.300 mm | N/A 6.0000 in152.400 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99575 - 99101DC | N/A 99000 | N/A 5.7500 in146.050 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.5000 in114.300 mm | N/A 6.0000 in152.400 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99537 - 99101DC | N/A 99000 | N/A 5 3/8 in136.525 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.5000 in114.300 mm | N/A 6.0000 in152.400 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99550 - 99101DC | N/A 99000 | N/A 5 1/2 in139.700 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.5000 in114.300 mm | N/A 6.0000 in152.400 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99600 - 99102CD | N/A 99000 | N/A 6 in152.400 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99537 - 99102CD | N/A 99000 | N/A 5 3/8 in136.525 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99590X - 99102CD | N/A 99000 | N/A 5.9055 in150 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99575 - 99102CD | N/A 99000 | N/A 5.7500 in146.050 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99500 - 99102CD | N/A 99000 | N/A 5 in127 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99550 - 99102CD | N/A 99000 | N/A 5 1/2 in139.700 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99587 - 99102CD | N/A 99000 | N/A 5 7/8 in149.225 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99600P - 99102CD | N/A 99000 | N/A 6 in152.400 mm | N/A 10.00 in254.000 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 45600 lbf203000 N | N/A 306000 lbf1360000 N |
N/A
|
| 99603 - 99102CD | N/A 99000 | N/A 6 in152.400 mm | N/A 10.00 in254.000 mm | N/A 2.8125 in71.438 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 34100 lbf152000 N | N/A 229000 lbf1020000 N |
N/A
|
| 99500 - 99103D | N/A 99000 | N/A 5 in127 mm | N/A 10.0384 in254.975 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99603AS - 99103D | N/A 99000 | N/A 6 in152.400 mm | N/A 10.0384 in254.975 mm | N/A 2.8125 in71.438 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 36100 lbf161000 N | N/A 242000 lbf1080000 N |
N/A
|
| 99575 - 99103D | N/A 99000 | N/A 5.7500 in146.050 mm | N/A 10.0384 in254.975 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99600P - 99103D | N/A 99000 | N/A 6 in152.400 mm | N/A 10.0384 in254.975 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 45600 lbf203000 N | N/A 306000 lbf1360000 N |
N/A
|
| 99550 - 99103D | N/A 99000 | N/A 5 1/2 in139.700 mm | N/A 10.0384 in254.975 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99537 - 99103D | N/A 99000 | N/A 5 3/8 in136.525 mm | N/A 10.0384 in254.975 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99587 - 99103D | N/A 99000 | N/A 5 7/8 in149.225 mm | N/A 10.0384 in254.975 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 99603 - 99103D | N/A 99000 | N/A 6 in152.400 mm | N/A 10.0384 in254.975 mm | N/A 2.8125 in71.438 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 34100 lbf152000 N | N/A 229000 lbf1020000 N |
N/A
|
| 99590X - 99103D | N/A 99000 | N/A 5.9055 in150 mm | N/A 10.0384 in254.975 mm | N/A 2.6250 in66.675 mm | N/A 4.375 in111.125 mm | N/A 5.8750 in149.225 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|