COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

HH224349 - HH224310CD N/A HH224300 N/A 4.5266 in114.976 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
HH224334 - HH224310CD N/A HH224300 N/A 3.9360 in99.974 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
HH224340 - HH224310CD N/A HH224300 N/A 4 1/4 in107.95 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
HH224346 - HH224310CD N/A HH224300 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
HH224332 - HH224310CD N/A HH224300 N/A 3.8750 in98.425 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
HH224335V - HH224310CD N/A HH224300 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 47000 lbf209000 N N/A 315000 lbf1400000 N N/A CAD Icon (for items table)
HH224346V - HH224310CD N/A HH224300 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 47000 lbf209000 N N/A 315000 lbf1400000 N N/A CAD Icon (for items table)
HH224335 - HH224310CD N/A HH224300 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
HH234048V - HH234011CD N/A HH234000 N/A 6 in152.400 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 84300 lbf375000 N N/A 566000 lbf2520000 N N/A CAD Icon (for items table)
HH234031 - HH234011CD N/A HH234000 N/A 5 1/2 in139.700 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 67200 lbf299000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
HH234032 - HH234011CD N/A HH234000 N/A 5 1/2 in139.700 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 67200 lbf299000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
HH234048 - HH234011CD N/A HH234000 N/A 6 in152.400 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 67200 lbf299000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
HH234049 - HH234011CD N/A HH234000 N/A 6 in152.400 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 71100 lbf316000 N N/A 478000 lbf2130000 N N/A CAD Icon (for items table)
HH234040 - HH234011CD N/A HH234000 N/A 5.7500 in146.050 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 67200 lbf299000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
HH249949 - HH249910CD N/A HH249900 N/A 9.7500 in247.650 mm N/A 16.0000 in406.400 mm N/A 4.6250 in117.475 mm N/A 8.0000 in203.200 mm N/A 9.7500 in247.650 mm N/A 121000 lbf539000 N N/A 814000 lbf3620000 N N/A CAD Icon (for items table)
HH249949V - HH249910CD N/A HH249900 N/A 9.7500 in247.650 mm N/A 16.0000 in406.400 mm N/A 4.6250 in117.475 mm N/A 8.0000 in203.200 mm N/A 9.7500 in247.650 mm N/A 121000 lbf539000 N N/A 814000 lbf3620000 N N/A CAD Icon (for items table)
HH249949H - HH249910CD N/A HH249900 N/A 9.7500 in247.650 mm N/A 16.0000 in406.400 mm N/A 4.6250 in117.475 mm N/A 8.0000 in203.200 mm N/A 9.7500 in247.650 mm N/A 144000 lbf639000 N N/A 965000 lbf4290000 N N/A CAD Icon (for items table)
HH258248 - HH258210CD N/A HH258200 N/A 11.8100 in299.974 mm N/A 19.5000 in495.300 mm N/A 5.5625 in141.288 mm N/A 9.7500 in247.650 mm N/A 11.8749 in301.622 mm N/A 167000 lbf744000 N N/A 1120000 lbf5000000 N N/A CAD Icon (for items table)
HH924349 - HH924310D N/A HH924300 N/A 4.3750 in111.125 mm N/A 9.5 in241.3 mm N/A 2.8125 in71.438 mm N/A 4.2500 in107.950 mm N/A 6.2500 in158.750 mm N/A 46400 lbf206000 N N/A 311000 lbf1390000 N N/A CAD Icon (for items table)
HH924349 - HH924310DC N/A HH924300 N/A 4.3750 in111.125 mm N/A 9.5 in241.3 mm N/A 2.8125 in71.438 mm N/A 4.2500 in107.950 mm N/A 6.2500 in158.750 mm N/A 46400 lbf206000 N N/A 311000 lbf1390000 N N/A CAD Icon (for items table)
HH949549 - HH949510D N/A HH949500 N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 4.3750 in111.125 mm N/A 6.0000 in152.400 mm N/A 9.9999 in253.997 mm N/A 131000 lbf582000 N N/A 879000 lbf3910000 N N/A CAD Icon (for items table)
HH949549 - HH949510DC N/A HH949500 N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 4.3750 in111.125 mm N/A 6.0000 in152.400 mm N/A 9.9999 in253.997 mm N/A 131000 lbf582000 N N/A 879000 lbf3910000 N N/A CAD Icon (for items table)
HH953749 - HH953710D N/A HH953700 N/A 10 in254 mm N/A 21.0 in533.400 mm N/A 4.7500 in120.650 mm N/A 6.5000 in165.100 mm N/A 10.8749 in276.222 mm N/A 156000 lbf696000 N N/A 1050000 lbf4670000 N N/A CAD Icon (for items table)
HH953749 - HH953710DC N/A HH953700 N/A 10 in254 mm N/A 21.0 in533.400 mm N/A 4.7500 in120.650 mm N/A 6.5000 in165.100 mm N/A 10.8749 in276.222 mm N/A 156000 lbf696000 N N/A 1050000 lbf4670000 N N/A CAD Icon (for items table)
HM120846 - HM120817D N/A HM120800 N/A 3.9353 in99.957 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »