COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

HM120848 - HM120817D N/A HM120800 N/A 4 in N/A 6 1/2 in N/A 1.9375 in N/A 4.5000 in N/A 4.1961 in N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
HM120835 - HM120817D N/A HM120800 N/A 3.3750 in N/A 6 1/2 in N/A 1.9375 in N/A 4.5000 in N/A 4.1961 in N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
HM120848 - HM120817XD N/A HM120800 N/A 4 in N/A 6 1/2 in N/A 1.9375 in N/A 4.5000 in N/A 4.1961 in N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
HM120846 - HM120817XD N/A HM120800 N/A 3.9353 in N/A 6 1/2 in N/A 1.9375 in N/A 4.5000 in N/A 4.1961 in N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
HM120835 - HM120817XD N/A HM120800 N/A 3.3750 in N/A 6 1/2 in N/A 1.9375 in N/A 4.5000 in N/A 4.1961 in N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
HM124649 - HM124616XD N/A HM124600 N/A 4.7227 in N/A 7.6722 in N/A 2.2500 in N/A 5.1713 in N/A 4.9312 in N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A CAD Icon (for items table)
HM124646 - HM124616XD N/A HM124600 N/A 4.6875 in N/A 7.6722 in N/A 2.2500 in N/A 5.1713 in N/A 4.9312 in N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A CAD Icon (for items table)
HM124649 - HM124618XD N/A HM124600 N/A 4.7227 in N/A 7.6875 in N/A 2.2500 in N/A 5.6250 in N/A 5.3849 in N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A CAD Icon (for items table)
HM124646 - HM124618XD N/A HM124600 N/A 4.6875 in N/A 7.6875 in N/A 2.2500 in N/A 5.6250 in N/A 5.3849 in N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A CAD Icon (for items table)
HM127440 - HM127415XD N/A HM127400 N/A 4.9995 in N/A 8.1875 in N/A 2.2500 in N/A 6.0000 in N/A 5.7600 in N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
HM127442 - HM127415XD N/A HM127400 N/A 5.1168 in N/A 8.1875 in N/A 2.2500 in N/A 6.0000 in N/A 5.7600 in N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
HM127446 - HM127415XD N/A HM127400 N/A 5.1870 in N/A 8.1875 in N/A 2.2500 in N/A 6.0000 in N/A 5.7600 in N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
HM127442 - HM127415YD N/A HM127400 N/A 5.1168 in N/A 8.1870 in N/A 2.2500 in N/A 5.0000 in N/A 5.7499 in N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
HM127446 - HM127415YD N/A HM127400 N/A 5.1870 in N/A 8.1870 in N/A 2.2500 in N/A 5.0000 in N/A 5.7499 in N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
HM127440 - HM127415YD N/A HM127400 N/A 4.9995 in N/A 8.1870 in N/A 2.2500 in N/A 5.0000 in N/A 5.7499 in N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
HM127446 - HM127417XD N/A HM127400 N/A 5.1870 in N/A 8.2627 in N/A 2.2500 in N/A 5.1969 in N/A 4.9569 in N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
HM127440 - HM127417XD N/A HM127400 N/A 4.9995 in N/A 8.2627 in N/A 2.2500 in N/A 5.1969 in N/A 4.9569 in N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
HM127442 - HM127417XD N/A HM127400 N/A 5.1168 in N/A 8.2627 in N/A 2.2500 in N/A 5.1969 in N/A 4.9569 in N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
HM129848 - HM129813XD N/A HM129800 N/A 5.6870 in N/A 8.6564 in N/A 2.3125 in N/A 5.5118 in N/A 5.2098 in N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
HM129843 - HM129813XD N/A HM129800 N/A 5.5105 in N/A 8.6564 in N/A 2.3125 in N/A 5.5118 in N/A 5.2098 in N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
HM129848 - HM129814D N/A HM129800 N/A 5.6870 in N/A 8.6875 in N/A 2.3125 in N/A 6.4374 in N/A 6.1354 in N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
HM129843 - HM129814D N/A HM129800 N/A 5.5105 in N/A 8.6875 in N/A 2.3125 in N/A 6.4374 in N/A 6.1354 in N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
HM129843 - HM129814XD N/A HM129800 N/A 5.5105 in N/A 8.6875 in N/A 2.3125 in N/A 6.4374 in N/A 6.1354 in N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
HM129848 - HM129814XD N/A HM129800 N/A 5.6870 in N/A 8.6875 in N/A 2.3125 in N/A 6.4374 in N/A 6.1354 in N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
HM129843 - HM129814YD N/A HM129800 N/A 5.5105 in N/A 8.6870 in N/A 2.3125 in N/A 5.3750 in N/A 6.1250 in N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »