COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

HM129848 - HM129814YD N/A HM129800 N/A 5.6870 in N/A 8.6870 in N/A 2.3125 in N/A 5.3750 in N/A 6.1250 in N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
HM133432 - HM133413XD N/A HM133400 N/A 5.6870 in N/A 9.8375 in N/A 2.7500 in N/A 6.2992 in N/A 6.0536 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM133448 - HM133413XD N/A HM133400 N/A 6.2992 in N/A 9.8375 in N/A 2.7500 in N/A 6.2992 in N/A 6.0536 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM133436 - HM133413XD N/A HM133400 N/A 5.9042 in N/A 9.8375 in N/A 2.7500 in N/A 6.2992 in N/A 6.0536 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM133444 - HM133413XD N/A HM133400 N/A 6.1870 in N/A 9.8375 in N/A 2.7500 in N/A 6.2992 in N/A 6.0536 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM133448 - HM133416XD N/A HM133400 N/A 6.2992 in N/A 9.9375 in N/A 2.7500 in N/A 7.2500 in N/A 7.0044 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM133432 - HM133416XD N/A HM133400 N/A 5.6870 in N/A 9.9375 in N/A 2.7500 in N/A 7.2500 in N/A 7.0044 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM133436 - HM133416XD N/A HM133400 N/A 5.9042 in N/A 9.9375 in N/A 2.7500 in N/A 7.2500 in N/A 7.0044 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM133444 - HM133416XD N/A HM133400 N/A 6.1870 in N/A 9.9375 in N/A 2.7500 in N/A 7.2500 in N/A 7.0044 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM133444 - HM133420XD N/A HM133400 N/A 6.1870 in N/A 10.25 in N/A 2.7500 in N/A 7.0000 in N/A 5.9999 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM133448 - HM133420XD N/A HM133400 N/A 6.2992 in N/A 10.25 in N/A 2.7500 in N/A 7.0000 in N/A 5.9999 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM133436 - HM133420XD N/A HM133400 N/A 5.9042 in N/A 10.25 in N/A 2.7500 in N/A 7.0000 in N/A 5.9999 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM133432 - HM133420XD N/A HM133400 N/A 5.6870 in N/A 10.25 in N/A 2.7500 in N/A 7.0000 in N/A 5.9999 in N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
HM136940 - HM136916XD N/A HM136900 N/A 6.4995 in N/A 10-7/8 in N/A 2.9375 in N/A 7.3120 in N/A 7.1268 in N/A 46100 lbf205000 N N/A 309000 lbf1380000 N N/A CAD Icon (for items table)
HM136948 - HM136916XD N/A HM136900 N/A 6.9995 in N/A 10-7/8 in N/A 2.9375 in N/A 7.3120 in N/A 7.1268 in N/A 46100 lbf205000 N N/A 309000 lbf1380000 N N/A CAD Icon (for items table)
HM136936 - HM136916XD N/A HM136900 N/A 6.1870 in N/A 10-7/8 in N/A 2.9375 in N/A 7.3120 in N/A 7.1268 in N/A 46100 lbf205000 N N/A 309000 lbf1380000 N N/A CAD Icon (for items table)
HM231132 - HM231111CD N/A HM231100 N/A 5 1/2 in N/A 9.3125 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231136 - HM231111CD N/A HM231100 N/A 5.625 in N/A 9.3125 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231149 - HM231111CD N/A HM231100 N/A 5 7/8 in N/A 9.3125 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231148 - HM231111CD N/A HM231100 N/A 5 7/8 in N/A 9.3125 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231140 - HM231111CD N/A HM231100 N/A 5.7500 in N/A 9.3125 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231149 - HM231116D N/A HM231100 N/A 5 7/8 in N/A 9.5 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231148 - HM231116D N/A HM231100 N/A 5 7/8 in N/A 9.5 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231140 - HM231116D N/A HM231100 N/A 5.7500 in N/A 9.5 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231132 - HM231116D N/A HM231100 N/A 5 1/2 in N/A 9.5 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »