Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 17098 - 17245D | N/A 17000 | N/A 0.9835 in | N/A 2.4409 in | N/A 0.6522 in | N/A 1.4275 in | N/A 1.5624 in | N/A 2520 lbf11200 N | N/A 16900 lbf75300 N |
N/A
|
| EE181453 - 182351D | N/A 180000 | N/A 14.5000 in | N/A 23.5000 in | N/A 3.6250 in | N/A 5.2500 in | N/A 7.9999 in | N/A 103000 lbf460000 N | N/A 694000 lbf3090000 N |
N/A
|
| 18685 - 18620D | N/A 18600 | N/A 1 3/4 in | N/A 3.1250 in | N/A 0.6875 in | N/A 1.3125 in | N/A 1.6248 in | N/A 3030 lbf13500 N | N/A 20400 lbf90600 N |
N/A
|
| 18690 - 18620D | N/A 18600 | N/A 1.8125 in | N/A 3.1250 in | N/A 0.6875 in | N/A 1.3125 in | N/A 1.6248 in | N/A 3030 lbf13500 N | N/A 20400 lbf90600 N |
N/A
|
| 18690 - 18620DC | N/A 18600 | N/A 1.8125 in | N/A 3.1250 in | N/A 0.6875 in | N/A 1.3125 in | N/A 1.6248 in | N/A 3030 lbf13500 N | N/A 20400 lbf90600 N |
N/A
|
| 18685 - 18620DC | N/A 18600 | N/A 1 3/4 in | N/A 3.1250 in | N/A 0.6875 in | N/A 1.3125 in | N/A 1.6248 in | N/A 3030 lbf13500 N | N/A 20400 lbf90600 N |
N/A
|
| EE192148 - 192201CD | N/A 192000 | N/A 14.8750 in | N/A 20.0000 in | N/A 2.3125 in | N/A 3.5000 in | N/A 5.5000 in | N/A 44000 lbf196000 N | N/A 296000 lbf1320000 N |
N/A
|
| EE192155W - 192201CD | N/A 192000 | N/A 14.8750 in | N/A 20.0000 in | N/A 2.3125 in | N/A 3.5000 in | N/A 5.5000 in | N/A 38400 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| EE192150 - 192201CD | N/A 192000 | N/A 15 in | N/A 20.0000 in | N/A 2.3125 in | N/A 3.5000 in | N/A 5.5000 in | N/A 44000 lbf196000 N | N/A 296000 lbf1320000 N |
N/A
|
| 21075 - 21226D | N/A 21000 | N/A 3/4 in | N/A 2.25 in | N/A 0.8598 in | N/A 1.4375 in | N/A 1.9375 in | N/A 3210 lbf14300 N | N/A 21600 lbf95900 N |
N/A
|
| 21063 - 21226D | N/A 21000 | N/A 5/8 in | N/A 2.25 in | N/A 0.8598 in | N/A 1.4375 in | N/A 1.9375 in | N/A 3210 lbf14300 N | N/A 21600 lbf95900 N |
N/A
|
| 21075A - 21226D | N/A 21000 | N/A 3/4 in | N/A 2.25 in | N/A 0.8598 in | N/A 1.4375 in | N/A 1.9375 in | N/A 3210 lbf14300 N | N/A 21600 lbf95900 N |
N/A
|
| EE221026 - 221576CD | N/A 220000 | N/A 10.2500 in | N/A 15.7500 in | N/A 2.6563 in | N/A 4.2500 in | N/A 6.1252 in | N/A 55300 lbf246000 N | N/A 372000 lbf1650000 N |
N/A
|
| EE222070 - 222127CD | N/A 222000 | N/A 7 in | N/A 12.6250 in | N/A 3.3750 in | N/A 5.4375 in | N/A 7.3125 in | N/A 55600 lbf247000 N | N/A 374000 lbf1660000 N |
N/A
|
| 22168 - 22325D | N/A 22000 | N/A 1 11/16 in | N/A 3.2500 in | N/A 0.7810 in | N/A 1.3750 in | N/A 1.7499 in | N/A 4510 lbf20100 N | N/A 30300 lbf135000 N |
N/A
|
| EE231462 - 231976CD | N/A 230000 | N/A 14.6250 in | N/A 19.7500 in | N/A 2.6250 in | N/A 4.2500 in | N/A 6.1249 in | N/A 61300 lbf273000 N | N/A 412000 lbf1830000 N |
N/A
|
| EE231400 - 231976CD | N/A 230000 | N/A 14 in | N/A 19.7500 in | N/A 2.6250 in | N/A 4.2500 in | N/A 6.1249 in | N/A 61300 lbf273000 N | N/A 412000 lbf1830000 N |
N/A
|
| EE231400 - 232026D | N/A 230000 | N/A 14 in | N/A 20.2500 in | N/A 2.6250 in | N/A 4.2500 in | N/A 6.1249 in | N/A 61300 lbf273000 N | N/A 412000 lbf1830000 N |
N/A
|
| EE231462 - 232026D | N/A 230000 | N/A 14.6250 in | N/A 20.2500 in | N/A 2.6250 in | N/A 4.2500 in | N/A 6.1249 in | N/A 61300 lbf273000 N | N/A 412000 lbf1830000 N |
N/A
|
| EE234156 - 234213CD | N/A 234000 | N/A 15.6250 in | N/A 21.2500 in | N/A 2.4063 in | N/A 4.0000 in | N/A 5.6249 in | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|
| EE234160W - 234213CD | N/A 234000 | N/A 16.0000 in | N/A 21.2500 in | N/A 2.4063 in | N/A 4.0000 in | N/A 5.6249 in | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|
| EE234160 - 234213CD | N/A 234000 | N/A 16.0000 in | N/A 21.2500 in | N/A 2.4063 in | N/A 4.0000 in | N/A 5.6249 in | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|
| EE234156W - 234213CD | N/A 234000 | N/A 15.6250 in | N/A 21.2500 in | N/A 2.4063 in | N/A 4.0000 in | N/A 5.6249 in | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|
| EE234154 - 234213CD | N/A 234000 | N/A 15.5 in | N/A 21.2500 in | N/A 2.4063 in | N/A 4.0000 in | N/A 5.6249 in | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|
| EE234160W - 234216D | N/A 234000 | N/A 16.0000 in | N/A 21.5000 in | N/A 2.4063 in | N/A 4.6250 in | N/A 6.2499 in | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|