COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

HM231136 - HM231116D N/A HM231100 N/A 5.625 in N/A 9.5 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231148 - HM231116DC N/A HM231100 N/A 5 7/8 in N/A 9.5 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231149 - HM231116DC N/A HM231100 N/A 5 7/8 in N/A 9.5 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231136 - HM231116DC N/A HM231100 N/A 5.625 in N/A 9.5 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231132 - HM231116DC N/A HM231100 N/A 5 1/2 in N/A 9.5 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM231140 - HM231116DC N/A HM231100 N/A 5.7500 in N/A 9.5 in N/A 2.2300 in N/A 4.1875 in N/A 5.1874 in N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
HM237532 - HM237510CD N/A HM237500 N/A 6.3120 in N/A 11.3750 in N/A 2.5 in N/A 4.375 in N/A 5.6250 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237534 - HM237510CD N/A HM237500 N/A 6 1/2 in N/A 11.3750 in N/A 2.6875 in N/A 4.375 in N/A 5.6250 in N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
HM237545WA - HM237510CD N/A HM237500 N/A 7 in N/A 11.3750 in N/A 2.5 in N/A 4.375 in N/A 5.6250 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237536 - HM237510CD N/A HM237500 N/A 6 1/2 in N/A 11.3750 in N/A 2.5 in N/A 4.375 in N/A 5.6250 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237535 - HM237510CD N/A HM237500 N/A 6 1/2 in N/A 11.3750 in N/A 2.5 in N/A 4.375 in N/A 5.6250 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237545 - HM237510CD N/A HM237500 N/A 7 in N/A 11.3750 in N/A 2.5 in N/A 4.375 in N/A 5.6250 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237547 - HM237510CD N/A HM237500 N/A 7.0866 in N/A 11.3750 in N/A 2.6875 in N/A 4.375 in N/A 5.6250 in N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
HM237537 - HM237510CD N/A HM237500 N/A 6.4951 in N/A 11.3750 in N/A 2.6772 in N/A 4.375 in N/A 5.6250 in N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
HM237542 - HM237510CD N/A HM237500 N/A 6 7/8 in N/A 11.3750 in N/A 2.5 in N/A 4.375 in N/A 5.6250 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237542H - HM237510CD N/A HM237500 N/A 6 7/8 in N/A 11.3750 in N/A 2.5 in N/A 4.375 in N/A 5.6250 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237540 - HM237510CD N/A HM237500 N/A 6.7500 in N/A 11.3750 in N/A 2.5 in N/A 4.375 in N/A 5.6250 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237545WA - HM237511XD N/A HM237500 N/A 7 in N/A 11.3750 in N/A 2.5 in N/A 4.5000 in N/A 5.7500 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237545 - HM237511XD N/A HM237500 N/A 7 in N/A 11.3750 in N/A 2.5 in N/A 4.5000 in N/A 5.7500 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237536 - HM237511XD N/A HM237500 N/A 6 1/2 in N/A 11.3750 in N/A 2.5 in N/A 4.5000 in N/A 5.7500 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237540 - HM237511XD N/A HM237500 N/A 6.7500 in N/A 11.3750 in N/A 2.5 in N/A 4.5000 in N/A 5.7500 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237532 - HM237511XD N/A HM237500 N/A 6.3120 in N/A 11.3750 in N/A 2.5 in N/A 4.5000 in N/A 5.7500 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
HM237547 - HM237511XD N/A HM237500 N/A 7.0866 in N/A 11.3750 in N/A 2.6875 in N/A 4.5000 in N/A 5.7500 in N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
HM237534 - HM237511XD N/A HM237500 N/A 6 1/2 in N/A 11.3750 in N/A 2.6875 in N/A 4.5000 in N/A 5.7500 in N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
HM237535 - HM237511XD N/A HM237500 N/A 6 1/2 in N/A 11.3750 in N/A 2.5 in N/A 4.5000 in N/A 5.7500 in N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »