Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM256849 - HM256810CD | N/A HM256800 | N/A 11.8125 in300.038 mm | N/A 16.6250 in422.275 mm | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 6.8750 in174.625 mm | N/A 75600 lbf336000 N | N/A 508000 lbf2260000 N |
N/A
|
| HM259047WS - HM259010CD | N/A HM259000 | N/A 12.3750 in314.325 mm | N/A 17.6250 in447.675 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.1249 in180.972 mm | N/A 98500 lbf438000 N | N/A 661000 lbf2940000 N |
N/A
|
| HM259048WS - HM259010CD | N/A HM259000 | N/A 12 1/2 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.1249 in180.972 mm | N/A 98500 lbf438000 N | N/A 661000 lbf2940000 N |
N/A
|
| HM259048 - HM259010CD | N/A HM259000 | N/A 12 1/2 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.1249 in180.972 mm | N/A 98500 lbf438000 N | N/A 661000 lbf2940000 N |
N/A
|
| HM259049 - HM259010CD | N/A HM259000 | N/A 12 1/2 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.1249 in180.972 mm | N/A 97800 lbf435000 N | N/A 656000 lbf2920000 N |
N/A
|
| HM259048 - HM259010D | N/A HM259000 | N/A 12 1/2 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.1249 in180.972 mm | N/A 98500 lbf438000 N | N/A 661000 lbf2940000 N |
N/A
|
| HM259048WS - HM259010D | N/A HM259000 | N/A 12 1/2 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.1249 in180.972 mm | N/A 98500 lbf438000 N | N/A 661000 lbf2940000 N |
N/A
|
| HM259047WS - HM259010D | N/A HM259000 | N/A 12.3750 in314.325 mm | N/A 17.6250 in447.675 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.1249 in180.972 mm | N/A 98500 lbf438000 N | N/A 661000 lbf2940000 N |
N/A
|
| HM259049 - HM259010D | N/A HM259000 | N/A 12 1/2 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 3.3750 in85.725 mm | N/A 5.7500 in146.050 mm | N/A 7.1249 in180.972 mm | N/A 97800 lbf435000 N | N/A 656000 lbf2920000 N |
N/A
|
| HM261049 - HM261010CD | N/A HM261000 | N/A 13.1250 in333.375 mm | N/A 18.5000 in469.900 mm | N/A 3.5625 in90.488 mm | N/A 6.0000 in152.400 mm | N/A 7.5000 in190.500 mm | N/A 93200 lbf415000 N | N/A 626000 lbf2780000 N |
N/A
|
| HM262748WS - HM262710CD | N/A HM262700 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 3.7500 in95.250 mm | N/A 6.2500 in158.750 mm | N/A 7.8750 in200.025 mm | N/A 100000 lbf446000 N | N/A 674000 lbf3000000 N |
N/A
|
| HM262749 - HM262710CD | N/A HM262700 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 3.7500 in95.250 mm | N/A 6.2500 in158.750 mm | N/A 7.8750 in200.025 mm | N/A 101000 lbf448000 N | N/A 676000 lbf3010000 N |
N/A
|
| HM262749V - HM262710CD | N/A HM262700 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 3.7500 in95.250 mm | N/A 6.2500 in158.750 mm | N/A 7.8750 in200.025 mm | N/A 116000 lbf514000 N | N/A 776000 lbf3450000 N |
N/A
|
| HM262748 - HM262710CD | N/A HM262700 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 3.7500 in95.250 mm | N/A 6.2500 in158.750 mm | N/A 7.8750 in200.025 mm | N/A 109000 lbf483000 N | N/A 730000 lbf3250000 N |
N/A
|
| HM265049 - HM265010CD | N/A HM265000 | N/A 14.4980 in368.249 mm | N/A 20.6250 in523.875 mm | N/A 4.0000 in101.600 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.310 mm | N/A 132000 lbf589000 N | N/A 890000 lbf3960000 N |
N/A
|
| HM266449V - HM266410CD | N/A HM266400 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.1 mm | N/A 4.1250 in104.775 mm | N/A 7.0000 in177.800 mm | N/A 8.7499 in222.247 mm | N/A 157000 lbf698000 N | N/A 1050000 lbf4690000 N |
N/A
|
| HM266448WS - HM266410CD | N/A HM266400 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.1 mm | N/A 4.1250 in104.775 mm | N/A 7.0000 in177.800 mm | N/A 8.7499 in222.247 mm | N/A 145000 lbf643000 N | N/A 971000 lbf4320000 N |
N/A
|
| HM266448 - HM266410CD | N/A HM266400 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.1 mm | N/A 4.1250 in104.775 mm | N/A 7.0000 in177.800 mm | N/A 8.7499 in222.247 mm | N/A 132000 lbf588000 N | N/A 887000 lbf3950000 N |
N/A
|
| HM266447 - HM266410CD | N/A HM266400 | N/A 15 in381.000 mm | N/A 21.5000 in546.1 mm | N/A 4.1250 in104.775 mm | N/A 7.0000 in177.800 mm | N/A 8.7499 in222.247 mm | N/A 143000 lbf638000 N | N/A 963000 lbf4290000 N |
N/A
|
| HM266446 - HM266410CD | N/A HM266400 | N/A 15 in381.000 mm | N/A 21.5000 in546.1 mm | N/A 4.1250 in104.775 mm | N/A 7.0000 in177.800 mm | N/A 8.7499 in222.247 mm | N/A 132000 lbf588000 N | N/A 887000 lbf3950000 N |
N/A
|
| HM266449 - HM266410CD | N/A HM266400 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.1 mm | N/A 4.1250 in104.775 mm | N/A 7.0000 in177.800 mm | N/A 8.7499 in222.247 mm | N/A 143000 lbf638000 N | N/A 963000 lbf4290000 N |
N/A
|
| HM266444WS - HM266410CD | N/A HM266400 | N/A 14.8750 in377.825 mm | N/A 21.5000 in546.1 mm | N/A 4.1250 in104.775 mm | N/A 7.0000 in177.800 mm | N/A 8.7499 in222.247 mm | N/A 145000 lbf643000 N | N/A 971000 lbf4320000 N |
N/A
|
| HM266446WS - HM266410CD | N/A HM266400 | N/A 15 in381.000 mm | N/A 21.5000 in546.1 mm | N/A 4.1250 in104.775 mm | N/A 7.0000 in177.800 mm | N/A 8.7499 in222.247 mm | N/A 145000 lbf643000 N | N/A 971000 lbf4320000 N |
N/A
|
| HM456949 - HM456910CD | N/A HM456900 | N/A 11 1/2 in292.100 mm | N/A 18.5000 in469.900 mm | N/A 3.6875 in93.663 mm | N/A 5.8750 in149.225 mm | N/A 7.8750 in200.025 mm | N/A 101000 lbf451000 N | N/A 681000 lbf3030000 N |
N/A
|
| HM617049 - HM617011DC | N/A HM617000 | N/A 3.3750 in85.725 mm | N/A 5.625 in142.875 mm | N/A 1.6875 in42.863 mm | N/A 3 in76.2 mm | N/A 3.6874 in93.66 mm | N/A 15200 lbf67700 N | N/A 102000 lbf454000 N |
N/A
|