COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

HM256849 - HM256810CD N/A HM256800 N/A 11.8125 in N/A 16.6250 in N/A 3.2500 in N/A 5.3750 in N/A 6.8750 in N/A 75600 lbf336000 N N/A 508000 lbf2260000 N N/A CAD Icon (for items table)
HM259047WS - HM259010CD N/A HM259000 N/A 12.3750 in N/A 17.6250 in N/A 3.3750 in N/A 5.7500 in N/A 7.1249 in N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
HM259048WS - HM259010CD N/A HM259000 N/A 12 1/2 in N/A 17.6250 in N/A 3.3750 in N/A 5.7500 in N/A 7.1249 in N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
HM259048 - HM259010CD N/A HM259000 N/A 12 1/2 in N/A 17.6250 in N/A 3.3750 in N/A 5.7500 in N/A 7.1249 in N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
HM259049 - HM259010CD N/A HM259000 N/A 12 1/2 in N/A 17.6250 in N/A 3.3750 in N/A 5.7500 in N/A 7.1249 in N/A 97800 lbf435000 N N/A 656000 lbf2920000 N N/A CAD Icon (for items table)
HM259048 - HM259010D N/A HM259000 N/A 12 1/2 in N/A 17.6250 in N/A 3.3750 in N/A 5.7500 in N/A 7.1249 in N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
HM259048WS - HM259010D N/A HM259000 N/A 12 1/2 in N/A 17.6250 in N/A 3.3750 in N/A 5.7500 in N/A 7.1249 in N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
HM259047WS - HM259010D N/A HM259000 N/A 12.3750 in N/A 17.6250 in N/A 3.3750 in N/A 5.7500 in N/A 7.1249 in N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
HM259049 - HM259010D N/A HM259000 N/A 12 1/2 in N/A 17.6250 in N/A 3.3750 in N/A 5.7500 in N/A 7.1249 in N/A 97800 lbf435000 N N/A 656000 lbf2920000 N N/A CAD Icon (for items table)
HM261049 - HM261010CD N/A HM261000 N/A 13.1250 in N/A 18.5000 in N/A 3.5625 in N/A 6.0000 in N/A 7.5000 in N/A 93200 lbf415000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
HM262748WS - HM262710CD N/A HM262700 N/A 13.6250 in N/A 19.2500 in N/A 3.7500 in N/A 6.2500 in N/A 7.8750 in N/A 100000 lbf446000 N N/A 674000 lbf3000000 N N/A CAD Icon (for items table)
HM262749 - HM262710CD N/A HM262700 N/A 13.6250 in N/A 19.2500 in N/A 3.7500 in N/A 6.2500 in N/A 7.8750 in N/A 101000 lbf448000 N N/A 676000 lbf3010000 N N/A CAD Icon (for items table)
HM262749V - HM262710CD N/A HM262700 N/A 13.6250 in N/A 19.2500 in N/A 3.7500 in N/A 6.2500 in N/A 7.8750 in N/A 116000 lbf514000 N N/A 776000 lbf3450000 N N/A CAD Icon (for items table)
HM262748 - HM262710CD N/A HM262700 N/A 13.6250 in N/A 19.2500 in N/A 3.7500 in N/A 6.2500 in N/A 7.8750 in N/A 109000 lbf483000 N N/A 730000 lbf3250000 N N/A CAD Icon (for items table)
HM265049 - HM265010CD N/A HM265000 N/A 14.4980 in N/A 20.6250 in N/A 4.0000 in N/A 6.6875 in N/A 8.4374 in N/A 132000 lbf589000 N N/A 890000 lbf3960000 N N/A CAD Icon (for items table)
HM266449V - HM266410CD N/A HM266400 N/A 15.1250 in N/A 21.5000 in N/A 4.1250 in N/A 7.0000 in N/A 8.7499 in N/A 157000 lbf698000 N N/A 1050000 lbf4690000 N N/A CAD Icon (for items table)
HM266448WS - HM266410CD N/A HM266400 N/A 15.1250 in N/A 21.5000 in N/A 4.1250 in N/A 7.0000 in N/A 8.7499 in N/A 145000 lbf643000 N N/A 971000 lbf4320000 N N/A CAD Icon (for items table)
HM266448 - HM266410CD N/A HM266400 N/A 15.1250 in N/A 21.5000 in N/A 4.1250 in N/A 7.0000 in N/A 8.7499 in N/A 132000 lbf588000 N N/A 887000 lbf3950000 N N/A CAD Icon (for items table)
HM266447 - HM266410CD N/A HM266400 N/A 15 in N/A 21.5000 in N/A 4.1250 in N/A 7.0000 in N/A 8.7499 in N/A 143000 lbf638000 N N/A 963000 lbf4290000 N N/A CAD Icon (for items table)
HM266446 - HM266410CD N/A HM266400 N/A 15 in N/A 21.5000 in N/A 4.1250 in N/A 7.0000 in N/A 8.7499 in N/A 132000 lbf588000 N N/A 887000 lbf3950000 N N/A CAD Icon (for items table)
HM266449 - HM266410CD N/A HM266400 N/A 15.1250 in N/A 21.5000 in N/A 4.1250 in N/A 7.0000 in N/A 8.7499 in N/A 143000 lbf638000 N N/A 963000 lbf4290000 N N/A CAD Icon (for items table)
HM266444WS - HM266410CD N/A HM266400 N/A 14.8750 in N/A 21.5000 in N/A 4.1250 in N/A 7.0000 in N/A 8.7499 in N/A 145000 lbf643000 N N/A 971000 lbf4320000 N N/A CAD Icon (for items table)
HM266446WS - HM266410CD N/A HM266400 N/A 15 in N/A 21.5000 in N/A 4.1250 in N/A 7.0000 in N/A 8.7499 in N/A 145000 lbf643000 N N/A 971000 lbf4320000 N N/A CAD Icon (for items table)
HM456949 - HM456910CD N/A HM456900 N/A 11 1/2 in N/A 18.5000 in N/A 3.6875 in N/A 5.8750 in N/A 7.8750 in N/A 101000 lbf451000 N N/A 681000 lbf3030000 N N/A CAD Icon (for items table)
HM617049 - HM617011DC N/A HM617000 N/A 3.3750 in N/A 5.625 in N/A 1.6875 in N/A 3 in N/A 3.6874 in N/A 15200 lbf67700 N N/A 102000 lbf454000 N N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »