COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

HM617045 - HM617011DC N/A HM617000 N/A 3 1/4 in N/A 5.625 in N/A 1.6875 in N/A 3 in N/A 3.6874 in N/A 15200 lbf67700 N N/A 102000 lbf454000 N N/A CAD Icon (for items table)
HM617048 - HM617011DC N/A HM617000 N/A 3.3750 in N/A 5.625 in N/A 1.6875 in N/A 3 in N/A 3.6874 in N/A 15200 lbf67700 N N/A 102000 lbf454000 N N/A CAD Icon (for items table)
HM743345 - HM743310CD N/A HM743300 N/A 8.2500 in N/A 13.1250 in N/A 2.7500 in N/A 4.5000 in N/A 5.8749 in N/A 53400 lbf238000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
HM743337 - HM743310CD N/A HM743300 N/A 7 7/8 in N/A 13.1250 in N/A 2.7500 in N/A 4.5000 in N/A 5.8749 in N/A 53400 lbf238000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
HM746646 - HM746610CD N/A HM746600 N/A 9 in N/A 14 in N/A 2.7500 in N/A 4.5000 in N/A 5.9999 in N/A 55400 lbf247000 N N/A 372000 lbf1660000 N N/A CAD Icon (for items table)
HM821547 - HM821511D N/A HM821500 N/A 3.9362 in N/A 7.75 in N/A 1.8125 in N/A 2.9300 in N/A 4.0699 in N/A 22000 lbf97700 N N/A 148000 lbf656000 N N/A CAD Icon (for items table)
HM921343 - HM921310D N/A HM921300 N/A 3.5400 in N/A 7.4790 in N/A 1.4375 in N/A 2.1300 in N/A 3.3799 in N/A 16700 lbf74300 N N/A 112000 lbf499000 N N/A CAD Icon (for items table)
HM921343V - HM921310D N/A HM921300 N/A 3.5400 in N/A 7.4790 in N/A 1.4375 in N/A 2.1300 in N/A 3.3799 in N/A 19800 lbf88100 N N/A 133000 lbf592000 N N/A CAD Icon (for items table)
HM921343 - HM921310DV N/A HM921300 N/A 3.5400 in N/A 7.4790 in N/A 1.4375 in N/A 2.1300 in N/A 3.3799 in N/A 16700 lbf74300 N N/A 112000 lbf499000 N N/A CAD Icon (for items table)
HM926740 - HM926710CD N/A HM926700 N/A 4 1/2 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926745 - HM926710CD N/A HM926700 N/A 4.9330 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926747 - HM926710CD N/A HM926700 N/A 5 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926749 - HM926710CD N/A HM926700 N/A 5.0312 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926740V - HM926710CD N/A HM926700 N/A 4 1/2 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926740 - HM926710D N/A HM926700 N/A 4 1/2 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926747 - HM926710D N/A HM926700 N/A 5 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926749 - HM926710D N/A HM926700 N/A 5.0312 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926745 - HM926710D N/A HM926700 N/A 4.9330 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926740V - HM926710D N/A HM926700 N/A 4 1/2 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926747 - HM926710DC N/A HM926700 N/A 5 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926745 - HM926710DC N/A HM926700 N/A 4.9330 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926740 - HM926710DC N/A HM926700 N/A 4 1/2 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926749 - HM926710DC N/A HM926700 N/A 5.0312 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
HM926740V - HM926710DC N/A HM926700 N/A 4 1/2 in N/A 9 in N/A 1.9460 in N/A 3.3125 in N/A 4.5624 in N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD Icon (for items table)
K150198 - K110108 N/A HH224300 N/A 4 1/2 in N/A 12.25 in N/A 2.6250 in N/A 6.2500 in N/A 5.6439 in N/A 47000 lbf209000 N N/A 315000 lbf1400000 N N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »