COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

K150200 - K326068 N/A HH221400 N/A 4 in N/A 10.25 in N/A 2.2650 in N/A 5.2500 in N/A 4.9949 in N/A 36900 lbf164000 N N/A 248000 lbf1100000 N N/A CAD Icon (for items table)
L116149 - L116110D N/A L116100 N/A 3 1/4 in N/A 4.5625 in N/A 0.8438 in N/A 1.5626 in N/A 1.8749 in N/A 5260 lbf23400 N N/A 35300 lbf157000 N N/A CAD Icon (for items table)
L116149 - L116110DC N/A L116100 N/A 3 1/4 in N/A 4.5625 in N/A 0.8438 in N/A 1.5626 in N/A 1.8749 in N/A 5260 lbf23400 N N/A 35300 lbf157000 N N/A CAD Icon (for items table)
L116149 - L116112DE N/A L116100 N/A 3 1/4 in N/A 4.625 in N/A 0.8438 in N/A 2.1250 in N/A 2.4373 in N/A 5260 lbf23400 N N/A 35300 lbf157000 N N/A CAD Icon (for items table)
L163149 - L163110CD N/A L163100 N/A 14 in N/A 17.5 in N/A 2.375 in N/A 4.375 in N/A 5.3749 in N/A 42700 lbf190000 N N/A 287000 lbf1280000 N N/A CAD Icon (for items table)
L217849 - L217810D N/A L217800 N/A 3 1/2 in N/A 4-7/8 in N/A 0.8125 in N/A 1.6875 in N/A 1.9998 in N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
L217847 - L217810D N/A L217800 N/A 3 7/16 in N/A 4-7/8 in N/A 0.8125 in N/A 1.6875 in N/A 1.9998 in N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
L217849 - L217810DC N/A L217800 N/A 3 1/2 in N/A 4-7/8 in N/A 0.8125 in N/A 1.6875 in N/A 1.9998 in N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
L217849 - L217810DE N/A L217800 N/A 3 1/2 in N/A 4-7/8 in N/A 0.8125 in N/A 2.1250 in N/A 2.4373 in N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
L217847 - L217810DE N/A L217800 N/A 3 7/16 in N/A 4-7/8 in N/A 0.8125 in N/A 2.1250 in N/A 2.4373 in N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
L225849H - L225812D N/A L225800 N/A 5 in N/A 6.6919 in N/A 1.0313 in N/A 1.9375 in N/A 2.3125 in N/A 7860 lbf35000 N N/A 52800 lbf235000 N N/A CAD Icon (for items table)
L225849 - L225812D N/A L225800 N/A 5 in N/A 6.6919 in N/A 1.0313 in N/A 1.9375 in N/A 2.3125 in N/A 8320 lbf37000 N N/A 55900 lbf249000 N N/A CAD Icon (for items table)
L225842 - L225812D N/A L225800 N/A 4.7500 in N/A 6.6919 in N/A 1.0313 in N/A 1.9375 in N/A 2.3125 in N/A 8320 lbf37000 N N/A 55900 lbf249000 N N/A CAD Icon (for items table)
L281148 - L281110CD N/A L281100 N/A 26.0000 in N/A 32.0000 in N/A 3.7500 in N/A 6.2500 in N/A 8.0000 in N/A 148000 lbf657000 N N/A 992000 lbf4410000 N N/A CAD Icon (for items table)
L305648 - L305610D N/A L305600 N/A 1.9680 in N/A 3.1875 in N/A 0.7188 in N/A 1.3750 in N/A 1.6875 in N/A 3540 lbf15800 N N/A 23800 lbf106000 N N/A CAD Icon (for items table)
L305649 - L305610D N/A L305600 N/A 2 in N/A 3.1875 in N/A 0.7188 in N/A 1.3750 in N/A 1.6875 in N/A 3540 lbf15800 N N/A 23800 lbf106000 N N/A CAD Icon (for items table)
L305649 - L305613DE N/A L305600 N/A 2 in N/A 3.2810 in N/A 0.7188 in N/A 1.8750 in N/A 2.1875 in N/A 3540 lbf15800 N N/A 23800 lbf106000 N N/A CAD Icon (for items table)
L305648 - L305613DE N/A L305600 N/A 1.9680 in N/A 3.2810 in N/A 0.7188 in N/A 1.8750 in N/A 2.1875 in N/A 3540 lbf15800 N N/A 23800 lbf106000 N N/A CAD Icon (for items table)
L319245 - L319210D N/A L319200 N/A 3.6250 in N/A 5.1250 in N/A 0.8438 in N/A 1.5625 in N/A 1.8749 in N/A 5560 lbf24700 N N/A 37300 lbf166000 N N/A CAD Icon (for items table)
L319249 - L319210D N/A L319200 N/A 3 3/4 in N/A 5.1250 in N/A 0.8438 in N/A 1.5625 in N/A 1.8749 in N/A 5560 lbf24700 N N/A 37300 lbf166000 N N/A CAD Icon (for items table)
L327249 - L327210D N/A L327200 N/A 5 1/4 in N/A 6.9688 in N/A 1.0313 in N/A 1.8750 in N/A 2.2499 in N/A 8570 lbf38100 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
L327249 - L327210DC N/A L327200 N/A 5 1/4 in N/A 6.9688 in N/A 1.0313 in N/A 1.8750 in N/A 2.2499 in N/A 8570 lbf38100 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
L357049 - L357010CD N/A L357000 N/A 12 in N/A 15.5 in N/A 2 in N/A 3.25 in N/A 4.2499 in N/A 34200 lbf152000 N N/A 229000 lbf1020000 N N/A CAD Icon (for items table)
L433749 - L433710D N/A L433700 N/A 6 1/2 in N/A 8.5000 in N/A 1.0313 in N/A 1.8750 in N/A 2.3125 in N/A 10400 lbf46300 N N/A 70000 lbf311000 N N/A CAD Icon (for items table)
L476549 - L476510CD N/A L476500 N/A 21.6250 in N/A 27.2500 in N/A 3.1875 in N/A 5.3750 in N/A 6.8749 in N/A 88500 lbf394000 N N/A 595000 lbf2650000 N N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »