COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

L507945 - L507914D N/A L507900 N/A 2.125 in53.975 mm N/A 3.625 in92.075 mm N/A 0.7188 in18.258 mm N/A 1.3437 in34.13 mm N/A 1.6563 in42.070 mm N/A 3650 lbf16300 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
L507949 - L507914D N/A L507900 N/A 2.25 in57.15 mm N/A 3.625 in92.075 mm N/A 0.7188 in18.258 mm N/A 1.3437 in34.13 mm N/A 1.6563 in42.070 mm N/A 3650 lbf16300 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
L507949 - L507914DC N/A L507900 N/A 2.25 in57.15 mm N/A 3.625 in92.075 mm N/A 0.7188 in18.258 mm N/A 1.3437 in34.13 mm N/A 1.6563 in42.070 mm N/A 3650 lbf16300 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
L507945 - L507914DC N/A L507900 N/A 2.125 in53.975 mm N/A 3.625 in92.075 mm N/A 0.7188 in18.258 mm N/A 1.3437 in34.13 mm N/A 1.6563 in42.070 mm N/A 3650 lbf16300 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
L521945 - L521910D N/A L521900 N/A 4 in101.600 mm N/A 5.7500 in146.050 mm N/A 0.8438 in21.433 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.210 mm N/A 5600 lbf24900 N N/A 37600 lbf167000 N N/A CAD Icon (for items table)
L521945 - L521910DC N/A L521900 N/A 4 in101.600 mm N/A 5.7500 in146.050 mm N/A 0.8438 in21.433 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.210 mm N/A 5600 lbf24900 N N/A 37600 lbf167000 N N/A CAD Icon (for items table)
L521949 - L521910DE N/A L521900 N/A 4 1/4 in107.95 mm N/A 5.7500 in146.050 mm N/A 0.8438 in21.433 mm N/A 2.1250 in53.975 mm N/A 2.4999 in63.497 mm N/A 5180 lbf23100 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
L521945 - L521910DE N/A L521900 N/A 4 in101.600 mm N/A 5.7500 in146.050 mm N/A 0.8438 in21.433 mm N/A 2.1250 in53.975 mm N/A 2.4999 in63.497 mm N/A 5600 lbf24900 N N/A 37600 lbf167000 N N/A CAD Icon (for items table)
L540049 - L540010D N/A L540000 N/A 7.7500 in196.850 mm N/A 10.00 in254.000 mm N/A 1.0938 in27.783 mm N/A 1.8750 in47.625 mm N/A 2.4373 in61.907 mm N/A 12300 lbf54700 N N/A 82500 lbf367000 N N/A CAD Icon (for items table)
L540048 - L540010D N/A L540000 N/A 7.874 in200 mm N/A 10.00 in254.000 mm N/A 1.0938 in27.783 mm N/A 1.8750 in47.625 mm N/A 2.4373 in61.907 mm N/A 12300 lbf54700 N N/A 82500 lbf367000 N N/A CAD Icon (for items table)
L540048 - L540010DC N/A L540000 N/A 7.874 in200 mm N/A 10.00 in254.000 mm N/A 1.0938 in27.783 mm N/A 1.8750 in47.625 mm N/A 2.4373 in61.907 mm N/A 12300 lbf54700 N N/A 82500 lbf367000 N N/A CAD Icon (for items table)
L540049 - L540010DC N/A L540000 N/A 7.7500 in196.850 mm N/A 10.00 in254.000 mm N/A 1.0938 in27.783 mm N/A 1.8750 in47.625 mm N/A 2.4373 in61.907 mm N/A 12300 lbf54700 N N/A 82500 lbf367000 N N/A CAD Icon (for items table)
L555249 - L555210D N/A L555200 N/A 11 1/2 in292.100 mm N/A 14.75 in374.650 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.125 in104.775 mm N/A 30300 lbf135000 N N/A 203000 lbf905000 N N/A CAD Icon (for items table)
L555233 - L555210D N/A L555200 N/A 11 in279.4 mm N/A 14.75 in374.650 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.125 in104.775 mm N/A 30300 lbf135000 N N/A 203000 lbf905000 N N/A CAD Icon (for items table)
L555249 - L555210DC N/A L555200 N/A 11 1/2 in292.100 mm N/A 14.75 in374.650 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.125 in104.775 mm N/A 30300 lbf135000 N N/A 203000 lbf905000 N N/A CAD Icon (for items table)
L555233 - L555210DC N/A L555200 N/A 11 in279.4 mm N/A 14.75 in374.650 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.125 in104.775 mm N/A 30300 lbf135000 N N/A 203000 lbf905000 N N/A CAD Icon (for items table)
L610549 - L610510D N/A L610500 N/A 2.5 in63.500 mm N/A 3.7188 in94.458 mm N/A 0.7500 in19.050 mm N/A 1.3750 in34.925 mm N/A 1.6873 in42.857 mm N/A 3910 lbf17400 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
L623149 - L623110D N/A L623100 N/A 4 1/2 in114.300 mm N/A 6 in152.4 mm N/A 0.8438 in21.433 mm N/A 1.5000 in38.100 mm N/A 1.8749 in47.622 mm N/A 6890 lbf30600 N N/A 46300 lbf206000 N N/A CAD Icon (for items table)
L624549 - L624514D N/A L624500 N/A 4.7500 in120.650 mm N/A 6-3/8 in161.925 mm N/A 0.8438 in21.433 mm N/A 2.1250 in53.975 mm N/A 2.5000 in63.500 mm N/A 6140 lbf27300 N N/A 41200 lbf183000 N N/A CAD Icon (for items table)
L814749 - L814710D N/A L814700 N/A 3 in76.2 mm N/A 4.3125 in109.538 mm N/A 0.7500 in19.050 mm N/A 1.3750 in34.925 mm N/A 1.6873 in42.857 mm N/A 4030 lbf17900 N N/A 27100 lbf120000 N N/A CAD Icon (for items table)
L814749 - L814710DC N/A L814700 N/A 3 in76.2 mm N/A 4.3125 in109.538 mm N/A 0.7500 in19.050 mm N/A 1.3750 in34.925 mm N/A 1.6873 in42.857 mm N/A 4030 lbf17900 N N/A 27100 lbf120000 N N/A CAD Icon (for items table)
L860049AA - L860010CD N/A L860000 N/A 13.1102 in332.999 mm N/A 16.3750 in415.925 mm N/A 1.875 in47.625 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.010 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
L860049A - L860010CD N/A L860000 N/A 12.9880 in329.895 mm N/A 16.3750 in415.925 mm N/A 1.875 in47.625 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.010 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
L860048 - L860010CD N/A L860000 N/A 13 in330.200 mm N/A 16.3750 in415.925 mm N/A 1.875 in47.625 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.010 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
L860049 - L860010CD N/A L860000 N/A 13 in330.200 mm N/A 16.3750 in415.925 mm N/A 1.875 in47.625 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.010 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »