COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

L507945 - L507914D N/A L507900 N/A 2.125 in N/A 3.625 in N/A 0.7188 in N/A 1.3437 in N/A 1.6563 in N/A 3650 lbf16300 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
L507949 - L507914D N/A L507900 N/A 2.25 in N/A 3.625 in N/A 0.7188 in N/A 1.3437 in N/A 1.6563 in N/A 3650 lbf16300 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
L507949 - L507914DC N/A L507900 N/A 2.25 in N/A 3.625 in N/A 0.7188 in N/A 1.3437 in N/A 1.6563 in N/A 3650 lbf16300 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
L507945 - L507914DC N/A L507900 N/A 2.125 in N/A 3.625 in N/A 0.7188 in N/A 1.3437 in N/A 1.6563 in N/A 3650 lbf16300 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
L521945 - L521910D N/A L521900 N/A 4 in N/A 5.7500 in N/A 0.8438 in N/A 1.5625 in N/A 1.9374 in N/A 5600 lbf24900 N N/A 37600 lbf167000 N N/A CAD Icon (for items table)
L521945 - L521910DC N/A L521900 N/A 4 in N/A 5.7500 in N/A 0.8438 in N/A 1.5625 in N/A 1.9374 in N/A 5600 lbf24900 N N/A 37600 lbf167000 N N/A CAD Icon (for items table)
L521949 - L521910DE N/A L521900 N/A 4 1/4 in N/A 5.7500 in N/A 0.8438 in N/A 2.1250 in N/A 2.4999 in N/A 5180 lbf23100 N N/A 34800 lbf155000 N N/A CAD Icon (for items table)
L521945 - L521910DE N/A L521900 N/A 4 in N/A 5.7500 in N/A 0.8438 in N/A 2.1250 in N/A 2.4999 in N/A 5600 lbf24900 N N/A 37600 lbf167000 N N/A CAD Icon (for items table)
L540049 - L540010D N/A L540000 N/A 7.7500 in N/A 10.00 in N/A 1.0938 in N/A 1.8750 in N/A 2.4373 in N/A 12300 lbf54700 N N/A 82500 lbf367000 N N/A CAD Icon (for items table)
L540048 - L540010D N/A L540000 N/A 7.874 in N/A 10.00 in N/A 1.0938 in N/A 1.8750 in N/A 2.4373 in N/A 12300 lbf54700 N N/A 82500 lbf367000 N N/A CAD Icon (for items table)
L540048 - L540010DC N/A L540000 N/A 7.874 in N/A 10.00 in N/A 1.0938 in N/A 1.8750 in N/A 2.4373 in N/A 12300 lbf54700 N N/A 82500 lbf367000 N N/A CAD Icon (for items table)
L540049 - L540010DC N/A L540000 N/A 7.7500 in N/A 10.00 in N/A 1.0938 in N/A 1.8750 in N/A 2.4373 in N/A 12300 lbf54700 N N/A 82500 lbf367000 N N/A CAD Icon (for items table)
L555249 - L555210D N/A L555200 N/A 11 1/2 in N/A 14.75 in N/A 1.875 in N/A 3.1250 in N/A 4.125 in N/A 30300 lbf135000 N N/A 203000 lbf905000 N N/A CAD Icon (for items table)
L555233 - L555210D N/A L555200 N/A 11 in N/A 14.75 in N/A 1.875 in N/A 3.1250 in N/A 4.125 in N/A 30300 lbf135000 N N/A 203000 lbf905000 N N/A CAD Icon (for items table)
L555249 - L555210DC N/A L555200 N/A 11 1/2 in N/A 14.75 in N/A 1.875 in N/A 3.1250 in N/A 4.125 in N/A 30300 lbf135000 N N/A 203000 lbf905000 N N/A CAD Icon (for items table)
L555233 - L555210DC N/A L555200 N/A 11 in N/A 14.75 in N/A 1.875 in N/A 3.1250 in N/A 4.125 in N/A 30300 lbf135000 N N/A 203000 lbf905000 N N/A CAD Icon (for items table)
L610549 - L610510D N/A L610500 N/A 2.5 in N/A 3.7188 in N/A 0.7500 in N/A 1.3750 in N/A 1.6873 in N/A 3910 lbf17400 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
L623149 - L623110D N/A L623100 N/A 4 1/2 in N/A 6 in N/A 0.8438 in N/A 1.5000 in N/A 1.8749 in N/A 6890 lbf30600 N N/A 46300 lbf206000 N N/A CAD Icon (for items table)
L624549 - L624514D N/A L624500 N/A 4.7500 in N/A 6-3/8 in N/A 0.8438 in N/A 2.1250 in N/A 2.5000 in N/A 6140 lbf27300 N N/A 41200 lbf183000 N N/A CAD Icon (for items table)
L814749 - L814710D N/A L814700 N/A 3 in N/A 4.3125 in N/A 0.7500 in N/A 1.3750 in N/A 1.6873 in N/A 4030 lbf17900 N N/A 27100 lbf120000 N N/A CAD Icon (for items table)
L814749 - L814710DC N/A L814700 N/A 3 in N/A 4.3125 in N/A 0.7500 in N/A 1.3750 in N/A 1.6873 in N/A 4030 lbf17900 N N/A 27100 lbf120000 N N/A CAD Icon (for items table)
L860049AA - L860010CD N/A L860000 N/A 13.1102 in N/A 16.3750 in N/A 1.875 in N/A 2.9375 in N/A 3.9374 in N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
L860049A - L860010CD N/A L860000 N/A 12.9880 in N/A 16.3750 in N/A 1.875 in N/A 2.9375 in N/A 3.9374 in N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
L860048 - L860010CD N/A L860000 N/A 13 in N/A 16.3750 in N/A 1.875 in N/A 2.9375 in N/A 3.9374 in N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
L860049 - L860010CD N/A L860000 N/A 13 in N/A 16.3750 in N/A 1.875 in N/A 2.9375 in N/A 3.9374 in N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »