COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

LL365348 - LL365310XD N/A LL365300 N/A 15.1250 in N/A 17.3750 in N/A 1.1250 in N/A 2.0625 in N/A 2.6875 in N/A 13500 lbf60300 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
LL537649 - LL537610D N/A LL537600 N/A 7 1/4 in N/A 9.3125 in N/A 1.0000 in N/A 1.6250 in N/A 2.1874 in N/A 10100 lbf45000 N N/A 67900 lbf302000 N N/A CAD Icon (for items table)
LL771948 - LL771911CD N/A LL771900 N/A 18.7500 in N/A 22.2500 in N/A 1.625 in N/A 3 in N/A 3.7500 in N/A 27400 lbf122000 N N/A 184000 lbf817000 N N/A CAD Icon (for items table)
LL789849 - LL789810D N/A LL789800 N/A 70.2500 in N/A 79.0000 in N/A 4.1875 in N/A 7.0000 in N/A 9.5000 in N/A 282000 lbf1250000 N N/A 1890000 lbf8410000 N N/A CAD Icon (for items table)
LM119348 - LM119311D N/A LM119300 N/A 3 3/4 in N/A 5.3750 in N/A 1.1875 in N/A 2.2500 in N/A 2.6873 in N/A 8140 lbf36200 N N/A 54600 lbf243000 N N/A CAD Icon (for items table)
LM241149 - LM241110D N/A LM241100 N/A 8 in N/A 10-7/8 in N/A 1.6875 in N/A 2.875 in N/A 3.5624 in N/A 25600 lbf114000 N N/A 172000 lbf764000 N N/A CAD Icon (for items table)
LM241149 - LM241110DC N/A LM241100 N/A 8 in N/A 10-7/8 in N/A 1.6875 in N/A 2.875 in N/A 3.5624 in N/A 25600 lbf114000 N N/A 172000 lbf764000 N N/A CAD Icon (for items table)
LM249748 - LM249710CD N/A LM249700 N/A 10 in N/A 13.6875 in N/A 1.6875 in N/A 2.75 in N/A 3.7500 in N/A 35700 lbf159000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
LM272249 - LM272210D N/A LM272200 N/A 19.0000 in N/A 24.2500 in N/A 3.3750 in N/A 5.7500 in N/A 7.2500 in N/A 98600 lbf439000 N N/A 662000 lbf2950000 N N/A CAD Icon (for items table)
LM272235 - LM272210D N/A LM272200 N/A 18.0000 in N/A 24.2500 in N/A 3.3750 in N/A 5.7500 in N/A 7.2500 in N/A 113000 lbf503000 N N/A 760000 lbf3380000 N N/A CAD Icon (for items table)
LM272249 - LM272210DC N/A LM272200 N/A 19.0000 in N/A 24.2500 in N/A 3.3750 in N/A 5.7500 in N/A 7.2500 in N/A 98600 lbf439000 N N/A 662000 lbf2950000 N N/A CAD Icon (for items table)
LM272235 - LM272210DC N/A LM272200 N/A 18.0000 in N/A 24.2500 in N/A 3.3750 in N/A 5.7500 in N/A 7.2500 in N/A 113000 lbf503000 N N/A 760000 lbf3380000 N N/A CAD Icon (for items table)
LM330448 - LM330410D N/A LM330400 N/A 6 in N/A 8 in N/A 1.625 in N/A 3.1250 in N/A 3.6249 in N/A 16500 lbf73400 N N/A 111000 lbf493000 N N/A CAD Icon (for items table)
LM377449 - LM377410CD N/A LM377400 N/A 22 in N/A 29.0000 in N/A 4.1250 in N/A 7.0000 in N/A 8.8750 in N/A 150000 lbf667000 N N/A 1010000 lbf4480000 N N/A CAD Icon (for items table)
LM446349 - LM446310D N/A LM446300 N/A 9.25 in N/A 12.25 in N/A 1.8125 in N/A 2.875 in N/A 3.8749 in N/A 25700 lbf114000 N N/A 173000 lbf768000 N N/A CAD Icon (for items table)
LM451349A - LM451310CD N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349AX - LM451310CD N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349V - LM451310CD N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 39300 lbf175000 N N/A 264000 lbf1170000 N N/A CAD Icon (for items table)
LM451349W - LM451310CD N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349 - LM451310CD N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 43300 lbf193000 N N/A 291000 lbf1290000 N N/A CAD Icon (for items table)
LM451347 - LM451310CD N/A LM451300 N/A 10.4321 in N/A 14 in N/A 2.4409 in N/A 4.0000 in N/A 4.9999 in N/A 37100 lbf165000 N N/A 249000 lbf1110000 N N/A CAD Icon (for items table)
LM451345 - LM451310CD N/A LM451300 N/A 10.3750 in N/A 14 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451344 - LM451310CD N/A LM451300 N/A 10.3533 in N/A 14 in N/A 2.4409 in N/A 4.0000 in N/A 4.9999 in N/A 37100 lbf165000 N N/A 249000 lbf1110000 N N/A CAD Icon (for items table)
LM451349AXV - LM451310CD N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349AXV - LM451312D N/A LM451300 N/A 10 1/2 in N/A 14.0630 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »