COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

LM451345 - LM451312D N/A LM451300 N/A 10.3750 in N/A 14.0630 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349A - LM451312D N/A LM451300 N/A 10 1/2 in N/A 14.0630 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451347 - LM451312D N/A LM451300 N/A 10.4321 in N/A 14.0630 in N/A 2.4409 in N/A 4.0000 in N/A 4.9999 in N/A 37100 lbf165000 N N/A 249000 lbf1110000 N N/A CAD Icon (for items table)
LM451344 - LM451312D N/A LM451300 N/A 10.3533 in N/A 14.0630 in N/A 2.4409 in N/A 4.0000 in N/A 4.9999 in N/A 37100 lbf165000 N N/A 249000 lbf1110000 N N/A CAD Icon (for items table)
LM451349V - LM451312D N/A LM451300 N/A 10 1/2 in N/A 14.0630 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 39300 lbf175000 N N/A 264000 lbf1170000 N N/A CAD Icon (for items table)
LM451349 - LM451312D N/A LM451300 N/A 10 1/2 in N/A 14.0630 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 43300 lbf193000 N N/A 291000 lbf1290000 N N/A CAD Icon (for items table)
LM451349AX - LM451312D N/A LM451300 N/A 10 1/2 in N/A 14.0630 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349W - LM451312D N/A LM451300 N/A 10 1/2 in N/A 14.0630 in N/A 2.2500 in N/A 4.0000 in N/A 4.9999 in N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM520349 - LM520310D N/A LM520300 N/A 4 in N/A 5.7500 in N/A 0.8550 in N/A 1.5313 in N/A 1.9373 in N/A 7460 lbf33200 N N/A 50100 lbf223000 N N/A CAD Icon (for items table)
LM522549 - LM522510D N/A LM522500 N/A 4.3302 in N/A 6.2987 in N/A 1.375 in N/A 2.3125 in N/A 2.9375 in N/A 13500 lbf60100 N N/A 90800 lbf404000 N N/A CAD Icon (for items table)
LM522548 - LM522510D N/A LM522500 N/A 4.3302 in N/A 6.2987 in N/A 1.375 in N/A 2.3125 in N/A 2.9375 in N/A 11400 lbf50700 N N/A 76600 lbf341000 N N/A CAD Icon (for items table)
LM522546 - LM522510D N/A LM522500 N/A 4 1/4 in N/A 6.2987 in N/A 1.375 in N/A 2.3125 in N/A 2.9375 in N/A 13500 lbf60100 N N/A 90800 lbf404000 N N/A CAD Icon (for items table)
LM522548 - LM522510DC N/A LM522500 N/A 4.3302 in N/A 6.2987 in N/A 1.375 in N/A 2.3125 in N/A 2.9375 in N/A 11400 lbf50700 N N/A 76600 lbf341000 N N/A CAD Icon (for items table)
LM522546 - LM522510DC N/A LM522500 N/A 4 1/4 in N/A 6.2987 in N/A 1.375 in N/A 2.3125 in N/A 2.9375 in N/A 13500 lbf60100 N N/A 90800 lbf404000 N N/A CAD Icon (for items table)
LM522549 - LM522510DC N/A LM522500 N/A 4.3302 in N/A 6.2987 in N/A 1.375 in N/A 2.3125 in N/A 2.9375 in N/A 13500 lbf60100 N N/A 90800 lbf404000 N N/A CAD Icon (for items table)
LM654642 - LM654610CD N/A LM654600 N/A 11.0229 in N/A 14.9960 in N/A 2.5625 in N/A 4.2500 in N/A 5.4999 in N/A 42100 lbf187000 N N/A 283000 lbf1260000 N N/A CAD Icon (for items table)
LM654649 - LM654610CD N/A LM654600 N/A 11.2500 in N/A 14.9960 in N/A 2.5625 in N/A 4.2500 in N/A 5.4999 in N/A 42100 lbf187000 N N/A 283000 lbf1260000 N N/A CAD Icon (for items table)
LM665949 - LM665910CD N/A LM665900 N/A 15.1875 in N/A 20.2500 in N/A 3.2500 in N/A 5.5000 in N/A 6.9999 in N/A 78900 lbf351000 N N/A 530000 lbf2360000 N N/A CAD Icon (for items table)
LM665949A - LM665910CD N/A LM665900 N/A 15.1875 in N/A 20.2500 in N/A 3.2500 in N/A 5.5000 in N/A 6.9999 in N/A 78900 lbf351000 N N/A 530000 lbf2360000 N N/A CAD Icon (for items table)
LM739749 - LM739710CD N/A LM739700 N/A 7.7500 in N/A 10.1250 in N/A 1.5625 in N/A 2.6250 in N/A 3.3750 in N/A 18600 lbf82500 N N/A 125000 lbf554000 N N/A CAD Icon (for items table)
LM742749AA - LM742710CD N/A LM742700 N/A 8 1/2 in N/A 11.25 in N/A 1.8125 in N/A 3 in N/A 3.8749 in N/A 25000 lbf111000 N N/A 168000 lbf748000 N N/A CAD Icon (for items table)
LM742749 - LM742710CD N/A LM742700 N/A 8 1/2 in N/A 11.25 in N/A 1.8125 in N/A 3 in N/A 3.8749 in N/A 25000 lbf111000 N N/A 168000 lbf748000 N N/A CAD Icon (for items table)
LM742745 - LM742710CD N/A LM742700 N/A 8.3750 in N/A 11.25 in N/A 1.8125 in N/A 3 in N/A 3.8749 in N/A 25000 lbf111000 N N/A 168000 lbf748000 N N/A CAD Icon (for items table)
LM742748 - LM742710CD N/A LM742700 N/A 8 1/2 in N/A 11.25 in N/A 1.8125 in N/A 3 in N/A 3.8749 in N/A 22100 lbf98100 N N/A 148000 lbf659000 N N/A CAD Icon (for items table)
LM742749AA - LM742714D N/A LM742700 N/A 8 1/2 in N/A 11.3750 in N/A 1.8125 in N/A 3 in N/A 3.8749 in N/A 25000 lbf111000 N N/A 168000 lbf748000 N N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »