COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

M241543 - M241510CD N/A M241500 N/A 7 7/8 in200.025 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
M241547V - M241510CD N/A M241500 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 43900 lbf195000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
M241543 - M241510DA N/A M241500 N/A 7 7/8 in200.025 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
M241547A - M241510DA N/A M241500 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 37000 lbf165000 N N/A 249000 lbf1110000 N N/A CAD Icon (for items table)
M241545 - M241510DA N/A M241500 N/A 7.9060 in200.812 mm N/A 11.5000 in292.100 mm N/A 2.4375 in61.913 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 32600 lbf145000 N N/A 219000 lbf975000 N N/A CAD Icon (for items table)
M241549 - M241510DA N/A M241500 N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
M241547V - M241510DA N/A M241500 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 43900 lbf195000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
M241547 - M241510DA N/A M241500 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
M241549 - M241513D N/A M241500 N/A 8.0625 in204.788 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
M241543 - M241513D N/A M241500 N/A 7 7/8 in200.025 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
M241547V - M241513D N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 43900 lbf195000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
M241545 - M241513D N/A M241500 N/A 7.9060 in200.812 mm N/A 11.8750 in301.625 mm N/A 2.4375 in61.913 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 32600 lbf145000 N N/A 219000 lbf975000 N N/A CAD Icon (for items table)
M241547 - M241513D N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
M241547A - M241513D N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 37000 lbf165000 N N/A 249000 lbf1110000 N N/A CAD Icon (for items table)
M241547C - M241513D N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 40100 lbf178000 N N/A 269000 lbf1200000 N N/A CAD Icon (for items table)
M241545 - M241513XD N/A M241500 N/A 7.9060 in200.812 mm N/A 11.8750 in301.625 mm N/A 2.4375 in61.913 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 32600 lbf145000 N N/A 219000 lbf975000 N N/A CAD Icon (for items table)
M241549 - M241513XD N/A M241500 N/A 8.0625 in204.788 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
M241547V - M241513XD N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 43900 lbf195000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
M241547A - M241513XD N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 37000 lbf165000 N N/A 249000 lbf1110000 N N/A CAD Icon (for items table)
M241547 - M241513XD N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
M241543 - M241513XD N/A M241500 N/A 7 7/8 in200.025 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
M244249 - M244210CD N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 2.4375 in61.913 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 40500 lbf180000 N N/A 272000 lbf1210000 N N/A CAD Icon (for items table)
M249734H - M249710CD N/A M249700 N/A 9.1250 in231.775 mm N/A 14.125 in358.775 mm N/A 2.8125 in71.438 mm N/A 4.6250 in117.475 mm N/A 5.9999 in152.397 mm N/A 66900 lbf297000 N N/A 449000 lbf2000000 N N/A CAD Icon (for items table)
M249749X - M249710CD N/A M249700 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 2.8125 in71.438 mm N/A 4.6250 in117.475 mm N/A 5.9999 in152.397 mm N/A 53300 lbf237000 N N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
M249736 - M249710CD N/A M249700 N/A 9.3437 in237.330 mm N/A 14.125 in358.775 mm N/A 2.8125 in71.438 mm N/A 4.6250 in117.475 mm N/A 5.9999 in152.397 mm N/A 53300 lbf237000 N N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »