Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M249734 - M249710CD | N/A M249700 | N/A 9.1250 in231.775 mm | N/A 14.125 in358.775 mm | N/A 2.8125 in71.438 mm | N/A 4.6250 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 53300 lbf237000 N | N/A 358000 lbf1590000 N |
N/A
|
| M249732 - M249710CD | N/A M249700 | N/A 9 in228.600 mm | N/A 14.125 in358.775 mm | N/A 2.8125 in71.438 mm | N/A 4.6250 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 53300 lbf237000 N | N/A 358000 lbf1590000 N |
N/A
|
| M249749 - M249710CD | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 2.8125 in71.438 mm | N/A 4.6250 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 53300 lbf237000 N | N/A 358000 lbf1590000 N |
N/A
|
| M252337WS - M252310CD | N/A M252300 | N/A 9.7500 in247.650 mm | N/A 15.0000 in381.000 mm | N/A 2.9375 in74.613 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 73200 lbf326000 N | N/A 492000 lbf2190000 N |
N/A
|
| M252349HWS - M252310CD | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 15.0000 in381.000 mm | N/A 2.9375 in74.613 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 73200 lbf326000 N | N/A 492000 lbf2190000 N |
N/A
|
| M252349 - M252310CD | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 15.0000 in381.000 mm | N/A 2.9375 in74.613 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 67000 lbf298000 N | N/A 450000 lbf2000000 N |
N/A
|
| M252337 - M252310CD | N/A M252300 | N/A 9.7500 in247.650 mm | N/A 15.0000 in381.000 mm | N/A 2.9375 in74.613 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 67000 lbf298000 N | N/A 450000 lbf2000000 N |
N/A
|
| M252330X - M252310CD | N/A M252300 | N/A 9.25 in234.95 mm | N/A 15.0000 in381.000 mm | N/A 2.9375 in74.613 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 73200 lbf326000 N | N/A 492000 lbf2190000 N |
N/A
|
| M252330 - M252310CD | N/A M252300 | N/A 9.25 in234.95 mm | N/A 15.0000 in381.000 mm | N/A 2.9375 in74.613 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 73200 lbf326000 N | N/A 492000 lbf2190000 N |
N/A
|
| M252349H - M252310CD | N/A M252300 | N/A 10.6250 in269.875 mm | N/A 15.0000 in381.000 mm | N/A 2.9375 in74.613 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 73200 lbf326000 N | N/A 492000 lbf2190000 N |
N/A
|
| M255449 - M255410CD | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 3.0625 in77.788 mm | N/A 5.1250 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 69300 lbf308000 N | N/A 466000 lbf2070000 N |
N/A
|
| M255449WS - M255410CD | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 3.0625 in77.788 mm | N/A 5.1250 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 73400 lbf327000 N | N/A 493000 lbf2190000 N |
N/A
|
| M268730 - M268710CD | N/A M268700 | N/A 15 in381.000 mm | N/A 23.2500 in590.550 mm | N/A 4.5000 in114.300 mm | N/A 7.6250 in193.675 mm | N/A 9.6249 in244.472 mm | N/A 166000 lbf740000 N | N/A 1120000 lbf4970000 N |
N/A
|
| M268744WS - M268710CD | N/A M268700 | N/A 16.1250 in409.575 mm | N/A 23.2500 in590.550 mm | N/A 4.5000 in114.300 mm | N/A 7.6250 in193.675 mm | N/A 9.6249 in244.472 mm | N/A 182000 lbf810000 N | N/A 1220000 lbf5440000 N |
N/A
|
| M268749WS - M268710CD | N/A M268700 | N/A 16.3750 in415.925 mm | N/A 23.2500 in590.550 mm | N/A 4.5000 in114.300 mm | N/A 7.6250 in193.675 mm | N/A 9.6249 in244.472 mm | N/A 182000 lbf810000 N | N/A 1220000 lbf5440000 N |
N/A
|
| M268749 - M268710CD | N/A M268700 | N/A 16.3750 in415.925 mm | N/A 23.2500 in590.550 mm | N/A 4.5000 in114.300 mm | N/A 7.6250 in193.675 mm | N/A 9.6249 in244.472 mm | N/A 166000 lbf740000 N | N/A 1120000 lbf4970000 N |
N/A
|
| M270749 - M270710CD | N/A M270700 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635 mm | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 10.1250 in257.175 mm | N/A 191000 lbf849000 N | N/A 1280000 lbf5700000 N |
N/A
|
| M270744 - M270710CD | N/A M270700 | N/A 17.5 in444.5 mm | N/A 25.0000 in635 mm | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 10.1250 in257.175 mm | N/A 191000 lbf849000 N | N/A 1280000 lbf5700000 N |
N/A
|
| M270730 - M270710CD | N/A M270700 | N/A 16.1250 in409.575 mm | N/A 25.0000 in635 mm | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 10.1250 in257.175 mm | N/A 191000 lbf849000 N | N/A 1280000 lbf5700000 N |
N/A
|
| M272749 - M272710D | N/A M272700 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 5.0625 in128.588 mm | N/A 8.7500 in222.250 mm | N/A 10.8749 in276.222 mm | N/A 218000 lbf968000 N | N/A 1460000 lbf6500000 N |
N/A
|
| M276449 - M276410D | N/A M276400 | N/A 21.1250 in536.575 mm | N/A 29.9950 in761.873 mm | N/A 5.7500 in146.050 mm | N/A 9.7500 in247.650 mm | N/A 12.2500 in311.150 mm | N/A 234000 lbf1040000 N | N/A 1570000 lbf6980000 N |
N/A
|
| M276449 - M276410DC | N/A M276400 | N/A 21.1250 in536.575 mm | N/A 29.9950 in761.873 mm | N/A 5.7500 in146.050 mm | N/A 9.7500 in247.650 mm | N/A 12.2500 in311.150 mm | N/A 234000 lbf1040000 N | N/A 1570000 lbf6980000 N |
N/A
|
| M278749 - M278710D | N/A M278700 | N/A 22.5000 in571.500 mm | N/A 32.0000 in812.800 mm | N/A 6.1250 in155.575 mm | N/A 10.3750 in263.525 mm | N/A 13.1249 in333.372 mm | N/A 264000 lbf1180000 N | N/A 1770000 lbf7890000 N |
N/A
|
| M541349 - M541310CD | N/A M541300 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 1.9375 in49.213 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 39100 lbf174000 N | N/A 263000 lbf1170000 N |
N/A
|
| M667944 - M667910D | N/A M667900 | N/A 16.0000 in406.400 mm | N/A 21.5000 in546.1 mm | N/A 3.4375 in87.313 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 109000 lbf484000 N | N/A 731000 lbf3250000 N |
N/A
|