COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

M249734 - M249710CD N/A M249700 N/A 9.1250 in N/A 14.125 in N/A 2.8125 in N/A 4.6250 in N/A 5.9999 in N/A 53300 lbf237000 N N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
M249732 - M249710CD N/A M249700 N/A 9 in N/A 14.125 in N/A 2.8125 in N/A 4.6250 in N/A 5.9999 in N/A 53300 lbf237000 N N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
M249749 - M249710CD N/A M249700 N/A 10 in N/A 14.125 in N/A 2.8125 in N/A 4.6250 in N/A 5.9999 in N/A 53300 lbf237000 N N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
M252337WS - M252310CD N/A M252300 N/A 9.7500 in N/A 15.0000 in N/A 2.9375 in N/A 4.875 in N/A 6.2499 in N/A 73200 lbf326000 N N/A 492000 lbf2190000 N N/A CAD Icon (for items table)
M252349HWS - M252310CD N/A M252300 N/A 10.6250 in N/A 15.0000 in N/A 2.9375 in N/A 4.875 in N/A 6.2499 in N/A 73200 lbf326000 N N/A 492000 lbf2190000 N N/A CAD Icon (for items table)
M252349 - M252310CD N/A M252300 N/A 10.6250 in N/A 15.0000 in N/A 2.9375 in N/A 4.875 in N/A 6.2499 in N/A 67000 lbf298000 N N/A 450000 lbf2000000 N N/A CAD Icon (for items table)
M252337 - M252310CD N/A M252300 N/A 9.7500 in N/A 15.0000 in N/A 2.9375 in N/A 4.875 in N/A 6.2499 in N/A 67000 lbf298000 N N/A 450000 lbf2000000 N N/A CAD Icon (for items table)
M252330X - M252310CD N/A M252300 N/A 9.25 in N/A 15.0000 in N/A 2.9375 in N/A 4.875 in N/A 6.2499 in N/A 73200 lbf326000 N N/A 492000 lbf2190000 N N/A CAD Icon (for items table)
M252330 - M252310CD N/A M252300 N/A 9.25 in N/A 15.0000 in N/A 2.9375 in N/A 4.875 in N/A 6.2499 in N/A 73200 lbf326000 N N/A 492000 lbf2190000 N N/A CAD Icon (for items table)
M252349H - M252310CD N/A M252300 N/A 10.6250 in N/A 15.0000 in N/A 2.9375 in N/A 4.875 in N/A 6.2499 in N/A 73200 lbf326000 N N/A 492000 lbf2190000 N N/A CAD Icon (for items table)
M255449 - M255410CD N/A M255400 N/A 11.3750 in N/A 16.0000 in N/A 3.0625 in N/A 5.1250 in N/A 6.4999 in N/A 69300 lbf308000 N N/A 466000 lbf2070000 N N/A CAD Icon (for items table)
M255449WS - M255410CD N/A M255400 N/A 11.3750 in N/A 16.0000 in N/A 3.0625 in N/A 5.1250 in N/A 6.4999 in N/A 73400 lbf327000 N N/A 493000 lbf2190000 N N/A CAD Icon (for items table)
M268730 - M268710CD N/A M268700 N/A 15 in N/A 23.2500 in N/A 4.5000 in N/A 7.6250 in N/A 9.6249 in N/A 166000 lbf740000 N N/A 1120000 lbf4970000 N N/A CAD Icon (for items table)
M268744WS - M268710CD N/A M268700 N/A 16.1250 in N/A 23.2500 in N/A 4.5000 in N/A 7.6250 in N/A 9.6249 in N/A 182000 lbf810000 N N/A 1220000 lbf5440000 N N/A CAD Icon (for items table)
M268749WS - M268710CD N/A M268700 N/A 16.3750 in N/A 23.2500 in N/A 4.5000 in N/A 7.6250 in N/A 9.6249 in N/A 182000 lbf810000 N N/A 1220000 lbf5440000 N N/A CAD Icon (for items table)
M268749 - M268710CD N/A M268700 N/A 16.3750 in N/A 23.2500 in N/A 4.5000 in N/A 7.6250 in N/A 9.6249 in N/A 166000 lbf740000 N N/A 1120000 lbf4970000 N N/A CAD Icon (for items table)
M270749 - M270710CD N/A M270700 N/A 17.6250 in N/A 25.0000 in N/A 4.7500 in N/A 8.1250 in N/A 10.1250 in N/A 191000 lbf849000 N N/A 1280000 lbf5700000 N N/A CAD Icon (for items table)
M270744 - M270710CD N/A M270700 N/A 17.5 in N/A 25.0000 in N/A 4.7500 in N/A 8.1250 in N/A 10.1250 in N/A 191000 lbf849000 N N/A 1280000 lbf5700000 N N/A CAD Icon (for items table)
M270730 - M270710CD N/A M270700 N/A 16.1250 in N/A 25.0000 in N/A 4.7500 in N/A 8.1250 in N/A 10.1250 in N/A 191000 lbf849000 N N/A 1280000 lbf5700000 N N/A CAD Icon (for items table)
M272749 - M272710D N/A M272700 N/A 18.8750 in N/A 26.7500 in N/A 5.0625 in N/A 8.7500 in N/A 10.8749 in N/A 218000 lbf968000 N N/A 1460000 lbf6500000 N N/A CAD Icon (for items table)
M276449 - M276410D N/A M276400 N/A 21.1250 in N/A 29.9950 in N/A 5.7500 in N/A 9.7500 in N/A 12.2500 in N/A 234000 lbf1040000 N N/A 1570000 lbf6980000 N N/A CAD Icon (for items table)
M276449 - M276410DC N/A M276400 N/A 21.1250 in N/A 29.9950 in N/A 5.7500 in N/A 9.7500 in N/A 12.2500 in N/A 234000 lbf1040000 N N/A 1570000 lbf6980000 N N/A CAD Icon (for items table)
M278749 - M278710D N/A M278700 N/A 22.5000 in N/A 32.0000 in N/A 6.1250 in N/A 10.3750 in N/A 13.1249 in N/A 264000 lbf1180000 N N/A 1770000 lbf7890000 N N/A CAD Icon (for items table)
M541349 - M541310CD N/A M541300 N/A 8 in N/A 11.5000 in N/A 1.9375 in N/A 3.3125 in N/A 4.3124 in N/A 39100 lbf174000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
M667944 - M667910D N/A M667900 N/A 16.0000 in N/A 21.5000 in N/A 3.4375 in N/A 5.6875 in N/A 7.3124 in N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »