COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 81 82 83 84 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

M667935 - M667910D N/A M667900 N/A 15.2460 in N/A 21.5000 in N/A 3.4375 in N/A 5.6875 in N/A 7.3124 in N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
M667948 - M667910D N/A M667900 N/A 16.1250 in N/A 21.5000 in N/A 3.4375 in N/A 5.6875 in N/A 7.3124 in N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
M667947 - M667910D N/A M667900 N/A 16.1250 in N/A 21.5000 in N/A 3.4375 in N/A 5.6875 in N/A 7.3124 in N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
M667944 - M667911D N/A M667900 N/A 16.0000 in N/A 21.5000 in N/A 3.4375 in N/A 5.8125 in N/A 7.3124 in N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
M667948 - M667911D N/A M667900 N/A 16.1250 in N/A 21.5000 in N/A 3.4375 in N/A 5.8125 in N/A 7.3124 in N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
M667947 - M667911D N/A M667900 N/A 16.1250 in N/A 21.5000 in N/A 3.4375 in N/A 5.8125 in N/A 7.3124 in N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
M667935 - M667911D N/A M667900 N/A 15.2460 in N/A 21.5000 in N/A 3.4375 in N/A 5.8125 in N/A 7.3124 in N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
M667947 - M667911DC N/A M667900 N/A 16.1250 in N/A 21.5000 in N/A 3.4375 in N/A 5.8125 in N/A 7.3124 in N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
M667935 - M667911DC N/A M667900 N/A 15.2460 in N/A 21.5000 in N/A 3.4375 in N/A 5.8125 in N/A 7.3124 in N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
M667944 - M667911DC N/A M667900 N/A 16.0000 in N/A 21.5000 in N/A 3.4375 in N/A 5.8125 in N/A 7.3124 in N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
M667948 - M667911DC N/A M667900 N/A 16.1250 in N/A 21.5000 in N/A 3.4375 in N/A 5.8125 in N/A 7.3124 in N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
M919048 - M919010D N/A M919000 N/A 3.5425 in N/A 6.374 in N/A 1.1875 in N/A 1.7500 in N/A 2.7500 in N/A 11800 lbf52600 N N/A 79500 lbf354000 N N/A CAD Icon (for items table)
NA56425SW - 56650CD N/A 56000 N/A 4 1/4 in N/A 6 1/2 in N/A 1.75 in N/A 2.5 in N/A 3.5000 in N/A 13200 lbf58700 N N/A N/A CAD Icon (for items table)
NA48290SW - 48220D N/A 48200 N/A 5 in N/A 7.1875 in N/A 1.8437 in N/A 2.875 in N/A 3.6874 in N/A 15600 lbf69400 N N/A N/A CAD Icon (for items table)
NA48685SW - 48620D N/A 48600 N/A 5.625 in N/A 7.875 in N/A 1.8438 in N/A 2.875 in N/A 3.6876 in N/A 16700 lbf74300 N N/A N/A CAD Icon (for items table)
NA67885SW - 67820CD N/A 67800 N/A 7.5 in N/A 10.5 in N/A 2.1562 in N/A 3.3125 in N/A 4.3124 in N/A 24300 lbf108000 N N/A N/A CAD Icon (for items table)
LM446349NW - LM446310D N/A LM446300 N/A 9.25 in N/A 12.25 in N/A 2 in N/A 2.875 in N/A 4.0000 in N/A 25700 lbf114000 N N/A 173000 lbf768000 N N/A CAD Icon (for items table)
NA8575SW - 8520CD N/A 8500 N/A 9.25 in N/A 12.875 in N/A 2.3125 in N/A 3.25 in N/A 4.6250 in N/A 30700 lbf137000 N N/A N/A CAD Icon (for items table)
LM241149NW - LM241110D N/A LM241100 N/A 8 in N/A 10-7/8 in N/A 1.875 in N/A 2.875 in N/A 3.7500 in N/A 25600 lbf114000 N N/A 172000 lbf764000 N N/A CAD Icon (for items table)
LM249747NW - LM249710CD N/A LM249700 N/A 9.999 in N/A 13.6875 in N/A 2 in N/A 2.75 in N/A 4.0000 in N/A 35700 lbf159000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
LM251649NW - LM251610D N/A LM251600 N/A 10 1/2 in N/A 13.875 in N/A 2.125 in N/A 3.25 in N/A 4.2500 in N/A 33000 lbf147000 N N/A 221000 lbf985000 N N/A CAD Icon (for items table)
L357049NW - L357010CD N/A L357000 N/A 12 in N/A 15.5 in N/A 2.125 in N/A 3.25 in N/A 4.2500 in N/A 34200 lbf152000 N N/A 229000 lbf1020000 N N/A CAD Icon (for items table)
L163149NW - L163110CD N/A L163100 N/A 14 in N/A 17.5 in N/A 2.6875 in N/A 4.375 in N/A 5.3750 in N/A 42700 lbf190000 N N/A 287000 lbf1280000 N N/A CAD Icon (for items table)
NA456SW - 452D N/A 455 N/A 2 in N/A 4.25 in N/A 1.4688 in N/A 2.1250 in N/A 2.9376 in N/A 7900 lbf35200 N N/A N/A CAD Icon (for items table)
NA483SW - 472D N/A 475 N/A 2.7559 in N/A 4.7244 in N/A 1.4688 in N/A 2.1250 in N/A 2.9376 in N/A 8360 lbf37200 N N/A N/A CAD Icon (for items table)
Unit of Measure
« 81 82 83 84