Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| NA24776SW - 24720D | N/A 24700 | N/A 1.5 in38.1 mm | N/A 3 in76.2 mm | N/A 1.1562 in29.367 mm | N/A 1.5625 in39.688 mm | N/A 2.3124 in58.735 mm | N/A 4400 lbf19600 N | N/A |
N/A
|
| 15125 - 15251D | N/A 15000 | N/A 1.25 in31.75 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8125 in46.038 mm | N/A 15500 N | N/A 23400 lbf104000 N |
N/A
|
| 367 - 364XD | N/A 365 | N/A 1.7717 in45.001 mm | N/A 3.5433 in90 mm | N/A 0.875 in22.225 mm | N/A 1.6875 in42.863 mm | N/A 2.0000 in50.800 mm | N/A 26400 N | N/A 39900 lbf177000 N |
N/A
|
| 385A - 384CD | N/A 385 | N/A 2 in50.80 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0625 in52.388 mm | N/A 28000 N | N/A 42200 lbf188000 N |
N/A
|
| 398 - 394D | N/A 395 | N/A 2 in50.80 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 1.8125 in46.038 mm | N/A 2.0625 in52.388 mm | N/A 25600 N | N/A 38700 lbf172000 N |
N/A
|
| 469 - 452D | N/A 455 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.090 mm | N/A 41700 N | N/A 62900 lbf280000 N |
N/A
|
| 475 - 472D | N/A 475 | N/A 2.1654 in55.001 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.090 mm | N/A 37200 N | N/A 56100 lbf250000 N |
N/A
|
| 476 - 472D | N/A 475 | N/A 2.3622 in60 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.090 mm | N/A 37200 N | N/A 56100 lbf250000 N |
N/A
|
| 477 - 472D | N/A 475 | N/A 2.5 in63.500 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.090 mm | N/A 37200 N | N/A 56100 lbf250000 N |
N/A
|
| 478 - 472D | N/A 475 | N/A 2.5591 in65.001 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.090 mm | N/A 37200 N | N/A 56100 lbf250000 N |
N/A
|
| 479 - 472D | N/A 475 | N/A 2.625 in66.675 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.090 mm | N/A 37200 N | N/A 56100 lbf250000 N |
N/A
|
| 480 - 472D | N/A 475 | N/A 2.6875 in68.263 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.090 mm | N/A 37200 N | N/A 56100 lbf250000 N |
N/A
|
| 482 - 472D | N/A 475 | N/A 2.75 in69.850 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.090 mm | N/A 37200 N | N/A 56100 lbf250000 N |
N/A
|
| 483 - 472D | N/A 475 | N/A 2.5 in63.500 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.090 mm | N/A 37200 N | N/A 56100 lbf250000 N |
N/A
|
| 484 - 472D | N/A 475 | N/A 2.7559 in70 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.090 mm | N/A 37200 N | N/A 56100 lbf250000 N |
N/A
|
| 598A - 592D | N/A 595 | N/A 3.6250 in92.075 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 2.5 in63.5 mm | N/A 3.2500 in82.550 mm | N/A 56000 N | N/A 84600 lbf376000 N |
N/A
|
| 635 - 632D | N/A 635 | N/A 2.25 in57.15 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7500 in95.250 mm | N/A 60400 N | N/A 91200 lbf406000 N |
N/A
|
| 639 - 632D | N/A 635 | N/A 2.5 in63.500 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7500 in95.250 mm | N/A 71600 N | N/A 108000 lbf481000 N |
N/A
|
| 643 - 632D | N/A 635 | N/A 2.75 in69.850 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7500 in95.250 mm | N/A 71600 N | N/A 108000 lbf481000 N |
N/A
|
| 644 - 632D | N/A 635 | N/A 2.8125 in71.438 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 3.7500 in95.250 mm | N/A 71600 N | N/A 108000 lbf481000 N |
N/A
|
| 93708 - 93127CD | N/A 93000 | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.7500 in146.050 mm | N/A 190000 N | N/A 286000 lbf1270000 N |
N/A
|
| EE224115 - 224205D | N/A 224000 | N/A 11 1/2 in292.100 mm | N/A 20.5000 in520.7 mm | N/A 4.2500 in107.950 mm | N/A 6.5000 in165.100 mm | N/A 9.0000 in228.600 mm | N/A 506000 N | N/A 765000 lbf3400000 N |
N/A
|
| EE241693 - 242376D | N/A 240000 | N/A 16.9375 in430.213 mm | N/A 23.7500 in603.25 mm | N/A 2.875 in73.025 mm | N/A 3.8750 in98.425 mm | N/A 6.0350 in153.289 mm | N/A 292000 N | N/A 441000 lbf1960000 N |
N/A
|
| EE241701 - 242376D | N/A 240000 | N/A 17.0000 in431.800 mm | N/A 23.7500 in603.25 mm | N/A 2.875 in73.025 mm | N/A 3.8750 in98.425 mm | N/A 6.0350 in153.289 mm | N/A 292000 N | N/A 441000 lbf1960000 N |
N/A
|
| EE243192 - 243251CD | N/A 243000 | N/A 19.2530 in489.026 mm | N/A 24.9950 in634.873 mm | N/A 3.1875 in80.963 mm | N/A 5.6250 in142.875 mm | N/A 7.0000 in177.800 mm | N/A 380000 N | N/A 574000 lbf2560000 N |
N/A
|