COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 81 82 83 84 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

NA24776SW - 24720D N/A 24700 N/A 1.5 in N/A 3 in N/A 1.1562 in N/A 1.5625 in N/A 2.3124 in N/A 4400 lbf19600 N N/A N/A CAD Icon (for items table)
15125 - 15251D N/A 15000 N/A 1.25 in N/A 2.5000 in N/A 0.8125 in N/A 1.4375 in N/A 1.8125 in N/A 15500 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
367 - 364XD N/A 365 N/A 1.7717 in N/A 3.5433 in N/A 0.875 in N/A 1.6875 in N/A 2.0000 in N/A 26400 N N/A 39900 lbf177000 N N/A CAD Icon (for items table)
385A - 384CD N/A 385 N/A 2 in N/A 3.937 in N/A 0.8640 in N/A 1.6875 in N/A 2.0625 in N/A 28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
398 - 394D N/A 395 N/A 2 in N/A 4.3307 in N/A 0.8660 in N/A 1.8125 in N/A 2.0625 in N/A 25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table)
469 - 452D N/A 455 N/A 2.25 in N/A 4.25 in N/A 1.1542 in N/A 2.1250 in N/A 2.5626 in N/A 41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
475 - 472D N/A 475 N/A 2.1654 in N/A 4.7244 in N/A 1.1420 in N/A 2.1250 in N/A 2.5626 in N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
476 - 472D N/A 475 N/A 2.3622 in N/A 4.7244 in N/A 1.1420 in N/A 2.1250 in N/A 2.5626 in N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
477 - 472D N/A 475 N/A 2.5 in N/A 4.7244 in N/A 1.1420 in N/A 2.1250 in N/A 2.5626 in N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
478 - 472D N/A 475 N/A 2.5591 in N/A 4.7244 in N/A 1.1420 in N/A 2.1250 in N/A 2.5626 in N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
479 - 472D N/A 475 N/A 2.625 in N/A 4.7244 in N/A 1.1420 in N/A 2.1250 in N/A 2.5626 in N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
480 - 472D N/A 475 N/A 2.6875 in N/A 4.7244 in N/A 1.1420 in N/A 2.1250 in N/A 2.5626 in N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
482 - 472D N/A 475 N/A 2.75 in N/A 4.7244 in N/A 1.1420 in N/A 2.1250 in N/A 2.5626 in N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
483 - 472D N/A 475 N/A 2.5 in N/A 4.7244 in N/A 1.1420 in N/A 2.1250 in N/A 2.5626 in N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
484 - 472D N/A 475 N/A 2.7559 in N/A 4.7244 in N/A 1.1420 in N/A 2.1250 in N/A 2.5626 in N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
598A - 592D N/A 595 N/A 3.6250 in N/A 6 in N/A 1.4300 in N/A 2.5 in N/A 3.2500 in N/A 56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
635 - 632D N/A 635 N/A 2.25 in N/A 5.3750 in N/A 1.625 in N/A 3 in N/A 3.7500 in N/A 60400 N N/A 91200 lbf406000 N N/A CAD Icon (for items table)
639 - 632D N/A 635 N/A 2.5 in N/A 5.3750 in N/A 1.625 in N/A 3 in N/A 3.7500 in N/A 71600 N N/A 108000 lbf481000 N N/A CAD Icon (for items table)
643 - 632D N/A 635 N/A 2.75 in N/A 5.3750 in N/A 1.625 in N/A 3 in N/A 3.7500 in N/A 71600 N N/A 108000 lbf481000 N N/A CAD Icon (for items table)
644 - 632D N/A 635 N/A 2.8125 in N/A 5.3750 in N/A 1.625 in N/A 3 in N/A 3.7500 in N/A 71600 N N/A 108000 lbf481000 N N/A CAD Icon (for items table)
93708 - 93127CD N/A 93000 N/A 7.0856 in N/A 12.5000 in N/A 2.5 in N/A 4.375 in N/A 5.7500 in N/A 190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
EE224115 - 224205D N/A 224000 N/A 11 1/2 in N/A 20.5000 in N/A 4.2500 in N/A 6.5000 in N/A 9.0000 in N/A 506000 N N/A 765000 lbf3400000 N N/A CAD Icon (for items table)
EE241693 - 242376D N/A 240000 N/A 16.9375 in N/A 23.7500 in N/A 2.875 in N/A 3.8750 in N/A 6.0350 in N/A 292000 N N/A 441000 lbf1960000 N N/A CAD Icon (for items table)
EE241701 - 242376D N/A 240000 N/A 17.0000 in N/A 23.7500 in N/A 2.875 in N/A 3.8750 in N/A 6.0350 in N/A 292000 N N/A 441000 lbf1960000 N N/A CAD Icon (for items table)
EE243192 - 243251CD N/A 243000 N/A 19.2530 in N/A 24.9950 in N/A 3.1875 in N/A 5.6250 in N/A 7.0000 in N/A 380000 N N/A 574000 lbf2560000 N N/A CAD Icon (for items table)
Unit of Measure
« 81 82 83 84