Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE291201 - 291753CD | N/A 290000 | N/A 12 in | N/A 17.5 in | N/A 2.4375 in | N/A 6.9370 in | N/A 8.8120 in | N/A 230000 N | N/A 347000 lbf1540000 N |
N/A
|
| EE295102 - 295192CD | N/A 295000 | N/A 10.2500 in | N/A 19.2500 in | N/A 4.7500 in | N/A 7.7500 in | N/A 10.0000 in | N/A 628000 N | N/A 948000 lbf4220000 N |
N/A
|
| EE295110 - 295192CD | N/A 295000 | N/A 11 in | N/A 19.2500 in | N/A 4.7500 in | N/A 7.7500 in | N/A 10.0000 in | N/A 628000 N | N/A 948000 lbf4220000 N |
N/A
|
| EE328167 - 328268D | N/A 328000 | N/A 16.7500 in | N/A 26.9960 in | N/A 5.6220 in | N/A 9.2500 in | N/A 12.2500 in | N/A 812000 N | N/A 1230000 lbf5450000 N |
N/A
|
| EE426200 - 426331CD | N/A 426000 | N/A 20.0000 in | N/A 33.0000 in | N/A 5.5000 in | N/A 8.7500 in | N/A 12.0000 in | N/A 936000 N | N/A 1410000 lbf6290000 N |
N/A
|
| EE571602 - 572651D | N/A 570000 | N/A 16.0000 in | N/A 26.5000 in | N/A 3.4580 in | N/A 5.0000 in | N/A 7.5842 in | N/A 528000 N | N/A 797000 lbf3540000 N |
N/A
|
| EE571703 - 572651D | N/A 570000 | N/A 17.0000 in | N/A 26.5000 in | N/A 3.4580 in | N/A 5.0000 in | N/A 7.5842 in | N/A 528000 N | N/A 797000 lbf3540000 N |
N/A
|
| EE571703 - 572653D | N/A 570000 | N/A 17.0000 in | N/A 26.5000 in | N/A 3.4580 in | N/A 6.0000 in | N/A 7.5842 in | N/A 528000 N | N/A 797000 lbf3540000 N |
N/A
|
| EE571703 - 572651CD | N/A 570000 | N/A 17.0000 in | N/A 26.5000 in | N/A 3.4580 in | N/A 5.0000 in | N/A 7.5842 in | N/A 528000 N | N/A 797000 lbf3540000 N |
N/A
|
| EE640192 - 640262D | N/A 640000 | N/A 19.2500 in | N/A 26.2470 in | N/A 3.7188 in | N/A 6.2500 in | N/A 8.1250 in | N/A 614000 N | N/A 928000 lbf4130000 N |
N/A
|
| EE649237 - 649311CD | N/A 649000 | N/A 23.7380 in | N/A 31.0000 in | N/A 3.6875 in | N/A 6.2500 in | N/A 8.1250 in | N/A 677000 N | N/A 1020000 lbf4550000 N |
N/A
|
| EE649239 - 649311CD | N/A 649000 | N/A 23.9260 in | N/A 31.0000 in | N/A 3.6875 in | N/A 6.2500 in | N/A 8.1250 in | N/A 677000 N | N/A 1020000 lbf4550000 N |
N/A
|
| EE655270 - 655346CD | N/A 655000 | N/A 27.0000 in | N/A 34.5000 in | N/A 3.6250 in | N/A 6.0000 in | N/A 7.8750 in | N/A 714000 N | N/A 1080000 lbf4790000 N |
N/A
|
| EE662303 - 663551CD | N/A 660000 | N/A 23.0000 in | N/A 35.5000 in | N/A 5.5000 in | N/A 8.4375 in | N/A 11.7501 in | N/A 1290000 N | N/A 1950000 lbf8670000 N |
N/A
|
| EE737173 - 737261CD | N/A 737000 | N/A 17.3750 in | N/A 26.0 in | N/A 3.3750 in | N/A 5.4375 in | N/A 7.6875 in | N/A 457000 N | N/A 689000 lbf3070000 N |
N/A
|
| EE737181 - 737261CD | N/A 737000 | N/A 18.0000 in | N/A 26.0 in | N/A 3.3750 in | N/A 5.4375 in | N/A 7.6875 in | N/A 457000 N | N/A 689000 lbf3070000 N |
N/A
|
| EE737181 - 737261D | N/A 737000 | N/A 18.0000 in | N/A 26.0 in | N/A 3.3750 in | N/A 5.4375 in | N/A 7.6875 in | N/A 457000 N | N/A 689000 lbf3070000 N |
N/A
|
| EE743240 - 743321CD | N/A 743000 | N/A 24.0000 in | N/A 32.0000 in | N/A 3.2500 in | N/A 5.7500 in | N/A 7.5000 in | N/A 538000 N | N/A 812000 lbf3610000 N |
N/A
|
| EE749260 - 749335CD | N/A 749000 | N/A 26.0000 in | N/A 33.6584 in | N/A 3.3649 in | N/A 5.3504 in | N/A 7.3358 in | N/A 581000 N | N/A 877000 lbf3900000 N |
N/A
|
| EE822100 - 822176CD | N/A 822000 | N/A 10 in | N/A 17.5 in | N/A 2.875 in | N/A 4.5000 in | N/A 6.5000 in | N/A 305000 N | N/A 460000 lbf2050000 N |
N/A
|
| EE833160X - 833233D | N/A 833000 | N/A 16.0000 in | N/A 23.2500 in | N/A 4.2500 in | N/A 6.8750 in | N/A 9.0000 in | N/A 598000 N | N/A 903000 lbf4020000 N |
N/A
|
| EE843220 - 843292D | N/A 843000 | N/A 22 in | N/A 29.2500 in | N/A 3.4688 in | N/A 5.4375 in | N/A 7.3751 in | N/A 536000 N | N/A 810000 lbf3600000 N |
N/A
|
| EE843220 - 843291CD | N/A 843000 | N/A 22 in | N/A 29.0000 in | N/A 3.4688 in | N/A 5.4375 in | N/A 7.3751 in | N/A 536000 N | N/A 810000 lbf3600000 N |
N/A
|
| EE911600 - 912401D | N/A 910000 | N/A 16.0000 in | N/A 24.0 in | N/A 3.3125 in | N/A 4.875 in | N/A 7.3750 in | N/A 477000 N | N/A 721000 lbf3210000 N |
N/A
|
| EE911618 - 912401D | N/A 910000 | N/A 16.1875 in | N/A 24.0 in | N/A 3.3125 in | N/A 4.875 in | N/A 7.3750 in | N/A 477000 N | N/A 721000 lbf3210000 N |
N/A
|