Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE91702 - 91113XD | N/A 91000 | N/A 7 in | N/A 11.25 in | N/A 2.5 in | N/A 3.6250 in | N/A 5.3750 in | N/A 127000 N | N/A 192000 lbf853000 N |
N/A
|
| EE941205 - 941951XD | N/A 940000 | N/A 12 in | N/A 19.5000 in | N/A 2.9375 in | N/A 4.7500 in | N/A 6.3876 in | N/A 402000 N | N/A 607000 lbf2700000 N |
N/A
|
| EE971354 - 972103D | N/A 970000 | N/A 13 1/2 in | N/A 21.0 in | N/A 3.0000 in | N/A 4.875 in | N/A 6.8750 in | N/A 448000 N | N/A 676000 lbf3010000 N |
N/A
|
| EE982051 - 982901CD | N/A 980000 | N/A 20.5000 in | N/A 29.0000 in | N/A 3.2188 in | N/A 4.5000 in | N/A 7.3426 in | N/A 516000 N | N/A 778000 lbf3460000 N |
N/A
|
| HM256849 - HM256810D | N/A HM256800 | N/A 11.8125 in | N/A 16.6250 in | N/A 3.2500 in | N/A 5.3750 in | N/A 6.8750 in | N/A 336000 N | N/A 508000 lbf2260000 N |
N/A
|
| L281147 - L281110CD | N/A L281100 | N/A 26.0000 in | N/A 32.0000 in | N/A 3.7500 in | N/A 6.2500 in | N/A 8.0000 in | N/A 709000 N | N/A 1070000 lbf4760000 N |
N/A
|
| LM272235 - LM272210CD | N/A LM272200 | N/A 18.0000 in | N/A 24.2500 in | N/A 3.3750 in | N/A 5.7500 in | N/A 7.2500 in | N/A 503000 N | N/A 760000 lbf3380000 N |
N/A
|
| LM272249 - LM272210CD | N/A LM272200 | N/A 19.0000 in | N/A 24.2500 in | N/A 3.3750 in | N/A 5.7500 in | N/A 7.2500 in | N/A 439000 N | N/A 662000 lbf2950000 N |
N/A
|
| LM281049 - LM281010CD | N/A LM281000 | N/A 25.4375 in | N/A 33.7500 in | N/A 5.5625 in | N/A 9.5000 in | N/A 12.0000 in | N/A 1220000 N | N/A 1840000 lbf8180000 N |
N/A
|
| LM281849 - LM281810CD | N/A LM281800 | N/A 26.7500 in | N/A 35.5000 in | N/A 5.6250 in | N/A 9.6250 in | N/A 12.1250 in | N/A 1300000 N | N/A 1960000 lbf8740000 N |
N/A
|
| LM446349 - LM446310CD | N/A LM446300 | N/A 9.25 in | N/A 12.25 in | N/A 1.8125 in | N/A 2.875 in | N/A 3.8750 in | N/A 114000 N | N/A 173000 lbf768000 N |
N/A
|
| LM961548 - LM961511CD | N/A LM961500 | N/A 13 1/2 in | N/A 17.9960 in | N/A 2.5 in | N/A 4.0000 in | N/A 5.6250 in | N/A 213000 N | N/A 322000 lbf1430000 N |
N/A
|
| M270749 - M270720D | N/A M270700 | N/A 17.6250 in | N/A 25.5876 in | N/A 4.7500 in | N/A 8.1250 in | N/A 10.1250 in | N/A 849000 N | N/A 1280000 lbf5700000 N |
N/A
|
| M270749A - M270710CD | N/A M270700 | N/A 17.6250 in | N/A 25.0000 in | N/A 4.7500 in | N/A 8.1250 in | N/A 10.1250 in | N/A 799000 N | N/A 1210000 lbf5370000 N |
N/A
|
| M272749 - M272710CD | N/A M272700 | N/A 18.8750 in | N/A 26.7500 in | N/A 5.0625 in | N/A 8.7500 in | N/A 10.8750 in | N/A 968000 N | N/A 1460000 lbf6500000 N |
N/A
|
| M274149 - M274110CD | N/A M274100 | N/A 19.7500 in | N/A 28.0 in | N/A 5.3750 in | N/A 9.1250 in | N/A 11.5000 in | N/A 916000 N | N/A 1380000 lbf6150000 N |
N/A
|
| M276449 - M276410CD | N/A M276400 | N/A 21.1250 in | N/A 29.9950 in | N/A 5.7500 in | N/A 9.7500 in | N/A 12.2500 in | N/A 1040000 N | N/A 1570000 lbf6980000 N |
N/A
|
| M278749 - M278710CD | N/A M278700 | N/A 22.5000 in | N/A 32.0000 in | N/A 6.1250 in | N/A 10.3750 in | N/A 13.1250 in | N/A 1180000 N | N/A 1770000 lbf7890000 N |
N/A
|