Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE244180 - 244236CD | N/A 244000 | N/A 18.0000 in | N/A 23.5000 in | N/A 2.875 in | N/A 4.7500 in | N/A 6.4999 in | N/A 82400 lbf367000 N | N/A 554000 lbf2460000 N |
N/A
|
| 24780 - 24720D | N/A 24700 | N/A 1 5/8 in | N/A 3 in | N/A 0.9063 in | N/A 1.5625 in | N/A 1.9374 in | N/A 4400 lbf19600 N | N/A 29600 lbf132000 N |
N/A
|
| 24781 - 24720D | N/A 24700 | N/A 1 5/8 in | N/A 3 in | N/A 0.9063 in | N/A 1.5625 in | N/A 1.9374 in | N/A 4400 lbf19600 N | N/A 29600 lbf132000 N |
N/A
|
| 24781 - 24720XD | N/A 24700 | N/A 1 5/8 in | N/A 3 in | N/A 0.9063 in | N/A 1.5625 in | N/A 1.9374 in | N/A 4400 lbf19600 N | N/A 29600 lbf132000 N |
N/A
|
| 2581 - 2523D | N/A 2500 | N/A 1 5/16 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2586 - 2523D | N/A 2500 | N/A 1.1811 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2582 - 2523D | N/A 2500 | N/A 1 1/4 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2584 - 2523D | N/A 2500 | N/A 1.2808 in | N/A 2.7500 in | N/A 1.0608 in | N/A 2.2500 in | N/A 2.7500 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2558 - 2523D | N/A 2500 | N/A 1 3/16 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2585 - 2523D | N/A 2500 | N/A 1 5/16 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2560X - 2523D | N/A 2500 | N/A 1.1811 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2580A - 2523D | N/A 2500 | N/A 1 1/4 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2580 - 2523D | N/A 2500 | N/A 1 1/4 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2578 - 2523D | N/A 2500 | N/A 1 1/8 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2559 - 2523D | N/A 2500 | N/A 1 3/16 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2585 - 2524YD | N/A 2500 | N/A 1 5/16 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2582 - 2524YD | N/A 2500 | N/A 1 1/4 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2581 - 2524YD | N/A 2500 | N/A 1 5/16 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2578 - 2524YD | N/A 2500 | N/A 1 1/8 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2558 - 2524YD | N/A 2500 | N/A 1 3/16 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 2580 - 2524YD | N/A 2500 | N/A 1 1/4 in | N/A 2.7500 in | N/A 0.9983 in | N/A 2.2500 in | N/A 2.6250 in | N/A 4880 lbf21700 N | N/A 32800 lbf146000 N |
N/A
|
| 25580 - 25520D | N/A 25500 | N/A 1 3/4 in | N/A 3.2650 in | N/A 1.0000 in | N/A 1.8750 in | N/A 2.2500 in | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A
|
| 25576 - 25520D | N/A 25500 | N/A 1 11/16 in | N/A 3.2650 in | N/A 1.0000 in | N/A 1.8750 in | N/A 2.2500 in | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A
|
| 25584 - 25520D | N/A 25500 | N/A 1.7710 in | N/A 3.2650 in | N/A 1.0000 in | N/A 1.8750 in | N/A 2.2500 in | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A
|
| 25577 - 25520D | N/A 25500 | N/A 1.6880 in | N/A 3.2650 in | N/A 1.0000 in | N/A 1.8750 in | N/A 2.2500 in | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A
|