Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
 1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

19145D - 19283 N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.8346 in71.999 mm N/A 1.5000 in38.100 mm N/A 0.5625 in14.288 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A CAD
19145D - 19282 N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.8125 in71.438 mm N/A 1.5000 in38.100 mm N/A 0.6250 in15.875 mm N/A 1.5741 in39.982 mm N/A 19800 lbf88300 N N/A CAD
19145D - 19269 N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5000 in38.100 mm N/A 0.6311 in16.030 mm N/A 1.7737 in45.052 mm N/A 19800 lbf88300 N N/A CAD
19145D - 19268 N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5000 in38.100 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
19145D - 19262 N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.6250 in66.675 mm N/A 1.5000 in38.100 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
19145D - 19281 N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.8125 in71.438 mm N/A 1.5000 in38.100 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
19152D - 19283 N/A 19000 N/A 1 1/2 in38.10 mm N/A 2.8346 in71.999 mm N/A 1.9370 in49.200 mm N/A 0.5625 in14.288 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A CAD
19152D - 19262 N/A 19000 N/A 1 1/2 in38.10 mm N/A 2.6250 in66.675 mm N/A 1.9370 in49.200 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
19152D - 19283X N/A 19000 N/A 1 1/2 in38.10 mm N/A 2.8346 in71.999 mm N/A 1.9370 in49.200 mm N/A 0.5625 in14.288 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A CAD
19152D - 19282 N/A 19000 N/A 1 1/2 in38.10 mm N/A 2.8125 in71.438 mm N/A 1.9370 in49.200 mm N/A 0.6250 in15.875 mm N/A 1.5741 in39.982 mm N/A 19800 lbf88300 N N/A CAD
19152D - 19281 N/A 19000 N/A 1 1/2 in38.10 mm N/A 2.8125 in71.438 mm N/A 1.9370 in49.200 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
19152D - 19268 N/A 19000 N/A 1 1/2 in38.10 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
19152D - 19269 N/A 19000 N/A 1 1/2 in38.10 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 0.6311 in16.030 mm N/A 1.7737 in45.052 mm N/A 19800 lbf88300 N N/A CAD
357DW - 352 N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5480 in90.119 mm N/A 2.5620 in65.075 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
357DW - 352A N/A 355 N/A 1 11/16 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.5620 in65.075 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
357DW - 354X N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
357DW - 354 N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.7480 in18.999 mm N/A 1.8500 in46.990 mm N/A 32000 lbf142000 N N/A CAD
357DW - 353 N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.5620 in65.075 mm N/A 0.9055 in23.000 mm N/A 2.1650 in54.991 mm N/A 32000 lbf142000 N N/A CAD
357DW - 352X N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.5620 in65.075 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
357DW - 354A N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
358D - 354A N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
358D - 352A N/A 355 N/A 1 11/16 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.0620 in52.375 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
358D - 354X N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
358D - 354 N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 0.7480 in18.999 mm N/A 1.8500 in46.990 mm N/A 32000 lbf142000 N N/A CAD
358D - 352X N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.0620 in52.375 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
Unit of Measure
 1 2 3 4 5 »