Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
93800D - J93129A | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5984 in319.999 mm | N/A 4.8750 in123.825 mm | N/A 1.8125 in46.038 mm | N/A 4.8749 in123.822 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
93800D - 93134 | N/A 93000 | N/A 8 in203.2 mm | N/A 13.4132 in340.695 mm | N/A 4.8750 in123.825 mm | N/A 2.1125 in53.658 mm | N/A 5.4749 in139.062 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
93800DGW - J93129A | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5984 in319.999 mm | N/A 4.8750 in123.825 mm | N/A 1.8125 in46.038 mm | N/A 4.8749 in123.822 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
93800DGW - 93134 | N/A 93000 | N/A 8 in203.2 mm | N/A 13.4132 in340.695 mm | N/A 4.8750 in123.825 mm | N/A 2.1125 in53.658 mm | N/A 5.4749 in139.062 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
93800DGW - 93126 | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.8750 in123.825 mm | N/A 2.0000 in50.800 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
93800DGW - 93125V | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.8750 in123.825 mm | N/A 1.8125 in46.038 mm | N/A 4.8749 in123.822 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
93800DGW - 93125 | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.8750 in123.825 mm | N/A 1.8125 in46.038 mm | N/A 4.8749 in123.822 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
93801D - J93129A | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5984 in319.999 mm | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
93801D - 93134 | N/A 93000 | N/A 8 in203.2 mm | N/A 13.4132 in340.695 mm | N/A 5.2500 in133.350 mm | N/A 2.1125 in53.658 mm | N/A 5.8499 in148.587 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
93801D - 93126 | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 2.0000 in50.800 mm | N/A 5.6249 in142.872 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
93801D - 93125 | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
93801D - 93125V | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 5.2499 in133.347 mm | N/A 286000 lbf1270000 N |
N/A ![]() |
946D - 930 | N/A 935 | N/A 4 1/4 in107.95 mm | N/A 8.1250 in206.375 mm | N/A 6.0000 in152.400 mm | N/A 2.1250 in53.975 mm | N/A 5.6249 in142.872 mm | N/A 224000 lbf996000 N |
N/A ![]() |
946D - 932 | N/A 935 | N/A 4 1/4 in107.95 mm | N/A 8.3750 in212.725 mm | N/A 6.0000 in152.400 mm | N/A 2.1250 in53.975 mm | N/A 5.6249 in142.872 mm | N/A 224000 lbf996000 N |
N/A ![]() |
94704D - 94118 | N/A 94000 | N/A 7 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 6.2500 in158.750 mm | N/A 1.8750 in47.625 mm | N/A 6.2500 in158.750 mm | N/A 258000 lbf1150000 N |
N/A ![]() |
94704D - 94113A | N/A 94000 | N/A 7 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 6.2500 in158.750 mm | N/A 1.8750 in47.625 mm | N/A 6.2500 in158.750 mm | N/A 258000 lbf1150000 N |
N/A ![]() |
94706D - 94118 | N/A 94000 | N/A 7 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 4.8750 in123.825 mm | N/A 1.8750 in47.625 mm | N/A 4.8750 in123.825 mm | N/A 258000 lbf1150000 N |
N/A ![]() |
94706D - 94113A | N/A 94000 | N/A 7 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.8750 in123.825 mm | N/A 1.8750 in47.625 mm | N/A 4.8750 in123.825 mm | N/A 258000 lbf1150000 N |
N/A ![]() |
95474D - 95975 | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 9 3/4 in247.650 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A ![]() |
95474D - 95929 | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 9.2510 in234.975 mm | N/A 6.0000 in152.400 mm | N/A 1.9665 in49.949 mm | N/A 5.6022 in142.296 mm | N/A 246000 lbf1090000 N |
N/A ![]() |
95474D - 95928 | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 9.2510 in234.975 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A ![]() |
95474D - 95926 | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 9.25 in234.95 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A ![]() |
95474D - 95925 | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 9.25 in234.95 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A ![]() |
95474D - 95923V | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 9.25 in234.95 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A ![]() |
95474D - 95912 | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 9.1250 in231.775 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A ![]() |