Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

95474D - 95912 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.1250 in231.775 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
95474D - 95905 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.0551 in230 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
95474D - 95962 N/A 95000 N/A 4.7500 in120.650 mm N/A 9.6250 in244.475 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
95499D - 95905 N/A 95000 N/A 5 in127 mm N/A 9.0551 in230 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
95499D - 95926 N/A 95000 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
95499D - 95928 N/A 95000 N/A 5 in127 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
95499D - 95929 N/A 95000 N/A 5 in127 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9665 in49.949 mm N/A 5.6022 in142.296 mm N/A 246000 lbf1090000 N N/A CAD
95499D - 95962 N/A 95000 N/A 5 in127 mm N/A 9.6250 in244.475 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
95499D - 95975 N/A 95000 N/A 5 in127 mm N/A 9 3/4 in247.650 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
95499D - 95912 N/A 95000 N/A 5 in127 mm N/A 9.1250 in231.775 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
95499D - 95923V N/A 95000 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
96851DW - 96140 N/A 96000 N/A 8 1/2 in215.900 mm N/A 14 in355.6 mm N/A 5.1250 in130.175 mm N/A 1.8750 in47.625 mm N/A 4.9999 in126.997 mm N/A 297000 lbf1320000 N N/A CAD
97500D - 97900 N/A 97000 N/A 5 in127 mm N/A 9 in228.600 mm N/A 5.9545 in151.244 mm N/A 1.5000 in38.100 mm N/A 6.3125 in160.338 mm N/A 147000 lbf655000 N N/A CAD
99587D - 99098X N/A 99000 N/A 5 7/8 in149.225 mm N/A 9.8425 in250 mm N/A 4.7500 in120.650 mm N/A 1.8750 in47.625 mm N/A 4.7500 in120.650 mm N/A 258000 lbf1150000 N N/A CAD
99587D - 99100P N/A 99000 N/A 5 7/8 in149.225 mm N/A 10.00 in254.000 mm N/A 4.7500 in120.650 mm N/A 1.8750 in47.625 mm N/A 4.7500 in120.650 mm N/A 258000 lbf1150000 N N/A CAD
99587D - 99100W N/A 99000 N/A 5 7/8 in149.225 mm N/A 10.00 in254.000 mm N/A 4.7500 in120.650 mm N/A 1.8750 in47.625 mm N/A 4.7500 in120.650 mm N/A 258000 lbf1150000 N N/A CAD
EE127094D - 127137 N/A 127000 N/A 9.4970 in241.224 mm N/A 13.8125 in350.838 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
EE127094D - 127138 N/A 127000 N/A 9.4970 in241.224 mm N/A 13.9960 in355.498 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
EE127094D - 127135 N/A 127000 N/A 9.4970 in241.224 mm N/A 13.7460 in349.148 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
EE127097DW - 127140 N/A 127000 N/A 9.5070 in241.478 mm N/A 14 in355.6 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
EE127097DW - 127137 N/A 127000 N/A 9.5070 in241.478 mm N/A 13.8125 in350.838 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
EE127097DW - 127138 N/A 127000 N/A 9.5070 in241.478 mm N/A 13.9960 in355.498 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
EE128114D - 128160 N/A 128000 N/A 11.0236 in279.999 mm N/A 16.0000 in406.400 mm N/A 8.1250 in206.375 mm N/A 2.1250 in53.975 mm N/A 8.1250 in206.375 mm N/A 362000 lbf1610000 N N/A CAD
EE129119D - 129174 N/A 129000 N/A 11.8100 in299.974 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 2.1250 in53.975 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A CAD
EE129119D - 129172 N/A 129000 N/A 11.8100 in299.974 mm N/A 17.246 in438.048 mm N/A 5.3125 in134.938 mm N/A 2.1250 in53.975 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A CAD
Unit of Measure
« 6 7 8 9 10 »