Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 95474D - 95912 | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 9.1250 in231.775 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A
|
| 95474D - 95905 | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 9.0551 in230 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A
|
| 95474D - 95962 | N/A 95000 | N/A 4.7500 in120.650 mm | N/A 9.6250 in244.475 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A
|
| 95499D - 95905 | N/A 95000 | N/A 5 in127 mm | N/A 9.0551 in230 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A
|
| 95499D - 95926 | N/A 95000 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A
|
| 95499D - 95928 | N/A 95000 | N/A 5 in127 mm | N/A 9.2510 in234.975 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A
|
| 95499D - 95929 | N/A 95000 | N/A 5 in127 mm | N/A 9.2510 in234.975 mm | N/A 6.0000 in152.400 mm | N/A 1.9665 in49.949 mm | N/A 5.6022 in142.296 mm | N/A 246000 lbf1090000 N |
N/A
|
| 95499D - 95962 | N/A 95000 | N/A 5 in127 mm | N/A 9.6250 in244.475 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A
|
| 95499D - 95975 | N/A 95000 | N/A 5 in127 mm | N/A 9 3/4 in247.650 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A
|
| 95499D - 95912 | N/A 95000 | N/A 5 in127 mm | N/A 9.1250 in231.775 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A
|
| 95499D - 95923V | N/A 95000 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 6.0000 in152.400 mm | N/A 1.9375 in49.213 mm | N/A 5.4999 in139.697 mm | N/A 246000 lbf1090000 N |
N/A
|
| 96851DW - 96140 | N/A 96000 | N/A 8 1/2 in215.900 mm | N/A 14 in355.6 mm | N/A 5.1250 in130.175 mm | N/A 1.8750 in47.625 mm | N/A 4.9999 in126.997 mm | N/A 297000 lbf1320000 N |
N/A
|
| 97500D - 97900 | N/A 97000 | N/A 5 in127 mm | N/A 9 in228.600 mm | N/A 5.9545 in151.244 mm | N/A 1.5000 in38.100 mm | N/A 6.3125 in160.338 mm | N/A 147000 lbf655000 N |
N/A
|
| 99587D - 99098X | N/A 99000 | N/A 5 7/8 in149.225 mm | N/A 9.8425 in250 mm | N/A 4.7500 in120.650 mm | N/A 1.8750 in47.625 mm | N/A 4.7500 in120.650 mm | N/A 258000 lbf1150000 N |
N/A
|
| 99587D - 99100P | N/A 99000 | N/A 5 7/8 in149.225 mm | N/A 10.00 in254.000 mm | N/A 4.7500 in120.650 mm | N/A 1.8750 in47.625 mm | N/A 4.7500 in120.650 mm | N/A 258000 lbf1150000 N |
N/A
|
| 99587D - 99100W | N/A 99000 | N/A 5 7/8 in149.225 mm | N/A 10.00 in254.000 mm | N/A 4.7500 in120.650 mm | N/A 1.8750 in47.625 mm | N/A 4.7500 in120.650 mm | N/A 258000 lbf1150000 N |
N/A
|
| EE127094D - 127137 | N/A 127000 | N/A 9.4970 in241.224 mm | N/A 13.8125 in350.838 mm | N/A 4.2500 in107.950 mm | N/A 1.7500 in44.450 mm | N/A 4.2500 in107.950 mm | N/A 258000 lbf1150000 N |
N/A
|
| EE127094D - 127138 | N/A 127000 | N/A 9.4970 in241.224 mm | N/A 13.9960 in355.498 mm | N/A 4.2500 in107.950 mm | N/A 1.7500 in44.450 mm | N/A 4.2500 in107.950 mm | N/A 258000 lbf1150000 N |
N/A
|
| EE127094D - 127135 | N/A 127000 | N/A 9.4970 in241.224 mm | N/A 13.7460 in349.148 mm | N/A 4.2500 in107.950 mm | N/A 1.7500 in44.450 mm | N/A 4.2500 in107.950 mm | N/A 258000 lbf1150000 N |
N/A
|
| EE127097DW - 127140 | N/A 127000 | N/A 9.5070 in241.478 mm | N/A 14 in355.6 mm | N/A 4.2500 in107.950 mm | N/A 1.7500 in44.450 mm | N/A 4.2500 in107.950 mm | N/A 258000 lbf1150000 N |
N/A
|
| EE127097DW - 127137 | N/A 127000 | N/A 9.5070 in241.478 mm | N/A 13.8125 in350.838 mm | N/A 4.2500 in107.950 mm | N/A 1.7500 in44.450 mm | N/A 4.2500 in107.950 mm | N/A 258000 lbf1150000 N |
N/A
|
| EE127097DW - 127138 | N/A 127000 | N/A 9.5070 in241.478 mm | N/A 13.9960 in355.498 mm | N/A 4.2500 in107.950 mm | N/A 1.7500 in44.450 mm | N/A 4.2500 in107.950 mm | N/A 258000 lbf1150000 N |
N/A
|
| EE128114D - 128160 | N/A 128000 | N/A 11.0236 in279.999 mm | N/A 16.0000 in406.400 mm | N/A 8.1250 in206.375 mm | N/A 2.1250 in53.975 mm | N/A 8.1250 in206.375 mm | N/A 362000 lbf1610000 N |
N/A
|
| EE129119D - 129174 | N/A 129000 | N/A 11.8100 in299.974 mm | N/A 17.3208 in439.948 mm | N/A 5.3125 in134.938 mm | N/A 2.1250 in53.975 mm | N/A 5.2499 in133.347 mm | N/A 351000 lbf1560000 N |
N/A
|
| EE129119D - 129172 | N/A 129000 | N/A 11.8100 in299.974 mm | N/A 17.246 in438.048 mm | N/A 5.3125 in134.938 mm | N/A 2.1250 in53.975 mm | N/A 5.2499 in133.347 mm | N/A 351000 lbf1560000 N |
N/A
|