COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

95474D - 95912 N/A 95000 N/A 4.7500 in N/A 9.1250 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95905 N/A 95000 N/A 4.7500 in N/A 9.0551 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95474D - 95962 N/A 95000 N/A 4.7500 in N/A 9.6250 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95905 N/A 95000 N/A 5 in N/A 9.0551 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95926 N/A 95000 N/A 5 in N/A 9.25 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95928 N/A 95000 N/A 5 in N/A 9.2510 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95929 N/A 95000 N/A 5 in N/A 9.2510 in N/A 6.0000 in N/A 1.9665 in N/A 5.6022 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95962 N/A 95000 N/A 5 in N/A 9.6250 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95975 N/A 95000 N/A 5 in N/A 9 3/4 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95912 N/A 95000 N/A 5 in N/A 9.1250 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
95499D - 95923V N/A 95000 N/A 5 in N/A 9.25 in N/A 6.0000 in N/A 1.9375 in N/A 5.4999 in N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
96851DW - 96140 N/A 96000 N/A 8 1/2 in N/A 14 in N/A 5.1250 in N/A 1.8750 in N/A 4.9999 in N/A 297000 lbf1320000 N N/A CAD Icon (for items table)
97500D - 97900 N/A 97000 N/A 5 in N/A 9 in N/A 5.9545 in N/A 1.5000 in N/A 6.3125 in N/A 147000 lbf655000 N N/A CAD Icon (for items table)
99587D - 99098X N/A 99000 N/A 5 7/8 in N/A 9.8425 in N/A 4.7500 in N/A 1.8750 in N/A 4.7500 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99587D - 99100P N/A 99000 N/A 5 7/8 in N/A 10.00 in N/A 4.7500 in N/A 1.8750 in N/A 4.7500 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
99587D - 99100W N/A 99000 N/A 5 7/8 in N/A 10.00 in N/A 4.7500 in N/A 1.8750 in N/A 4.7500 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127094D - 127137 N/A 127000 N/A 9.4970 in N/A 13.8125 in N/A 4.2500 in N/A 1.7500 in N/A 4.2500 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127094D - 127138 N/A 127000 N/A 9.4970 in N/A 13.9960 in N/A 4.2500 in N/A 1.7500 in N/A 4.2500 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127094D - 127135 N/A 127000 N/A 9.4970 in N/A 13.7460 in N/A 4.2500 in N/A 1.7500 in N/A 4.2500 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127097DW - 127140 N/A 127000 N/A 9.5070 in N/A 14 in N/A 4.2500 in N/A 1.7500 in N/A 4.2500 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127097DW - 127137 N/A 127000 N/A 9.5070 in N/A 13.8125 in N/A 4.2500 in N/A 1.7500 in N/A 4.2500 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE127097DW - 127138 N/A 127000 N/A 9.5070 in N/A 13.9960 in N/A 4.2500 in N/A 1.7500 in N/A 4.2500 in N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE128114D - 128160 N/A 128000 N/A 11.0236 in N/A 16.0000 in N/A 8.1250 in N/A 2.1250 in N/A 8.1250 in N/A 362000 lbf1610000 N N/A CAD Icon (for items table)
EE129119D - 129174 N/A 129000 N/A 11.8100 in N/A 17.3208 in N/A 5.3125 in N/A 2.1250 in N/A 5.2499 in N/A 351000 lbf1560000 N N/A CAD Icon (for items table)
EE129119D - 129172 N/A 129000 N/A 11.8100 in N/A 17.246 in N/A 5.3125 in N/A 2.1250 in N/A 5.2499 in N/A 351000 lbf1560000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »