Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| EE221027D - 221575 | N/A 220000 | N/A 10.2500 in260.350 mm | N/A 15.7500 in400.050 mm | N/A 4.7500 in120.650 mm | N/A 1.8125 in46.038 mm | N/A 4.6873 in119.057 mm | N/A 324000 lbf1440000 N |
N/A
|
| EE231401D - 232025 | N/A 230000 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 4.3750 in111.125 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE231401D - 231975 | N/A 230000 | N/A 14 in355.6 mm | N/A 19.7500 in501.650 mm | N/A 4.3750 in111.125 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE231401DG - 231975 | N/A 230000 | N/A 14 in355.6 mm | N/A 19.7500 in501.650 mm | N/A 4.3750 in111.125 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE231401DG - 232025 | N/A 230000 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 4.3750 in111.125 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE231475D - 232025 | N/A 230000 | N/A 14.7500 in374.650 mm | N/A 20.2500 in514.350 mm | N/A 4.6250 in117.475 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE231475D - 231975 | N/A 230000 | N/A 14.7500 in374.650 mm | N/A 19.7500 in501.650 mm | N/A 4.6250 in117.475 mm | N/A 2.0000 in50.800 mm | N/A 4.9999 in126.997 mm | N/A 412000 lbf1830000 N |
N/A
|
| EE234157D - 234220 | N/A 234000 | N/A 15.5 in393.7 mm | N/A 22.0000 in558.800 mm | N/A 4.7500 in120.650 mm | N/A 1.7500 in44.450 mm | N/A 4.6874 in119.060 mm | N/A 425000 lbf1890000 N |
N/A
|
| EE234157D - 234215W | N/A 234000 | N/A 15.5 in393.7 mm | N/A 21.5000 in546.1 mm | N/A 4.7500 in120.650 mm | N/A 2.1875 in55.563 mm | N/A 5.5624 in141.285 mm | N/A 425000 lbf1890000 N |
N/A
|
| EE234161D - 234215W | N/A 234000 | N/A 16.0000 in406.400 mm | N/A 21.5000 in546.1 mm | N/A 4.7500 in120.650 mm | N/A 2.1875 in55.563 mm | N/A 5.5624 in141.285 mm | N/A 425000 lbf1890000 N |
N/A
|
| EE234161D - 234220 | N/A 234000 | N/A 16.0000 in406.400 mm | N/A 22.0000 in558.800 mm | N/A 4.7500 in120.650 mm | N/A 1.7500 in44.450 mm | N/A 4.6874 in119.060 mm | N/A 425000 lbf1890000 N |
N/A
|
| EE243193D - 243250 | N/A 243000 | N/A 19.2530 in489.026 mm | N/A 24.9950 in634.873 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 6.0000 in152.400 mm | N/A 574000 lbf2560000 N |
N/A
|
| EE275106D - 275160 | N/A 275000 | N/A 10 1/2 in266.7 mm | N/A 16.0000 in406.400 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275106D - 275155 | N/A 275000 | N/A 10 1/2 in266.7 mm | N/A 15.5 in393.7 mm | N/A 5.1250 in130.175 mm | N/A 1.9687 in50.005 mm | N/A 5.1249 in130.172 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275106D - 275158 | N/A 275000 | N/A 10 1/2 in266.7 mm | N/A 15.8750 in403.225 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109D - 275155 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.5 in393.7 mm | N/A 5.1250 in130.175 mm | N/A 1.9687 in50.005 mm | N/A 5.1249 in130.172 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109D - 275158 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.8750 in403.225 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109D - 275160 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 16.0000 in406.400 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DGW - 275158 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.8750 in403.225 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DGW - 275155 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.5 in393.7 mm | N/A 5.1250 in130.175 mm | N/A 1.9687 in50.005 mm | N/A 5.1249 in130.172 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DGW - 275160 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 16.0000 in406.400 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DW - 275158 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.8750 in403.225 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DW - 275160 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 16.0000 in406.400 mm | N/A 5.1250 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 4.8125 in122.238 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DW - 275155 | N/A 275000 | N/A 10.875 in276.225 mm | N/A 15.5 in393.7 mm | N/A 5.1250 in130.175 mm | N/A 1.9687 in50.005 mm | N/A 5.1249 in130.172 mm | N/A 345000 lbf1540000 N |
N/A
|
| EE280625D - 281200 | N/A 280000 | N/A 6.25 in158.750 mm | N/A 12 in304.8 mm | N/A 4.5000 in114.300 mm | N/A 1.6875 in42.863 mm | N/A 4.3085 in109.436 mm | N/A 236000 lbf1050000 N |
N/A
|