Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| EE221027D - 221575 | N/A 220000 | N/A 10.2500 in | N/A 15.7500 in | N/A 4.7500 in | N/A 1.8125 in | N/A 4.6873 in | N/A 324000 lbf1440000 N |
N/A
|
| EE231401D - 232025 | N/A 230000 | N/A 14 in | N/A 20.2500 in | N/A 4.3750 in | N/A 2.0000 in | N/A 4.9999 in | N/A 412000 lbf1830000 N |
N/A
|
| EE231401D - 231975 | N/A 230000 | N/A 14 in | N/A 19.7500 in | N/A 4.3750 in | N/A 2.0000 in | N/A 4.9999 in | N/A 412000 lbf1830000 N |
N/A
|
| EE231401DG - 231975 | N/A 230000 | N/A 14 in | N/A 19.7500 in | N/A 4.3750 in | N/A 2.0000 in | N/A 4.9999 in | N/A 412000 lbf1830000 N |
N/A
|
| EE231401DG - 232025 | N/A 230000 | N/A 14 in | N/A 20.2500 in | N/A 4.3750 in | N/A 2.0000 in | N/A 4.9999 in | N/A 412000 lbf1830000 N |
N/A
|
| EE231475D - 232025 | N/A 230000 | N/A 14.7500 in | N/A 20.2500 in | N/A 4.6250 in | N/A 2.0000 in | N/A 4.9999 in | N/A 412000 lbf1830000 N |
N/A
|
| EE231475D - 231975 | N/A 230000 | N/A 14.7500 in | N/A 19.7500 in | N/A 4.6250 in | N/A 2.0000 in | N/A 4.9999 in | N/A 412000 lbf1830000 N |
N/A
|
| EE234157D - 234220 | N/A 234000 | N/A 15.5 in | N/A 22.0000 in | N/A 4.7500 in | N/A 1.7500 in | N/A 4.6874 in | N/A 425000 lbf1890000 N |
N/A
|
| EE234157D - 234215W | N/A 234000 | N/A 15.5 in | N/A 21.5000 in | N/A 4.7500 in | N/A 2.1875 in | N/A 5.5624 in | N/A 425000 lbf1890000 N |
N/A
|
| EE234161D - 234215W | N/A 234000 | N/A 16.0000 in | N/A 21.5000 in | N/A 4.7500 in | N/A 2.1875 in | N/A 5.5624 in | N/A 425000 lbf1890000 N |
N/A
|
| EE234161D - 234220 | N/A 234000 | N/A 16.0000 in | N/A 22.0000 in | N/A 4.7500 in | N/A 1.7500 in | N/A 4.6874 in | N/A 425000 lbf1890000 N |
N/A
|
| EE243193D - 243250 | N/A 243000 | N/A 19.2530 in | N/A 24.9950 in | N/A 6.0000 in | N/A 2.5 in | N/A 6.0000 in | N/A 574000 lbf2560000 N |
N/A
|
| EE275106D - 275160 | N/A 275000 | N/A 10 1/2 in | N/A 16.0000 in | N/A 5.1250 in | N/A 1.8125 in | N/A 4.8125 in | N/A 345000 lbf1540000 N |
N/A
|
| EE275106D - 275155 | N/A 275000 | N/A 10 1/2 in | N/A 15.5 in | N/A 5.1250 in | N/A 1.9687 in | N/A 5.1249 in | N/A 345000 lbf1540000 N |
N/A
|
| EE275106D - 275158 | N/A 275000 | N/A 10 1/2 in | N/A 15.8750 in | N/A 5.1250 in | N/A 1.8125 in | N/A 4.8125 in | N/A 345000 lbf1540000 N |
N/A
|
| EE275109D - 275155 | N/A 275000 | N/A 10.875 in | N/A 15.5 in | N/A 5.1250 in | N/A 1.9687 in | N/A 5.1249 in | N/A 345000 lbf1540000 N |
N/A
|
| EE275109D - 275158 | N/A 275000 | N/A 10.875 in | N/A 15.8750 in | N/A 5.1250 in | N/A 1.8125 in | N/A 4.8125 in | N/A 345000 lbf1540000 N |
N/A
|
| EE275109D - 275160 | N/A 275000 | N/A 10.875 in | N/A 16.0000 in | N/A 5.1250 in | N/A 1.8125 in | N/A 4.8125 in | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DGW - 275158 | N/A 275000 | N/A 10.875 in | N/A 15.8750 in | N/A 5.1250 in | N/A 1.8125 in | N/A 4.8125 in | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DGW - 275155 | N/A 275000 | N/A 10.875 in | N/A 15.5 in | N/A 5.1250 in | N/A 1.9687 in | N/A 5.1249 in | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DGW - 275160 | N/A 275000 | N/A 10.875 in | N/A 16.0000 in | N/A 5.1250 in | N/A 1.8125 in | N/A 4.8125 in | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DW - 275158 | N/A 275000 | N/A 10.875 in | N/A 15.8750 in | N/A 5.1250 in | N/A 1.8125 in | N/A 4.8125 in | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DW - 275160 | N/A 275000 | N/A 10.875 in | N/A 16.0000 in | N/A 5.1250 in | N/A 1.8125 in | N/A 4.8125 in | N/A 345000 lbf1540000 N |
N/A
|
| EE275109DW - 275155 | N/A 275000 | N/A 10.875 in | N/A 15.5 in | N/A 5.1250 in | N/A 1.9687 in | N/A 5.1249 in | N/A 345000 lbf1540000 N |
N/A
|
| EE280625D - 281200 | N/A 280000 | N/A 6.25 in | N/A 12 in | N/A 4.5000 in | N/A 1.6875 in | N/A 4.3085 in | N/A 236000 lbf1050000 N |
N/A
|