COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE280625D - 281202 N/A 280000 N/A 6.25 in N/A 12 in N/A 4.5000 in N/A 1.6875 in N/A 4.3085 in N/A 236000 lbf1050000 N N/A CAD Icon (for items table)
EE280700D - 281202 N/A 280000 N/A 7 in N/A 12 in N/A 4.5000 in N/A 1.6875 in N/A 4.3085 in N/A 236000 lbf1050000 N N/A CAD Icon (for items table)
EE280700DG - 281200 N/A 280000 N/A 7 in N/A 12 in N/A 4.5000 in N/A 1.6875 in N/A 4.3085 in N/A 236000 lbf1050000 N N/A CAD Icon (for items table)
EE280700DG - 281202 N/A 280000 N/A 7 in N/A 12 in N/A 4.5000 in N/A 1.6875 in N/A 4.3085 in N/A 236000 lbf1050000 N N/A CAD Icon (for items table)
EE280703DW - 281202 N/A 280000 N/A 7 in N/A 12 in N/A 4.5000 in N/A 1.6875 in N/A 4.3085 in N/A 236000 lbf1050000 N N/A CAD Icon (for items table)
EE280703DW - 281200 N/A 280000 N/A 7 in N/A 12 in N/A 4.5000 in N/A 1.6875 in N/A 4.3085 in N/A 236000 lbf1050000 N N/A CAD Icon (for items table)
EE291176D - 291750 N/A 290000 N/A 11.7500 in N/A 17.5 in N/A 4.2500 in N/A 1.5625 in N/A 4.3749 in N/A 347000 lbf1540000 N N/A CAD Icon (for items table)
EE291176D - 291749 N/A 290000 N/A 11.7500 in N/A 17.5 in N/A 4.2500 in N/A 1.5625 in N/A 4.3749 in N/A 347000 lbf1540000 N N/A CAD Icon (for items table)
EE291200D - 291750 N/A 290000 N/A 12 in N/A 17.5 in N/A 4.2500 in N/A 1.5625 in N/A 4.3749 in N/A 347000 lbf1540000 N N/A CAD Icon (for items table)
EE291200D - 291749 N/A 290000 N/A 12 in N/A 17.5 in N/A 4.2500 in N/A 1.5625 in N/A 4.3749 in N/A 347000 lbf1540000 N N/A CAD Icon (for items table)
EE291202D - 291749 N/A 290000 N/A 12 in N/A 17.5 in N/A 4.6250 in N/A 1.5625 in N/A 4.3749 in N/A 347000 lbf1540000 N N/A CAD Icon (for items table)
EE291202D - 291750 N/A 290000 N/A 12 in N/A 17.5 in N/A 4.6250 in N/A 1.5625 in N/A 4.3749 in N/A 347000 lbf1540000 N N/A CAD Icon (for items table)
EE325296D - 325420 N/A 325000 N/A 29.5000 in N/A 42.0000 in N/A 13.7500 in N/A 6.0000 in N/A 14.2500 in N/A 2790000 lbf12400000 N N/A CAD Icon (for items table)
EE329117D - 329172 N/A 329000 N/A 11.9940 in N/A 17.246 in N/A 5.1875 in N/A 2.1250 in N/A 5.1875 in N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE329118D - 329172 N/A 329000 N/A 11.7500 in N/A 17.246 in N/A 5.1875 in N/A 2.1250 in N/A 5.1875 in N/A 422000 lbf1880000 N N/A CAD Icon (for items table)
EE329119D - 329172 N/A 329000 N/A 11.9940 in N/A 17.246 in N/A 5.1875 in N/A 2.1250 in N/A 5.1875 in N/A 422000 lbf1880000 N N/A CAD Icon (for items table)
EE420750D - 421417 N/A 420000 N/A 7.5 in N/A 14.1732 in N/A 6.0000 in N/A 2.5 in N/A 6.2499 in N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE420750D - 421437 N/A 420000 N/A 7.5 in N/A 14.3720 in N/A 6.0000 in N/A 2.5 in N/A 6.2499 in N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE420750D - 421450 N/A 420000 N/A 7.5 in N/A 14.5000 in N/A 6.0000 in N/A 2.5 in N/A 6.2499 in N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE420800D - 421437 N/A 420000 N/A 8 in N/A 14.3720 in N/A 6.0000 in N/A 2.5 in N/A 6.2499 in N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE420800D - 421417 N/A 420000 N/A 8 in N/A 14.1732 in N/A 6.0000 in N/A 2.5 in N/A 6.2499 in N/A 432000 lbf1920000 N N/A CAD Icon (for items table)
EE430901D - 431575 N/A 430000 N/A 9 in N/A 15.7500 in N/A 6.3750 in N/A 2.5 in N/A 6.2499 in N/A 440000 lbf1960000 N N/A CAD Icon (for items table)
EE433301D - 433512 N/A 433000 N/A 30.0000 in N/A 51.0000 in N/A 12.2500 in N/A 5.1250 in N/A 12.2500 in N/A 2910000 lbf13000000 N N/A CAD Icon (for items table)
EE435103D - 435165 N/A 435000 N/A 10.2500 in N/A 16.5 in N/A 6.1250 in N/A 2.4375 in N/A 6.2499 in N/A 440000 lbf1960000 N N/A CAD Icon (for items table)
EE450600D - 451250 N/A 450000 N/A 6 in N/A 12.5000 in N/A 6.7500 in N/A 2.4375 in N/A 6.3749 in N/A 389000 lbf1730000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »