Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| HH249949D - HH249910 | N/A HH249900 | N/A 9.7500 in | N/A 16.0000 in | N/A 8.6250 in | N/A 3.6875 in | N/A 8.5000 in | N/A 769000 lbf3420000 N |
N/A
|
| HH255149D - HH255110 | N/A HH255100 | N/A 11 in | N/A 18 in | N/A 9.6250 in | N/A 4.1875 in | N/A 9.6250 in | N/A 1020000 lbf4560000 N |
N/A
|
| HH258249D - HH258210 | N/A HH258200 | N/A 11 15/16 in | N/A 19.5000 in | N/A 10.3750 in | N/A 4.5000 in | N/A 10.3749 in | N/A 1120000 lbf5000000 N |
N/A
|
| HM237542D - HM237513 | N/A HM237500 | N/A 6 7/8 in | N/A 11.4163 in | N/A 4.8750 in | N/A 1.8898 in | N/A 4.8750 in | N/A 322000 lbf1430000 N |
N/A
|
| HM237542D - HM237511 | N/A HM237500 | N/A 6 7/8 in | N/A 11.3750 in | N/A 4.8750 in | N/A 1.8750 in | N/A 4.8750 in | N/A 322000 lbf1430000 N |
N/A
|
| HM237546D - HM237511 | N/A HM237500 | N/A 7 in | N/A 11.3750 in | N/A 4.8750 in | N/A 1.8750 in | N/A 4.8750 in | N/A 322000 lbf1430000 N |
N/A
|
| HM237546D - HM237513 | N/A HM237500 | N/A 7 in | N/A 11.4163 in | N/A 4.8750 in | N/A 1.8898 in | N/A 4.8750 in | N/A 322000 lbf1430000 N |
N/A
|
| HM237546D - HM237510 | N/A HM237500 | N/A 7 in | N/A 11.3750 in | N/A 4.8750 in | N/A 1.8750 in | N/A 4.8750 in | N/A 322000 lbf1430000 N |
N/A
|
| HM237546DD - HM237511 | N/A HM237500 | N/A 7 in | N/A 11.3750 in | N/A 6.2500 in | N/A 1.8750 in | N/A 6.2500 in | N/A 322000 lbf1430000 N |
N/A
|
| HM237546DD - HM237513 | N/A HM237500 | N/A 7 in | N/A 11.4163 in | N/A 6.2500 in | N/A 1.8898 in | N/A 6.2500 in | N/A 322000 lbf1430000 N |
N/A
|
| HM237546DD - HM237510 | N/A HM237500 | N/A 7 in | N/A 11.3750 in | N/A 6.2500 in | N/A 1.8750 in | N/A 6.2500 in | N/A 322000 lbf1430000 N |
N/A
|
| HM252340D - HM252315 | N/A HM252300 | N/A 9.8750 in | N/A 16.9970 in | N/A 5.5000 in | N/A 2.3750 in | N/A 5.7188 in | N/A 587000 lbf2610000 N |
N/A
|
| HM252340D - HM252310 | N/A HM252300 | N/A 9.8750 in | N/A 16.6250 in | N/A 5.5000 in | N/A 2.6250 in | N/A 5.9999 in | N/A 587000 lbf2610000 N |
N/A
|
| HM252340DW - HM252315 | N/A HM252300 | N/A 9.8750 in | N/A 16.9970 in | N/A 5.5000 in | N/A 2.3750 in | N/A 5.7188 in | N/A 587000 lbf2610000 N |
N/A
|
| HM252340DW - HM252310 | N/A HM252300 | N/A 9.8750 in | N/A 16.6250 in | N/A 5.5000 in | N/A 2.6250 in | N/A 5.9999 in | N/A 587000 lbf2610000 N |
N/A
|
| HM252347D - HM252310 | N/A HM252300 | N/A 10.2500 in | N/A 16.6250 in | N/A 5.5000 in | N/A 2.6250 in | N/A 5.9999 in | N/A 587000 lbf2610000 N |
N/A
|
| HM252347D - HM252315 | N/A HM252300 | N/A 10.2500 in | N/A 16.9970 in | N/A 5.5000 in | N/A 2.3750 in | N/A 5.7188 in | N/A 587000 lbf2610000 N |
N/A
|
| HM252348D - HM252315 | N/A HM252300 | N/A 10.2500 in | N/A 16.9970 in | N/A 6.0000 in | N/A 2.3750 in | N/A 5.8438 in | N/A 587000 lbf2610000 N |
N/A
|
| HM252348D - HM252310 | N/A HM252300 | N/A 10.2500 in | N/A 16.6250 in | N/A 6.0000 in | N/A 2.6250 in | N/A 6.1249 in | N/A 587000 lbf2610000 N |
N/A
|
| HM252348DW - HM252315 | N/A HM252300 | N/A 10.2500 in | N/A 16.9970 in | N/A 6.0000 in | N/A 2.3750 in | N/A 5.8438 in | N/A 587000 lbf2610000 N |
N/A
|
| HM252348DW - HM252310 | N/A HM252300 | N/A 10.2500 in | N/A 16.6250 in | N/A 6.0000 in | N/A 2.6250 in | N/A 6.1249 in | N/A 587000 lbf2610000 N |
N/A
|
| HM252349D - HM252310 | N/A HM252300 | N/A 10.2500 in | N/A 16.6250 in | N/A 6.0000 in | N/A 2.6250 in | N/A 6.1249 in | N/A 605000 lbf2690000 N |
N/A
|
| HM252349D - HM252315 | N/A HM252300 | N/A 10.2500 in | N/A 16.9970 in | N/A 6.0000 in | N/A 2.3750 in | N/A 5.8438 in | N/A 605000 lbf2690000 N |
N/A
|
| HM256849D - HM256810 | N/A HM256800 | N/A 11.8125 in | N/A 16.6250 in | N/A 5.9375 in | N/A 2.5 in | N/A 5.9375 in | N/A 508000 lbf2260000 N |
N/A
|
| HM256849DA - HM256810 | N/A HM256800 | N/A 11.8125 in | N/A 16.6250 in | N/A 5.9375 in | N/A 2.5 in | N/A 5.9375 in | N/A 508000 lbf2260000 N |
N/A
|