Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| HM256849DW - HM256810 | N/A HM256800 | N/A 11.8125 in | N/A 16.6250 in | N/A 5.9375 in | N/A 2.5 in | N/A 5.9375 in | N/A 508000 lbf2260000 N |
N/A
|
| HM259047DW - HM259010 | N/A HM259000 | N/A 12 1/2 in | N/A 17.6250 in | N/A 6.2500 in | N/A 2.6875 in | N/A 6.2499 in | N/A 605000 lbf2690000 N |
N/A
|
| HM259049D - HM259010 | N/A HM259000 | N/A 12 1/2 in | N/A 17.6250 in | N/A 6.2500 in | N/A 2.6875 in | N/A 6.2499 in | N/A 656000 lbf2920000 N |
N/A
|
| HM259049DH - HM259010 | N/A HM259000 | N/A 12 1/2 in | N/A 17.6250 in | N/A 6.2500 in | N/A 2.6875 in | N/A 6.2499 in | N/A 656000 lbf2920000 N |
N/A
|
| HM259049DV - HM259010 | N/A HM259000 | N/A 12 1/2 in | N/A 17.6250 in | N/A 6.2500 in | N/A 2.6875 in | N/A 6.2499 in | N/A 656000 lbf2920000 N |
N/A
|
| HM262749D - HM262710 | N/A HM262700 | N/A 13.6250 in | N/A 19.2500 in | N/A 6.8750 in | N/A 2.9375 in | N/A 6.8750 in | N/A 676000 lbf3010000 N |
N/A
|
| HM262749DG - HM262710 | N/A HM262700 | N/A 13.6250 in | N/A 19.2500 in | N/A 6.8750 in | N/A 2.9375 in | N/A 6.8750 in | N/A 676000 lbf3010000 N |
N/A
|
| HM265049DGW - HM265010 | N/A HM265000 | N/A 14.5000 in | N/A 20.6250 in | N/A 7.3125 in | N/A 3.1250 in | N/A 7.3124 in | N/A 890000 lbf3960000 N |
N/A
|
| HM959739DW - HM959710 | N/A HM959700 | N/A 12.0092 in | N/A 19.6830 in | N/A 7.8750 in | N/A 2.5 in | N/A 7.1249 in | N/A 532000 lbf2370000 N |
N/A
|
| L217845D - L217813 | N/A L217800 | N/A 3.3750 in | N/A 5 in | N/A 1.75 in | N/A 0.7500 in | N/A 1.6250 in | N/A 36300 lbf161000 N |
N/A
|
| L217845D - L217810 | N/A L217800 | N/A 3.3750 in | N/A 4-7/8 in | N/A 1.75 in | N/A 0.6563 in | N/A 1.6250 in | N/A 36300 lbf161000 N |
N/A
|
| L281149D - L281110 | N/A L281100 | N/A 26.0000 in | N/A 32.0000 in | N/A 6.9375 in | N/A 2.875 in | N/A 6.9375 in | N/A 1070000 lbf4760000 N |
N/A
|
| L540049D - L540010 | N/A L540000 | N/A 7.7500 in | N/A 10.00 in | N/A 2.0626 in | N/A 0.8438 in | N/A 2.1249 in | N/A 82500 lbf367000 N |
N/A
|
| LM119348D - LM119311 | N/A LM119300 | N/A 3 3/4 in | N/A 5.3750 in | N/A 2.2500 in | N/A 0.9688 in | N/A 2.2499 in | N/A 54600 lbf243000 N |
N/A
|
| LM121948D - LM121911 | N/A LM121900 | N/A 4 1/4 in | N/A 6 in | N/A 2.5625 in | N/A 1.1250 in | N/A 2.5624 in | N/A 65900 lbf293000 N |
N/A
|
| LM124449DW - LM124411V | N/A LM124400 | N/A 4.7500 in | N/A 6.5875 in | N/A 2.8440 in | N/A 1.6250 in | N/A 3.5939 in | N/A 81800 lbf364000 N |
N/A
|
| LM124449DW - LM124410 | N/A LM124400 | N/A 4.7500 in | N/A 6.5625 in | N/A 2.8440 in | N/A 1.2500 in | N/A 2.8439 in | N/A 81800 lbf364000 N |
N/A
|
| LM245149DGW - LM245110 | N/A LM245100 | N/A 9 in | N/A 12.25 in | N/A 3.7500 in | N/A 1.5000 in | N/A 3.7500 in | N/A 211000 lbf938000 N |
N/A
|
| LM247748D - LM247710 | N/A LM247700 | N/A 9.6250 in | N/A 12.875 in | N/A 3.6250 in | N/A 1.5000 in | N/A 3.6250 in | N/A 222000 lbf987000 N |
N/A
|
| LM247748DGW - LM247710 | N/A LM247700 | N/A 9.6250 in | N/A 12.875 in | N/A 3.6250 in | N/A 1.5000 in | N/A 3.6250 in | N/A 222000 lbf987000 N |
N/A
|
| LM258648DGW - LM258610 | N/A LM258600 | N/A 12 1/2 in | N/A 16.6250 in | N/A 5.0625 in | N/A 2.1250 in | N/A 5.0625 in | N/A 386000 lbf1720000 N |
N/A
|
| LM258649D - LM258610 | N/A LM258600 | N/A 12 1/2 in | N/A 16.6250 in | N/A 5.0625 in | N/A 2.1250 in | N/A 5.0625 in | N/A 386000 lbf1720000 N |
N/A
|
| LM263149D - LM263110 | N/A LM263100 | N/A 14 in | N/A 18 in | N/A 4.7500 in | N/A 2.0000 in | N/A 4.7499 in | N/A 368000 lbf1640000 N |
N/A
|
| LM263149DW - LM263110 | N/A LM263100 | N/A 14 in | N/A 18 in | N/A 4.7500 in | N/A 2.0000 in | N/A 4.7499 in | N/A 368000 lbf1640000 N |
N/A
|
| LM278848D - LM278810 | N/A LM278800 | N/A 23.0625 in | N/A 30.3750 in | N/A 9.0625 in | N/A 3.8125 in | N/A 9.0624 in | N/A 1290000 lbf5730000 N |
N/A
|