COMPANY HEADER
Print Back
Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 16 17 18 19 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

LM282549D - LM282510 N/A LM282500 N/A 27.8750 in N/A 36.6250 in N/A 10.7500 in N/A 4.5625 in N/A 10.7500 in N/A 1810000 lbf8060000 N N/A CAD Icon (for items table)
LM287649D - LM287610 N/A LM287600 N/A 36.9375 in N/A 50.0000 in N/A 15.7500 in N/A 6.6875 in N/A 15.7499 in N/A 3570000 lbf15900000 N N/A CAD Icon (for items table)
LM451349D - LM451310 N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 4.3125 in N/A 1.7500 in N/A 4.2499 in N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349D - LM451310V N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 4.3125 in N/A 1.7500 in N/A 4.2499 in N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349DGW - LM451310V N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 4.3125 in N/A 1.7500 in N/A 4.2499 in N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349DGW - LM451310 N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 4.3125 in N/A 1.7500 in N/A 4.2499 in N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349DW - LM451310V N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 4.3125 in N/A 1.7500 in N/A 4.2499 in N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349DW - LM451310 N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 4.3125 in N/A 1.7500 in N/A 4.2499 in N/A 275000 lbf1220000 N N/A CAD Icon (for items table)
LM451349DWX - LM451310V N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 4.3125 in N/A 1.7500 in N/A 4.2499 in N/A 338000 lbf1500000 N N/A CAD Icon (for items table)
LM451349DWX - LM451310 N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 4.3125 in N/A 1.7500 in N/A 4.2499 in N/A 338000 lbf1500000 N N/A CAD Icon (for items table)
LM654640D - LM654611 N/A LM654600 N/A 10.7500 in N/A 14.961 in N/A 4.6250 in N/A 1.9375 in N/A 4.6250 in N/A 283000 lbf1260000 N N/A CAD Icon (for items table)
LM654640D - LM654610 N/A LM654600 N/A 10.7500 in N/A 14.9960 in N/A 4.6250 in N/A 1.9375 in N/A 4.6250 in N/A 283000 lbf1260000 N N/A CAD Icon (for items table)
LM654644D - LM654611 N/A LM654600 N/A 11.0070 in N/A 14.961 in N/A 4.6250 in N/A 1.9375 in N/A 4.6250 in N/A 283000 lbf1260000 N N/A CAD Icon (for items table)
LM654648DW - LM654611 N/A LM654600 N/A 11.2500 in N/A 14.961 in N/A 4.6250 in N/A 1.9375 in N/A 4.6250 in N/A 283000 lbf1260000 N N/A CAD Icon (for items table)
LM665949DGW - LM665911 N/A LM665900 N/A 15.1875 in N/A 20.2500 in N/A 6.0000 in N/A 2.5 in N/A 5.9999 in N/A 530000 lbf2360000 N N/A CAD Icon (for items table)
LM665949DGW - LM665910 N/A LM665900 N/A 15.1875 in N/A 20.2500 in N/A 6.0000 in N/A 2.5 in N/A 5.9999 in N/A 530000 lbf2360000 N N/A CAD Icon (for items table)
LM665949DW - LM665911 N/A LM665900 N/A 15.1875 in N/A 20.2500 in N/A 6.0000 in N/A 2.5 in N/A 5.9999 in N/A 530000 lbf2360000 N N/A CAD Icon (for items table)
LM742749DW - LM742714 N/A LM742700 N/A 8 1/2 in N/A 11.3750 in N/A 3.3750 in N/A 1.3750 in N/A 3.3749 in N/A 168000 lbf748000 N N/A CAD Icon (for items table)
LM742749DW - LM742710 N/A LM742700 N/A 8 1/2 in N/A 11.25 in N/A 3.3750 in N/A 1.3750 in N/A 3.3749 in N/A 168000 lbf748000 N N/A CAD Icon (for items table)
LM761648DW - LM761610 N/A LM761600 N/A 13 7/16 in N/A 17.9960 in N/A 4.8125 in N/A 1.9375 in N/A 4.8124 in N/A 358000 lbf1590000 N N/A CAD Icon (for items table)
LM761649DGW - LM761610 N/A LM761600 N/A 13.5060 in N/A 17.9960 in N/A 4.8125 in N/A 1.9375 in N/A 4.8124 in N/A 411000 lbf1830000 N N/A CAD Icon (for items table)
LM761649DWH - LM761610 N/A LM761600 N/A 13.5060 in N/A 17.9960 in N/A 4.8125 in N/A 1.9375 in N/A 4.8124 in N/A 411000 lbf1830000 N N/A CAD Icon (for items table)
LM767745D - LM767710 N/A LM767700 N/A 15.5 in N/A 21.5000 in N/A 5.4375 in N/A 2.1250 in N/A 5.4374 in N/A 513000 lbf2280000 N N/A CAD Icon (for items table)
LM767749DGW - LM767710 N/A LM767700 N/A 16.0000 in N/A 21.5000 in N/A 5.4375 in N/A 2.1250 in N/A 5.4374 in N/A 513000 lbf2280000 N N/A CAD Icon (for items table)
LM772749DW - LM772710 N/A LM772700 N/A 19.2530 in N/A 24.9950 in N/A 6.0625 in N/A 2.4375 in N/A 6.0625 in N/A 728000 lbf3240000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19